SmartRack Brush Strip Plate for Wall-Mount Racks
Part Number: SRBRUSHWM
- Brush strip plate for wall-mount racks
- Blocks unwanted airflow
- Improves cooling efficiency
- Installs in existing cable routing slot
- 5-year limited warranty
Overview
Tripp Lite's SmartRack SRBRUSHWM is a brush strip plate that securely fits into existing cable routing panel on wall-mount racks. The brush strip plate blocks unwanted airflow inside the wall-mount improving cooling efficiency. Mounting hardware included.
Specifications
OVERVIEW
UPC Code | 037332173300 |
Accessory Type | Airflow Management |
Accessory Class | Cooling Accessories |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.60 x 0.75 x 11.00 |
Shipping Weight (lbs.) | 0.51 |
Unit Dimensions (hwd / in.) | 0.600 x 2.340 x 10.630 |
Unit Weight (lbs.) | .35 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images