Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B006-VU4-1

4-Port VGA KVM Switch for USB or PS/2 Keyboard/Mouse

More Info
Check Prices
OVERVIEW
Max CPU
4
Technology
PS/2; USB; VGA/SVGA
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
2048 x 1536 @ 60 Hz; DDC2B
Max Number of Ports (Entire Chain)
4
Extended Mode
No
Mirror Mode
No
 
INPUT
Redundancy - Dual Power Inputs
No
Bus Powered
Yes
 
 
 
 
 
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
87.00
 
 
 
 
CONNECTIONS
Number of Ports
4
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(2) 6 PIN (FEMALE); (1) HD15 (FEMALE); (2) USB A (FEMALE)
Side B - Connector 1
(4) HD18 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
VGA
 
 
 
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Online (4 LEDs) Port 1 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 2 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 3 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 4 Online (Orange) indicate that the computer attached to the corresponding port is up and running Selected (4 LEDs) Port 1 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 2 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 3 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 4 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.653 x 7.874 x 2.933
Unit Weight (lbs.)
1.7
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
13
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
No
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
On-Screen Display (OSD)
No
Port Selection
Hotkey; Mouse; Pushbutton
Driver Required
No
Autoscan Duration
3, 5, 10, 20 secs. (5 secs. default)
 
 
 
REMOTE ACCESS
Modem Port
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); RoHS; UKCA; WEEE; Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PRODUCT OVERVIEW
 
BUILT-IN CONSOLE
 
 
PORT EXPANSION
 
B006-VUA4-K-R

4-Port KVM Switch with Audio, OSD and Peripheral Sharing

More Info
Check Prices
OVERVIEW
Max CPU
4
Technology
USB 2.0 (High Speed); VGA/SVGA; Stereo Audio
 
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
2048 X 1536, DDC2B
Max Number of Ports (Entire Chain)
4
Extended Mode
No
Mirror Mode
No
 
INPUT
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5.3V / 2.4A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
 
 
 
 
 
 
 
POWER
 
Power Source Type
AC Adapter
 
 
 
CONNECTIONS
Number of Ports
4
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB) 3.5mm Audio Jack (Audio), 3.5mm Audio Jack (Mic)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(4) HD17 (FEMALE)
Side B - Connector 1
(1) HD15 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
VGA
Side A - Connector 2
(8) 3.5MM (FEMALE)
Side B - Connector 2
(4) USB A (FEMALE)
Side B - Connector 3
(4) 3.5MM (FEMALE)
 
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.600 x 7.900 x 2.750
Unit Weight (lbs.)
1.75
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
7.1694 BTU/Hr
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
 
 
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
 
 
 
Autoscan Duration
1 TO 255 SECONDS; USER-DEFINEABLE
Number of USB Hub Ports
2
USB Specification
USB 2.0 (up to 480 Mbps)
 
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
PRODUCT OVERVIEW
 
BUILT-IN CONSOLE
 
 
PORT EXPANSION
 
TAA B020-U08-19-K

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

More Info
Check Prices
OVERVIEW
Max CPU
8
Technology
PS/2; VGA/SVGA
Console
Yes
VIDEO
Number of Monitors Supported
1
Max Supported Video Resolution
1280 x 1024 @60Hz
Max Number of Ports (Entire Chain)
64
Extended Mode
No
Mirror Mode
No
 
INPUT
 
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
 
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.8
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
 
 
 
 
POWER
Power Consumption (Watts)
28.50
 
Power Consumption Detail
(28.5W at 120V, 60Hz) / (29.1W at 230V, 50Hz)
 
 
CONNECTIONS
Number of Ports
8
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
Yes
Firmware Upgrade Port
Yes
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(8) HD18 (FEMALE)
Side B - Connector 1
(1) HD18 (MALE)
 
 
 
 
 
Side B - Connector 2
(1) DB25 (MALE)
Side B - Connector 3
(1) RJ11 (FEMALE)
Side B - Connector 4
(2) USB A (FEMALE)
 
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Metal; Plastic
Rackmountable
No
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 27.000
Unit Weight (lbs.)
30.6
Cable Jacket Color
Black
Included Mounting Accessories
Yes
LCD Monitor (in.)
19
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
26.1 BTUs at 120Vac/ 27.2 BTUs at 220Vac
 
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access
No
 
 
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
 
 
 
Autoscan Duration
1-255 Seconds
 
USB Specification
USB 2.0 (up to 480 Mbps)
 
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
Product Certifications
EN 60950-1; CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PRODUCT OVERVIEW
 
BUILT-IN CONSOLE
 
 
PORT EXPANSION
 
TAA B020-U08-19KTAA

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant

More Info
Check Prices
OVERVIEW
Max CPU
8
Technology
PS/2; VGA/SVGA
Console
Yes
VIDEO
 
 
 
 
 
 
INPUT
 
 
 
 
 
 
 
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Input Frequency
50/60Hz
Input Current
120V (0.8A) / 230V (0.4A)
 
 
 
 
POWER
Power Consumption (Watts)
28.50
 
Power Consumption Detail
(28.5W at 120V, 60Hz) / (29.1W at 230V, 50Hz)
 
 
CONNECTIONS
Number of Ports
8
Computer/Server Ports
(x8) HD18 (Female)
 
Firmware Upgrade Port
RJ45 Female
PC/Server Connections
PS/2; USB; VGA
 
 
 
 
 
 
 
 
 
 
Included Cable (Side A) - Connector 1
HD18 Male
Included Cable (Side B) - Connector 2
PS/2 Male
Included Cable (Side B) - Connector 3
PS/2 Male
Included Cable (Side B) - Connector 4
USB A Male
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
 
 
Unit Dimensions (hwd / in.)
1.750 x 17.000 x 27.000
Unit Weight (lbs.)
30.6
Cable Jacket Color
Black
Included Mounting Accessories
Yes
LCD Monitor (in.)
19
 
 
ENVIRONMENTAL
 
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 to 80% RH, Non-condensing
Operating Temperature
32 Degrees F to 120 Degrees F (0 to 50 C)
 
 
COMMUNICATIONS
 
Port Control
Push Buttons, Hotkeys, OSD
IP Remote Access
No
 
 
FEATURES & SPECIFICATIONS
 
NIAP-Certified Secure
No
Number of Users
1
Autoscan (Y,N)
Y
 
 
 
 
 
 
 
REMOTE ACCESS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
 
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); cUL Listed; UL 60950-1; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PRODUCT OVERVIEW
 
BUILT-IN CONSOLE
 
 
PORT EXPANSION
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.