Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B064-016-02-IPH

16-Port Cat5e KVM over IP Switch - Virtual Media, 2 Remote/1 Local User, HDMI Output, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
KVM Switch
Console
No
Max CPU
16
Technology
Cat5/5e; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Video Ports
(1) HDMI (FEMALE); (1) VGA
Max Supported Video Resolution
1920 x 1200 @60 Hz
Max. Distance (Between any 2 Units)
The distance between the B064 IPH switch and the B055 Adapter must not exceed these lengths: B055-001-SER: 300 m; Other B055: 50 m (up to 40 m via Cat 5e cable / up to 50 m via Cat 6 cable).
Max Number of Ports (Entire Chain)
256
Extended Mode
No
Mirror Mode
No
HDR Support
No
3D Video Supported
No
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6.6
AC Power Adapter Cord Length (m)
2
Maximum Input Amps
10.0
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
1A
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
Yes
Bus Powered
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
Power Cord
CONNECTIONS
Number of Ports
16
Computer/Server Ports
(x16) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB; VGA
Side A - Connector 1
(3) USB A (FEMALE)
Side A - Connector 2
(2) 3.5MM (FEMALE)
Side A - Connector 3
USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1
(35) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI; VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI; VGA
Serial Interface
(1) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
Color
Black
Material of Construction
Metal
Housing Color
Black
Total Number of Ports
16
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.720 x 17.055 x 16.271
Unit Packaging Type
Box
Unit Weight (lbs.)
7.75
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
Hotkey
Y
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
EDID Compatible
No
IR Remote Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
3
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
GUI; Hotkey; OSD; Pushbutton; Remote Selector
Driver Required
No
Authentication Supported
LDAP; LDAPS; RADIUS
Autoscan Duration
Default is 5 seconds, user can key in value from 1 -255 seconds
Recommended Category Cable
Cat5/5e cables
REMOTE ACCESS
Modem Port
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; NOM (Mexico); TUVus; UL 62368-1
Product Compliance
CE (Europe); FCC (USA); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); FIPS 140-2; REACH; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B064-016-04-IPH

16-Port Cat5e KVM over IP Switch - Virtual Media, 4 Users (Remote + 1 Local Port), HDMI Output, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
KVM Switch
Console
No
Max CPU
16
Technology
Cat5/5e; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Video Ports
(1) HDMI (FEMALE); (1) VGA
Max Supported Video Resolution
1920 x 1200 @60 Hz
Max. Distance (Between any 2 Units)
The distance between the B064 IPH switch and the B055 Adapter must not exceed these lengths: B055-001-SER: 300 m; Other B055: 50 m (up to 40 m via Cat 5e cable / up to 50 m via Cat 6 cable).
Max Number of Ports (Entire Chain)
256
Extended Mode
No
Mirror Mode
No
HDR Support
No
3D Video Supported
No
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6.6
AC Power Adapter Cord Length (m)
2
Maximum Input Amps
10.0
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
1A
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
Yes
Bus Powered
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
Power Cord
CONNECTIONS
Number of Ports
16
Computer/Server Ports
(x16) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB; VGA
Side A - Connector 1
(3) USB A (FEMALE)
Side A - Connector 2
(2) 3.5MM (FEMALE)
Side A - Connector 3
USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1
(19) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI; VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI; VGA
Serial Interface
(1) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
Color
Black
Material of Construction
Metal
Housing Color
Black
Total Number of Ports
16
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.720 x 17.055 x 16.271
Unit Packaging Type
Box
Unit Weight (lbs.)
7.75
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
Hotkey
Y
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
EDID Compatible
No
IR Remote Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
4
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
GUI; Hotkey; OSD; Pushbutton; Remote Selector
Driver Required
No
Authentication Supported
LDAP; LDAPS; RADIUS
Autoscan Duration
Default is 5 seconds, user can key in value from 1 -255 seconds
Recommended Category Cable
Cat5/5e cables
REMOTE ACCESS
Modem Port
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; NOM (Mexico); TUVus; UL 62368-1
Product Compliance
CE (Europe); FCC (USA); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); FIPS 140-2; REACH; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B064-032-01-IPH

32-Port Cat5e KVM over IP Switch - Virtual Media, 1 Remote/1 Local User, HDMI Output, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
KVM Switch
Console
No
Max CPU
32
Technology
Cat5/5e; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Video Ports
(1) HDMI (FEMALE); (1) VGA
Max Supported Video Resolution
1920 x 1200 @60 Hz
Max. Distance (Between any 2 Units)
The distance between the B064 IPH switch and the B055 Adapter must not exceed these lengths: B055-001-SER: 300 m; Other B055: 50 m (up to 40 m via Cat 5e cable / up to 50 m via Cat 6 cable).
Max Number of Ports (Entire Chain)
256
Extended Mode
No
Mirror Mode
No
HDR Support
No
3D Video Supported
No
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6.6
AC Power Adapter Cord Length (m)
2
Maximum Input Amps
10.0
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
1A
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
Yes
Bus Powered
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
Power Cord
CONNECTIONS
Number of Ports
32
Computer/Server Ports
(x32) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB; VGA
Side A - Connector 1
(3) USB A (FEMALE)
Side A - Connector 2
(2) 3.5MM (FEMALE)
Side A - Connector 3
USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1
(35) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI; VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI; VGA
Serial Interface
(1) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
Color
Black
Material of Construction
Metal
Housing Color
Black
Total Number of Ports
32
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.720 x 17.055 x 16.271
Unit Packaging Type
Box
Unit Weight (lbs.)
7.75
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
Hotkey
Y
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
EDID Compatible
No
IR Remote Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
2
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
GUI; Hotkey; OSD; Pushbutton; Remote Selector
Driver Required
No
Authentication Supported
LDAP; LDAPS; RADIUS
Autoscan Duration
Default is 5 seconds, user can key in value from 1 -255 seconds
Recommended Category Cable
Cat5/5e cables
REMOTE ACCESS
Modem Port
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; NOM (Mexico); TUVus; UL 62368-1
Product Compliance
CE (Europe); FCC (USA); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); FIPS 140-2; REACH; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA B064-032-02-IPH

32-Port Cat5e KVM over IP Switch - Virtual Media, 2 Remote/1 Local User, HDMI Output, 1U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
KVM Switch
Console
No
Max CPU
32
Technology
Cat5/5e; VGA/SVGA
VIDEO
Number of Monitors Supported
1
Video Ports
(1) HDMI (FEMALE); (1) VGA
Max Supported Video Resolution
1920 x 1200 @60 Hz
Max. Distance (Between any 2 Units)
The distance between the B064 IPH switch and the B055 Adapter must not exceed these lengths: B055-001-SER: 300 m; Other B055: 50 m (up to 40 m via Cat 5e cable / up to 50 m via Cat 6 cable).
Max Number of Ports (Entire Chain)
256
Extended Mode
No
Mirror Mode
No
HDR Support
No
3D Video Supported
No
INPUT
AC Power Adapter Plug(s)
IEC-320-C14
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1A
AC Power Adapter Cord Length (ft.)
6.6
AC Power Adapter Cord Length (m)
2
Maximum Input Amps
10.0
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency
50/60Hz
Input Current
1A
Power Input Receptacle
IEC-320-C14
Redundancy - Dual Power Inputs
Yes
Bus Powered
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
POWER
Power Source Type
Power Cord
CONNECTIONS
Number of Ports
32
Computer/Server Ports
(x32) RJ45 Female
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
DVI; USB; VGA
Side A - Connector 1
(3) USB A (FEMALE)
Side A - Connector 2
(2) 3.5MM (FEMALE)
Side A - Connector 3
USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1
(35) RJ45 (FEMALE)
Computer Keyboard and Mouse Interface
USB
Computer Monitor Interface
HDMI; VGA
Console Keyboard and Mouse Interface
USB
Console Monitor Interface
HDMI; VGA
Serial Interface
(1) RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
PORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
PHYSICAL
Color
Black
Material of Construction
Metal
Housing Color
Black
Total Number of Ports
32
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.720 x 17.055 x 16.271
Unit Packaging Type
Box
Unit Weight (lbs.)
7.75
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-80% non-condensing
Operating Temperature
32° to 104°F (0° to 40°C)
COMMUNICATIONS
Hotkey
Y
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
IP Remote Access
Yes
Network Compatibility
1000 Mbps
EDID Compatible
No
IR Remote Extension Support
No
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure
No
Number of Users
3
Autoscan (Y,N)
Y
On-Screen Display (OSD)
Yes
Port Selection
GUI; Hotkey; OSD; Pushbutton; Remote Selector
Driver Required
No
Authentication Supported
LDAP; LDAPS; RADIUS
Autoscan Duration
Default is 5 seconds, user can key in value from 1 -255 seconds
Recommended Category Cable
Cat5/5e cables
REMOTE ACCESS
Modem Port
Yes
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); EN 55032; EN 55035; NOM (Mexico); TUVus; UL 62368-1
Product Compliance
CE (Europe); FCC (USA); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); FIPS 140-2; REACH; RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.