If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
3840 x 2160 (4K x 2K) @ 60 Hz (both Local HDMI port and HDMI Output)
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Signal Range (ft)
230
Signal Range (m)
70
Extended Mode
Yes
Extended Mode Details
x1 HDMI Port (4K/60 Hz)
Mirror Mode
Yes
Mirror Mode Details
x1 HDMI Port (4K/60 Hz)
AUDIO
Audio Input
Displayport
Audio Output
HDMI
Audio Specification
Pass-through of Audio format includes LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
Audio Ports Details
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
Transmitter end only (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
AC Adapter (Optional); Power Over Cable
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side A - Connector 2
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Daisy-chainable / Cascadable
No
Side A - Connector 3
RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: (1) Power = Green (unit is receiving power); (1) RJ45 Port = Green (power), Orange (data being sent). Receiver: (1) Data = Orange (data being received from transmitter over Cat6 cabling.
PHYSICAL
Color
Black; White
Material of Construction
Metal
Included Mounting Accessories
(2) Mounting Brackets, (6) Screws
Number of Displays
1
Form Factor/Mounting Options
Wallplate
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
11.5 x 7 x 3.38
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.756 x 1.331
Receiver Unit Weight (kg)
0.65
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Weight (kg)
0.65
Transmitter Unit Weight (lbs.)
1
Unit Packaging Type
Box
Unit Weight (lbs.)
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240v / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power Source
Transmitter or Receiver (Included)
Power Over Cable (PoC) Support
Yes
Receiver Power Source
AC Adapter (Included); Power Over Cable
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side A - Connector 2
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Daisy-chainable / Cascadable
No
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: (1) Data = Orange (Connected to video source and RJ45 port in use); Receiver: (1) Data = Green (Receiver RJ45 port connected to transmitter, flashes when data is being transmitted)
PHYSICAL
Color
White
Material of Construction
Metal
Included Mounting Accessories
(4) Screws
Number of Displays
1
Form Factor/Mounting Options
Wallplate
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
11.5 x 7 x 3.382
Receiver Unit Dimensions (hwd / in.)
4.53 x 2.76 x 1.33
Receiver Unit Weight (kg)
0.65
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
11.5 x 7 x 3.382
Transmitter Unit Dimensions (hwd / in.)
4.53 x 2.76 x 2.02
Transmitter Unit Weight (kg)
0.65
Transmitter Unit Weight (lbs.)
1
Unit Packaging Type
Box
Unit Weight (lbs.)
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.