Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-1A1-U-MCRO

Micro-HDMI to HDMI over Cat5/Cat6 Active Extender Kit, 1080p 60 Hz, USB Powered, Up to 125 ft. (38 m), TAA

More Info
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)
125
Max 1080P Range (ft)
125
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Transmitter Video Input
Micro-HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
INPUT
Bus Powered
No
 
 
 
 
 
 
POWER
Power Source Type
USB
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
 
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
MICRO HDMI (MALE)
Side A - Connector 2
RJ45 (FEMALE); HDMI (FEMALE)
Side A - Connector 3
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
MICRO-USB B (FEMALE)
Connector Plating
Gold
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Receiver Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Receiver Unit Weight (lbs.)
0.15
Transmitter Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Transmitter Unit Weight (lbs.)
0.15
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
125
Max 480P Range (ft)
125
Max 1440 x 900 Range (ft)
125
Max 1080i Range (ft)
125
Max 480i Range (ft)
125
Max 640 x 480 Range (ft)
125
Max 800 x 600 Range (ft)
125
Max 1600 x 1200 Range (ft)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
B126-1D10-WHD1

10 x 1 Wireless HDMI Extender Switch Kit with Mini Transmitter and Receiver - 1080p, 50 ft.

More Info
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Wireless
 
VIDEO
Max Supported Video Resolution
1920 x 1080 @60Hz
 
 
 
 
 
 
 
 
 
 
 
 
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
50
 
 
AUDIO
 
 
Audio Specification
PCM
INPUT
 
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.3A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
5
AC Power Adapter Cord Length (m)
1.5
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
 
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
 
 
CONNECTIONS
 
Side A - Connector 1
HDMI (MALE); MICRO-USB B (FEMALE)
 
 
Side B - Connector 1
HDMI (FEMALE)
 
 
Connector Plating
Nickel
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Input x Output
10 x 1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Signal (Red), Power (Blue); RX: Signal/Power (Green)
PHYSICAL
Color
Black
 
 
Receiver Unit Dimensions (hwd / in.)
3.37 x 5.44 x 0.76
Receiver Unit Weight (lbs.)
0.26
Transmitter Unit Dimensions (hwd / in.)
1.53 x 3.49 x 0.6
Transmitter Unit Weight (lbs.)
0.04
 
Unit Packaging Type
Box
 
Material of Construction
Plastic
Rackmountable
No
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 90% RH, Non-Condensing
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
 
USB Extension Support
No
Signal Range (ft.)
50
Latency
200ms
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
1.2
 
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Port Selection
Pushbutton
DIN Mountable
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
External Power Supply Certifications
TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B130-101A-WP-2

VGA over Cat5/6 Extender Kit, Wall Plate Transmitter/Receiver for Video/Audio, Up to 1000 ft. (305 m), TAA

More Info
OVERVIEW
Product Type
Extender Kit
Technology
VGA/SVGA; Stereo Audio; Cat5/5e; Cat6
Accessory Type
Extender
VIDEO
Max Supported Video Resolution
1920 x 1440 @ 60Hz
Max 720P Range (ft)
500
Max 1080P Range (ft)
500
Max 1280 x 720 (720p) Range (ft)
500
Max 1920 x 1080 (1080p) Range (ft)
500
Transmitter Video Input
VGA
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
VGA
Receiver/Transceiver Video Output
VGA
Receiver - Number of Video Outputs
1
 
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
 
 
HDR Support
No
3D Video Supported
No
 
Maximum Signal Range (ft)
1000
Max 1920 x 1200 Range (ft)
500
Maximum Signal Range Details
1000 ft @ 1024 x 768 (60Hz)
500 ft @ 1920 x 1440 (60Hz)
AUDIO
Audio Input
3.5mm
Audio Output
3.5mm
Audio Specification
Stereo Audio
INPUT
Bus Powered
No
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
 
POWER
Power Source Type
AC Adapter
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AC Plug Type
NEMA 1-15P
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
CONNECTIONS
Number of Ports
1
Side A - Connector 1
HD15 (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side A - Connector 3
3.5MM (FEMALE)
Side B - Connector 1
HD15 (FEMALE)
Side B - Connector 2
3.5MM (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
 
Daisy-chainable / Cascadable
No
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
Color
White
Number of Displays
1
Form Factor/Mounting Options
Wallplate
Receiver Unit Dimensions (hwd / in.)
4.53 x 2.76 x 1
Receiver Unit Weight (lbs.)
0.5
Transmitter Unit Dimensions (hwd / in.)
4.53 x 2.76 x 1
Transmitter Unit Weight (lbs.)
0.5
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
1000
Max 480P Range (ft)
1000
Max 1440 x 900 Range (ft)
500
Max 1080i Range (ft)
500
Max 480i Range (ft)
1000
Max 640 x 480 Range (ft)
1000
Max 800 x 600 Range (ft)
1000
Max 1600 x 1200 Range (ft)
500
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
 
 
Max 1920 x 1440 Range (ft)
500
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
 
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
External Power Supply Certifications
FCC; PSE; TUV; UL; cUL
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA B136-101

Component Video with Stereo Audio over Cat5/Cat6 Extender Kit, In-Line Transmitter and Receiver, Up to 700 ft. (213 m)

More Info
OVERVIEW
Product Type
Extender Kit
Technology
Component; Stereo Audio; Cat5/5e; Cat6
 
VIDEO
Max Supported Video Resolution
1920 x 1080 (1080i @ 60Hz)
Max 720P Range (ft)
400
 
Max 1280 x 720 (720p) Range (ft)
328
 
Transmitter Video Input
Component (RCA)
Transmitter - Number of Video Outputs
1
 
Receiver/Transceiver Video Output
Component (RCA)
Receiver - Number of Video Outputs
1
 
Recommended Cabling
P524-01K
 
 
HDR Support
No
3D Video Supported
Yes
 
Maximum Signal Range (ft)
700
 
 
AUDIO
Audio Input
RCA (x2) Stereo
Audio Output
RCA (x2) Stereo
Audio Specification
Stereo Audio
INPUT
Bus Powered
No
 
 
 
 
 
 
POWER
 
 
Power Over Cable (PoC) Support
No
 
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
(5) RCA (MALE)
Side A - Connector 2
RJ45 (FEMALE)
 
Side B - Connector 1
(5) RCA (MALE)
Side B - Connector 2
RJ45 (FEMALE)
 
Connector Plating
Nickel
Daisy-chainable / Cascadable
No
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Number of Displays
1
Form Factor/Mounting Options
Pigtail
Receiver Unit Dimensions (hwd / in.)
2.42 x 1.95 x 1.0
Receiver Unit Weight (lbs.)
0.1
Transmitter Unit Dimensions (hwd / in.)
2.42 x 1.95 x 1.0
Transmitter Unit Weight (lbs.)
0.1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)
400
Max 480P Range (ft)
700
Max 1440 x 900 Range (ft)
400
Max 1080i Range (ft)
400
Max 480i Range (ft)
700
Max 640 x 480 Range (ft)
700
Max 800 x 600 Range (ft)
450
Max 1600 x 1200 Range (ft)
350
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
USB Extension Support
No
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
 
Driver Required
No
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.