Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


BP12V36

12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
 
INPUT
Voltage Compatibility (VDC)
12
PHYSICAL
Unit Dimensions (hwd / in.)
6.500 x 8.750 x 10.000
Unit Weight (lbs.)
32
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
6-month limited warranty
FEATURES & SPECIFICATIONS
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
BP12V54

12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
 
INPUT
Voltage Compatibility (VDC)
12
PHYSICAL
Unit Dimensions (hwd / in.)
6.500 x 8.750 x 10.000
Unit Weight (lbs.)
44
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
6-month limited warranty
FEATURES & SPECIFICATIONS
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
BP12V82

12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits

More Info
Check Prices
OVERVIEW
Accessory Type
Battery
Accessory Class
Power Inverter Accessories
 
INPUT
Voltage Compatibility (VDC)
12
PHYSICAL
Unit Dimensions (hwd / in.)
7.000 x 8.500 x 14.500
Unit Weight (lbs.)
61.5
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
6-month limited warranty
FEATURES & SPECIFICATIONS
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
HCBATTERYCABLE

Power Cable Kit for Healthcare Power Modules/Inverters/Chargers, 3 ft. (0.91 m)

More Info
How to Order
OVERVIEW
Accessory Type
Cable Kit
Accessory Class
UPS Accessories
Country/Region
Global
INPUT
 
PHYSICAL
 
 
Color
Black; Red; Yellow
Cable Jacket Color
Black; Red; Yellow
Power Cord Jacket Type
Null
Number of Conductors
0
Cable Length (ft.)
3
Cable Length (in.)
36
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
FEATURES & SPECIFICATIONS
High Voltage
No
Locking Plug
No
USER INTERFACE, ALERTS & CONTROLS
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.