Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


BP240V10RT3U

External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)

More Info
INPUT
Input Phase
Single-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
240
UPS Connection
Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge)
Typical Battery Lifespan
4-6 years typical (North America)
PHYSICAL
Material of Construction
Steel
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 25.000
Unit Weight (lbs.)
158.70
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
 
TAA BP240V370

UPS Battery Pack for SV Series, 3-Phase UPS - External

More Info
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 120VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
 
PHYSICAL
Material of Construction
Steel
 
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
 
Unit Dimensions (hwd / in.)
78.940 x 25.470 x 43.300
Unit Weight (lbs.)
710
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
 
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
BP240V370NB

UPS Battery Pack for SV Series, 3-Phase UPS, No Battery - External

More Info
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 120VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
 
PHYSICAL
Material of Construction
Steel
Rack Height
0U
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
 
Unit Dimensions (hwd / in.)
78.940 x 25.470 x 43.300
Unit Weight (lbs.)
266
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
 
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty
TAA BP480V500

External Battery Pack for Select 3-Phase UPS Systems (BP480V500)

More Info
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 240VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan
10 year design lifespan
PHYSICAL
Material of Construction
Steel
 
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
 
Unit Dimensions (hwd / in.)
78.700 x 40.000 x 29.500
Unit Weight (lbs.)
4548
Unit Weight Details
Floor loading of 547 lbs per sq. ft. / 2678 kg per sq. meter
STANDARDS & COMPLIANCE
Product Compliance
UKCA; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
 
 
 
 
 
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.