Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA BP240V370

UPS Battery Pack for SV Series, 3-Phase UPS - External

More Info
INPUT
Input Phase
3-Phase
 
 
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 120VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information)
 
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
78.940 x 25.470 x 43.300
Unit Weight (lbs.)
710
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
OUTPUT
 
ENVIRONMENTAL
 
 
 
TAA BP240V400C

External 240V Tower Battery Pack for Select UPS Systems (BP240V400C)

More Info
INPUT
Input Phase
3-Phase
 
 
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
240
UPS Connection
Requires BP240EXTNDR15A to connect to UPS
 
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
59.000 x 29.000 x 31.500
Unit Weight (lbs.)
2090
Form Factors Supported
Tower
Unit Weight Details
Floor loading of 297 lbs per sq. ft. / 1452 kg per sq. meter
 
STANDARDS & COMPLIANCE
Product Compliance
UKCA; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
OUTPUT
 
ENVIRONMENTAL
 
 
 
BP24V9T

External 24V Tower Battery Pack for SMART1500PSGLCD Gaming UPS Battery Backup

More Info
Check Prices
INPUT
Input Phase
Single-Phase
Input Cord Gauge (AWG)
2x10AWG
Input Cord Details
6 in/15cm length
BATTERY
 
DC System Voltage (VDC)
0
 
 
PHYSICAL
Material of Construction
ABS
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
11.020 x 4.130 x 16.930
Unit Weight (lbs.)
24.3
 
 
Rack Height
0U
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
UL 1778
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
2-year limited warranty
OUTPUT
Overload Protection
Set of 2 40A DC fuses
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Operating Humidity Range
0%~95% non-condensing
TAA BP480V500

External Battery Pack for Select 3-Phase UPS Systems (BP480V500)

More Info
INPUT
Input Phase
3-Phase
 
 
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
+/- 240VDC
UPS Connection
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan
10 year design lifespan
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
78.700 x 40.000 x 29.500
Unit Weight (lbs.)
4548
 
Unit Weight Details
Floor loading of 547 lbs per sq. ft. / 2678 kg per sq. meter
 
STANDARDS & COMPLIANCE
Product Compliance
UKCA; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
 
OUTPUT
 
ENVIRONMENTAL
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.