Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


BP192V12-3U

External 192V 3U Rack/Tower Battery Pack for Select UPS Systems (BP192V12-3U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
OUTPUT
Overload Protection
50A DC output fuse
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
192
UPS Connection
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
Typical Battery Lifespan
4-6 years typical (North America)
 
PHYSICAL
Material of Construction
Steel
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
31
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 28.000
Unit Weight (lbs.)
174.00
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
TAA BP192V12RT3US

192V External Battery Pack for Select UPS Systems, 3U Rack/Tower

More Info
Check Prices
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
OUTPUT
Overload Protection
50A DC output fuse
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
192
UPS Connection
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
Typical Battery Lifespan
4-6 years typical (North America)
 
PHYSICAL
Material of Construction
Steel
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
31
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 28.000
Unit Weight (lbs.)
174.00
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 107.3 (Canada); IEC/EN 62040; UL 1778
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
BP240V10RT3U

External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
OUTPUT
 
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
240
UPS Connection
Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge)
Typical Battery Lifespan
4-6 years typical (North America)
 
PHYSICAL
Material of Construction
Steel
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 25.000
Unit Weight (lbs.)
158.70
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
BP24V70-3U

External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
OUTPUT
 
BATTERY
 
DC System Voltage (VDC)
24
UPS Connection
Attached cable with red/black 75 amp male DC connector
Typical Battery Lifespan
4-6 years typical (North America)
 
PHYSICAL
Material of Construction
Steel
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 25.000
Unit Weight (lbs.)
138.89
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe)
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.