Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DB9

DataShield Serial In-Line Surge Protector, DB9

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Recommended Electrical Service
120V, 230V
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
 
OUTPUT
Output Receptacles
(1) Network
Circuit Breaker (amps)
340
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Additional Dataline Protection
1-9 & Chassis
Telephone/DSL Protection
No
 
PHYSICAL
Housing Color
Light Gray
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
0.640 x 1.380 x 2.850
Unit Weight (lbs.)
0.34
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
DNET1

DataShield In-Line Surge Protector for Network and Phone Lines, 1-Line RJ45

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Recommended Electrical Service
120V, 230V
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
Input Plug Type
RJ45
OUTPUT
Output Receptacles
(1) Network
Circuit Breaker (amps)
750
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
Yes
Additional Dataline Protection
1-8
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
PHYSICAL
Housing Color
Light Gray
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
3.750 x 1.000 x 1.000
Unit Weight (lbs.)
0.233
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
DTEL2

DataShield In-Line Surge Protector for Network and Phone Lines, 2-Line RJ11/RJ45

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Recommended Electrical Service
120V, 230V
Input Cord Length (ft.)
0
Right-Angle Plug
No
Integrated Cord Clip
No
Input Plug Type
RJ11; RJ45
OUTPUT
Output Receptacles
(1) Network
Circuit Breaker (amps)
250
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
0
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Additional Dataline Protection
4,5 & 3,6 pairs
Telephone/DSL Protection
Yes
Telephone/DSL Protection Details
1 line
PHYSICAL
Housing Color
Beige
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
3.500 x 1.000 x 1.000
Unit Weight (lbs.)
0.2
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.