Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DCPUSWIV

Under Desk CPU Mount for Computer Towers Width and Height Adjustable 180 Degree Swivel Black

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
66
Unit Dimensions (hwd / in.)
18.300 x 8.400 x 9.900
Assembly Required
Yes
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
 
 
DDR0810TRI

Full-Motion Universal Flexible Tablet Stand

More Info
OVERVIEW
Device Compatibility
Tablet
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
2.2
Unit Dimensions (hwd / in.)
8.070 x 8.260 x 8.260
Assembly Required
Yes
Material of Construction
Plastic
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-30/+30 Tilt; -30/+30 Swivel; 360 Rotate
Minimum Screen Size (in.)
8
Maximum Screen Size (in.)
10
Unit Weight (lbs.)
.57
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
DDR1026MQ

Quad Monitor Mount Stand for 10" to 26" Flat-Screen Displays

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
30
Unit Dimensions (hwd / in.)
29.800 x 28.900 x 10.870
 
Material of Construction
Steel
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
26
Unit Weight (lbs.)
14.00
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Number of Displays
4
FEATURES & SPECIFICATIONS
 
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
DDR1026SD

Dual Monitor Mount Stand for 10" to 26" Flat-Screen Displays

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
30
Unit Dimensions (hwd / in.)
15.160 x 28.900 x 10.860
 
Material of Construction
Steel
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
26
Unit Weight (lbs.)
8.50
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Number of Displays
2
FEATURES & SPECIFICATIONS
 
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
Product Warranty Period (U.S. & Canada)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.