Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DCPUSWIV

Under Desk CPU Mount for Computer Towers Width and Height Adjustable 180 Degree Swivel Black

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
66
Unit Dimensions (hwd / in.)
18.300 x 8.400 x 9.900
Assembly Required
Yes
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
WARRANTY & SUPPORT
 
 
DDR1026MQ

Quad Monitor Mount Stand for 10" to 26" Flat-Screen Displays

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
30
Unit Dimensions (hwd / in.)
29.800 x 28.900 x 10.870
 
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
26
Number of Displays
4
Unit Weight (lbs.)
14.00
FEATURES & SPECIFICATIONS
 
Cord Management
No
Tools Necessary
Yes
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
DDR1026SD

Dual Monitor Mount Stand for 10" to 26" Flat-Screen Displays

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
30
Unit Dimensions (hwd / in.)
15.160 x 28.900 x 10.860
 
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
26
Number of Displays
2
Unit Weight (lbs.)
8.50
FEATURES & SPECIFICATIONS
 
Cord Management
No
Tools Necessary
Yes
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
Product Warranty Period (U.S. & Canada)
5-year limited warranty
DDR1032SE

Single Monitor Mount Stand for 10" to 32" Flat-Screen Displays

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
36
Unit Dimensions (hwd / in.)
15.160 x 16.770 x 10.100
Assembly Required
Yes
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Motion
Full
Mounting Location
Desktop
Degrees of Motion
-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)
10
Maximum Screen Size (in.)
32
Number of Displays
1
Unit Weight (lbs.)
5.50
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.