Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


103007018-5591

Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems

More Info
How to Order
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
3.460 x 4.000 x 1.690
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
INPUT
 
 
 
OUTPUT
 
 
 
 
 
 
 
 
 
BATTERY
 
 
 
 
 
ENVIRONMENTAL
 
 
WARRANTY & SUPPORT
 
 
TAA 9PXM08SEBM

Eaton 9PXM 8-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 14U Rack/Tower, TAA

More Info
How to Order
OVERVIEW
Accessory Type
Battery Frame
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
25.000 x 17.500 x 34.500
Primary Form Factor
Rackmount; Tower
Rack Height
14U
External Battery Pack Form Factor
Rack/Tower
Minimum Required Rack Depth (inches)
38
STANDARDS & COMPLIANCE
Product Compliance
RoHS; FCC (USA); Trade Agreements Act (TAA)
 
INPUT
Input Phase
Single-Phase
 
 
OUTPUT
Individually Controllable Load Banks
No
 
 
 
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Expandable Runtime
Yes
DC System Voltage (VDC)
120 per battery string
Battery Replacement Description
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
5-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-11000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
TAA 9PXM08SEBM-C

Eaton 9PXM 8-Slot Connected External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 4 EBMs, 14U Rack/Tower, TAA

More Info
How to Order
OVERVIEW
Accessory Type
Battery Frame
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
25.000 x 17.500 x 34.500
Primary Form Factor
Rackmount; Tower
Rack Height
14U
External Battery Pack Form Factor
Rack/Tower
Minimum Required Rack Depth (inches)
38
STANDARDS & COMPLIANCE
Product Compliance
FCC (USA); RoHS; Trade Agreements Act (TAA)
 
INPUT
Input Phase
Single-Phase
 
 
OUTPUT
Individually Controllable Load Banks
No
 
 
 
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Expandable Runtime
Yes
DC System Voltage (VDC)
120 per battery string
Battery Replacement Description
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
5-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-11000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
MBP11K208

Eaton 9PX Maintenance Bypass for Select 8kVA to 11kVA 9PX UPS Systems, Hardwired Input/Output, 3 L6-30R Outlets, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Bypass Panel (Rack-Mount)
Accessory Class
UPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 13.200 x 8.700
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
ICC-ES AC156 OSHPD Seismic Certified
INPUT
 
UPS Input Connection Type
Hardwire
 
OUTPUT
Individually Controllable Load Banks
No
 
 
 
 
 
 
 
 
BATTERY
 
Expandable Runtime
No
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.