Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


MTB3-002-DP

Dual-Monitor Thunderbolt 3 to DisplayPort Adapter - 4K/5K @ 60 Hz, M/2xF, 4:4:4, Silver

More Info
OVERVIEW
Technology
DisplayPort; Thunderbolt
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60Hz (Dual Displays); 5120 × 2880 (5K x 2K) @ 60Hz (Single Display)
Max Supported Color Depth
48-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:2:2; 4:4:4
INPUT
Built-In Cable Length (ft.)
0.39
Built-In Cable Length (in.)
4.72
Bus Powered
Yes
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
DISPLAYPORT (FEMALE)
Side B - Connector 2
DISPLAYPORT (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
Silver
Cable Jacket Material
TPE
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
5.0 mm
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10% to 90% RH (No Condensation)
Storage Humidity Range
10% to 90% RH (No Condensation)
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Thunderbolt Specification
Thunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification
1.4
HDCP Specification
2.2
Driver Required
No
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
POWER
 
 
 
 
MTB3-00M5-5A-B

Thunderbolt 3 Passive Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 0.5 m (1.6 ft.), Black

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; Thunderbolt
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
 
 
 
 
INPUT
 
 
 
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
THUNDERBOLT 3 (Type-C MALE)
 
Connector Plating
Nickel
PHYSICAL
Color
Black
 
 
Cable Outer Diameter (OD)
+/- 4.8 mm
Cable Jacket Color
Black
Cable Length (ft.)
1.6
Cable Length (in.)
19.685
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
25% ~ 85% RH
Power Provided to Connected Device(s)
5A (100W) Power Delivery
FEATURES & SPECIFICATIONS
 
 
Displayport Specification
1.2
 
 
Data Transfer Rate
40 Gbps
High Voltage
No
Locking Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
 
POWER
Power Consumption (Watts)
0.02
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Consumption Detail
Under 20 mW
MTB3-01M-5A-AB

Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black

More Info
Check Prices
OVERVIEW
Technology
Thunderbolt
VIDEO
 
 
 
 
 
INPUT
 
 
 
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
THUNDERBOLT 3 (Type-C MALE)
 
Connector Plating
Nickel
PHYSICAL
Color
Black
 
 
Cable Outer Diameter (OD)
+/- 4.75 mm
Cable Jacket Color
Black
Cable Length (ft.)
3.3
Cable Length (in.)
39.4
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
25% ~ 85% RH
Power Provided to Connected Device(s)
5A (100W) Power Delivery
FEATURES & SPECIFICATIONS
 
 
Displayport Specification
1.2
 
 
Data Transfer Rate
40 Gbps
High Voltage
No
Locking Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
 
Product Warranty Period (International)
3-year limited warranty
POWER
Power Consumption (Watts)
1.5
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
 
MTB3-01M-5A-B

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black

More Info
Check Prices
OVERVIEW
Technology
DisplayPort; Thunderbolt
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
 
 
 
 
INPUT
 
 
 
CONNECTIONS
Side A - Connector 1
THUNDERBOLT 3 (Type-C MALE)
Side B - Connector 1
THUNDERBOLT 3 (Type-C MALE)
 
Connector Plating
Nickel
PHYSICAL
Color
Black
 
 
Cable Outer Diameter (OD)
+/- 4.8 mm
Cable Jacket Color
Black
Cable Length (ft.)
3.3
Cable Length (in.)
39
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
25% ~ 85% RH
Power Provided to Connected Device(s)
5A (100W) Power Delivery
FEATURES & SPECIFICATIONS
 
 
Displayport Specification
1.2
 
 
Data Transfer Rate
20 Gbps
High Voltage
No
Locking Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Product Warranty Period (International)
3-year limited warranty
POWER
Power Consumption (Watts)
0.02
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
Power Consumption Detail
Under 20mW

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.