--- Choose a new product to compare ---
A300-01K-YW N001-001-BL N001-001-YW N001-002-BL N001-003-BK N001-003-BL N001-003-GN N001-003-GY N001-003-OR N001-003-PU N001-003-RD N001-003-WH N001-003-YW N001-004-BL N001-005-BK N001-005-BL N001-005-GN N001-005-OR N001-005-PU N001-005-RD N001-005-WH N001-005-YW N001-006-BK N001-006-BL N001-006-GN N001-006-GY N001-006-OR N001-006-RD N001-006-WH N001-006-YW N001-007-BK N001-007-BL N001-007-GN N001-007-GY N001-007-RD N001-007-WH N001-007-YW N001-008-BL N001-010-BK N001-010-BL N001-010-GN N001-010-GY N001-010-OR N001-010-PU N001-010-RD N001-010-WH N001-010-YW N001-012-GY N001-014-BK N001-014-GN N001-014-OR N001-014-RD N001-014-YW N001-015-BK N001-015-BL N001-015-GN N001-015-GY N001-015-RD N001-015-WH N001-015-YW N001-020-BL N001-020-GN N001-020-GY N001-025-BK N001-025-GN N001-025-GY N001-025-OR N001-025-PU N001-025-RD N001-025-WH N001-025-YW N001-030-BK N001-030-BL N001-030-GY N001-035-BL N001-040-BL N001-050-BK N001-050-BL N001-050-GN N001-050-GY N001-050-RD N001-050-WH N001-050-YW N001-075-BL N001-075-GY N001-100-BK N001-100-BL N001-100-GY N001-150-GY N001-200-GY N001-S01-BL N001-S03-BL N001-S05-BL N002-001-BK N002-001-BL N002-001-GN N002-001-GY N002-001-RD N002-001-WH N002-001-YW N002-002-BK N002-002-BL N002-002-GY N002-002-YW N002-003-BK N002-003-BL N002-003-GN N002-003-GY N002-003-RD N002-003-WH N002-003-YW N002-004-BK N002-004-BL N002-004-GY N002-005-BK N002-005-BL N002-005-GN N002-005-GY N002-005-RD N002-005-WH N002-005-YW N002-006-BK N002-006-BL N002-006-GY N002-006-PU N002-006-RD N002-006-WH N002-006-YW N002-007-BK N002-007-BL N002-007-GN N002-007-GY N002-007-RD N002-007-WH N002-007-YW N002-010-BK N002-010-BL N002-010-GN N002-010-GY N002-010-RD N002-010-WH N002-010-YW N002-012-BK N002-012-BL N002-012-GY N002-014-BK N002-014-BL N002-014-GN N002-014-GY N002-014-OR N002-014-YW N002-015-BK N002-015-BL N002-015-GN N002-015-GY N002-015-YW N002-020-BK N002-020-BL N002-020-GY N002-025-BK N002-025-BL N002-025-GN N002-025-GY N002-025-WH N002-025-YW N002-030-BL N002-050-BK N002-050-BL N002-050-GY N002-050-YW N002-075-BL N002-075-GY N002-100-BK N002-100-BL N002-100-GY N003-075-BL-P N007-025-GY N007-050-GY N007-100-GY N007-150-GY N007-200-GY N010-007-GY N010-010-GY N010-010-RD N010-010-YW N010-025-YW N020-01K-BL N020-01K-GY N022-01K-BK N022-01K-BL N022-01K-GY N022-01K-WH N022-01K-YW N024-01K-BK N024-01K-BL N024-01K-GY N024-01K-WH N028-01K-GY N105-003-BL N105-006-BL N105-007-GY N105-010-GY N105-015-BL N105-025-GY N105-050-GY N105-100-GY N125-007-GY N125-010-GY N125-025-GY N125-050-GY N152-025-C3 N200-001-BK N200-001-BL N200-001-GN N200-001-GY N200-001-RD N200-001-WH N200-001-YW N200-002-BK N200-002-BL N200-002-GN N200-002-GY N200-002-RD N200-002-WH N200-002-YW N200-003-BK N200-003-BL N200-003-GN N200-003-GY N200-003-RD N200-003-WH N200-003-YW N200-005-BK N200-005-BL N200-005-GN N200-005-GY N200-005-RD N200-005-WH N200-005-YW N200-006-BK N200-006-BL N200-006-GN N200-006-GY N200-006-OR N200-006-RD N200-006-WH N200-007-BK N200-007-BL N200-007-GN N200-007-RD N200-007-WH N200-007-YW N200-010-BK N200-010-BL N200-010-GN N200-010-GY N200-010-PU N200-010-RD N200-010-WH N200-010-YW N200-012-GN N200-014-BK N200-014-BL N200-015-BK N200-015-BL N200-015-GN N200-015-GY N200-015-OR N200-015-PU N200-015-RD N200-015-WH N200-015-YW N200-020-BK N200-020-BL N200-020-GN N200-020-GY N200-020-OR N200-020-PU N200-020-WH N200-020-YW N200-025-BK N200-025-BL N200-025-GN N200-025-PU N200-025-WH N200-025-YW N200-035-BK N200-035-BL N200-035-GN N200-035-GY N200-035-OR N200-035-YW N200-050-BK N200-050-BL N200-050-GY N200-050-OR N200-050-PU N200-050-RD N200-050-YW N200-075-BL N200-100-BK N200-100-BL N200-100-OR N200-100-RD N200-100-WH N200-UR01-BL N200-UR03-BL N200-UR05-BL N200-UR07-BL N200-UR10-BL N200-UR6N-BL N200P-003BL-IND N200P-010BL-IND N200P-016BL-IND N200P-023BL-IND N200P-033BL-IND N200P-050BL-IND N201-001-BK N201-001-BK50BP N201-001-BL N201-001-BL50BP N201-001-GN N201-001-GY N201-001-OR N201-001-PU N201-001-RD N201-001-WH N201-001-YW N201-002-BK N201-002-BK50BP N201-002-BL N201-002-BL50BP N201-002-GN N201-002-GY N201-002-OR N201-002-PU N201-002-RD N201-002-WH N201-002-YW N201-003-BK N201-003-BK50BP N201-003-BL N201-003-BL50BP N201-003-GN N201-003-GY N201-003-OR N201-003-PU N201-003-RD N201-003-WH N201-003-YW N201-004-BL N201-004-GN N201-004-RD N201-004-WH N201-004-YW N201-005-BK N201-005-BK50BP N201-005-BL N201-005-BL50BP N201-005-GN N201-005-GY N201-005-OR N201-005-PU N201-005-RD N201-005-WH N201-005-YW N201-006-BK N201-006-BL N201-006-GN N201-006-GY N201-006-OR N201-006-PU N201-006-RD N201-006-WH N201-006-YW N201-007-BK N201-007-BK50BP N201-007-BL N201-007-BL50BP N201-007-GN N201-007-GY N201-007-OR N201-007-PU N201-007-RD N201-007-WH N201-007-YW N201-008-BK N201-008-BL N201-008-WH N201-010-BK N201-010-BL N201-010-GN N201-010-GY N201-010-OR N201-010-PU N201-010-RD N201-010-WH N201-010-YW N201-012-BL N201-012-GN N201-014-BK N201-014-BL N201-014-GN N201-014-GY N201-014-OR N201-014-PU N201-014-RD N201-014-WH N201-014-YW N201-015-BK N201-015-BL N201-015-GN N201-015-GY N201-015-OR N201-015-PU N201-015-RD N201-015-WH N201-015-YW N201-020-BK N201-020-BL N201-020-GN N201-020-GY N201-020-OR N201-020-PU N201-020-RD N201-020-WH N201-020-YW N201-025-BK N201-025-BL N201-025-BL-FL N201-025-GN N201-025-GY N201-025-OR N201-025-PU N201-025-RD N201-025-WH N201-025-YW N201-030-BK N201-030-BL N201-030-GY N201-035-BK N201-035-BL N201-035-GN N201-035-GY N201-035-OR N201-035-YW N201-050-BK N201-050-BL N201-050-GN N201-050-GY N201-050-GY-P N201-050-OR N201-050-PU N201-050-RD N201-050-WH N201-050-YW N201-06N-BK N201-06N-BL N201-06N-GN N201-06N-GY N201-06N-RD N201-06N-WH N201-06N-YW N201-075-BK N201-075-GY N201-100-BK N201-100-BL N201-100-GY-P N201-150-PU N201-S01-BK N201-S01-BL N201-S01-GY N201-S02-BK N201-S02-BL N201-S02-GY N201-S03-BK N201-S03-BL N201-S03-GY N201-S04-BL N201-S05-BK N201-S05-BL N201-S05-GY N201-S06-BK N201-S06-BL N201-S06-GY N201-S07-BK N201-S07-BL N201-S07-GY N201-S10-BK N201-S10-BL N201-S10-GY N201-S15-BK N201-S15-BL N201-S15-GY N201-S6N-BK N201-S6N-BL N201-S6N-GY N201-S8N-BK N201-S8N-BL N201-S8N-GY N201-SR1-BK N201-SR1-BL N201-SR1-GY N201-SR2-BK N201-SR2-BL N201-SR2-GY N201L-01M-BL N201L-02M-BL N201L-03M-BL N201L-04M-BL N201L-05M-BL N201L-07M-BL N201L-0P5M-BL N201L-10M-BL N201L-15M-BL N201L-1P5M-BL N201L-2P5M-BL N201L-3P5M-BL N201P-003-BL N201P-006-BL N201P-010-BL N201P-020-BL N201P-030-BL N201P-050-BL N202-025-BL N202-050-BL N202-075-BL N202-100-BL N202-125-BL N202-150-BL N202-175-BL N202-200-BL N204-001-BL-DN N204-001-BL-LA N204-001-BL-RA N204-001-BL-UD N204-001-BL-UP N204-003-BL-DN N204-003-BL-LA N204-003-BL-RA N204-003-BL-UD N204-003-BL-UP N204-004-BL-UD N204-005-BL-DN N204-005-BL-LA N204-005-BL-RA N204-005-BL-UD N204-005-BL-UP N204-010-BL-DN N204-010-BL-LA N204-010-BL-RA N204-010-BL-UP N204-015-BL-DN N204-015-BL-LA N204-015-BL-RA N204-015-BL-UP N204-020-BL-DN N204-020-BL-LA N204-020-BL-RA N204-020-BL-UP N204-S01-BL-DN N204-S01-BL-LA N204-S01-BL-RA N204-S01-BL-UD N204-S01-BL-UP N204-S02-BL-DN N204-S02-BL-LA N204-S02-BL-RA N204-S02-BL-UD N204-S02-BL-UP N204-S03-BL-DN N204-S03-BL-LA N204-S03-BL-RA N204-S03-BL-UD N204-S03-BL-UP N204-S05-BL-DN N204-S05-BL-LA N204-S05-BL-RA N204-S05-BL-UD N204-S05-BL-UP N204-S07-BL-DN N204-S07-BL-LA N204-S07-BL-RA N204-S07-BL-UD N204-S07-BL-UP N204-S10-BL-DN N204-S10-BL-LA N204-S10-BL-RA N204-S10-BL-UD N204-S10-BL-UP N204-S15-BL-DN N204-S15-BL-LA N204-S15-BL-RA N204-S15-BL-UD N204-S15-BL-UP N204-S20-BL-DN N204-S20-BL-LA N204-S20-BL-RA N204-S20-BL-UD N204-S20-BL-UP N206-PC03-IND N206-PC10-IND N206-PC16-IND N206-PC23-IND N206-PC33-IND N206-PC50-IND N210-007-GY N210-010-GY N220-01K-BL N220-01K-GY N220-01K-WH N222-01K-BK N222-01K-BL N222-01K-BL-LS N222-01K-GY N222-01K-WH N222-01K-YW N223-01K-BK N223-01K-BL N223-01K-WH N224-01K-BK N224-01K-BL N224-01K-BL-LP5 N224-01K-GN N224-01K-GY N224-01K-GY-LP5 N224-01K-WH N224-01K-WH-LP5 N226-01K-BL N228-01K-BK N261-001-AQ N261-001-BK N261-001-BL N261-001-GY N261-001-WH N261-001-YW N261-002-AQ N261-002-BK N261-002-BL N261-002-GY N261-002-WH N261-002-YW N261-003-AQ N261-003-BK N261-003-BL N261-003-GY N261-003-WH N261-003-YW N261-005-AQ N261-005-BK N261-005-BL N261-005-WH N261-005-YW N261-006-6FF-BL N261-006-6MF-BL N261-006-6MM-BL N261-006-AQ N261-006-BK N261-006-BL N261-006-GY N261-006-WH N261-006-YW N261-007-AQ N261-007-BK N261-007-BL N261-007-GY N261-007-YW N261-010-6MM-BL N261-010-AQ N261-010-BK N261-010-BL N261-010-WH N261-010-YW N261-014-AQ N261-014-BK N261-015-AQ N261-015-BK N261-015-BL N261-015-GY N261-015-YW N261-020-AQ N261-020-BK N261-020-BL N261-020-GY N261-020-WH N261-020-YW N261-025-AQ N261-025-BK N261-025-BL N261-025-GY N261-025-WH N261-025-YW N261-050-AQ N261-050-BK N261-050-BL N261-050-GY N261-050-WH N261-050-YW N261-06N-AQ N261-06N-BK N261-06N-BL N261-06N-GY N261-06N-WH N261-06N-YW N261-100-AQ N261-100-BK N261-100-BL N261-100-GY N261-100-WH N261-100-YW N261-S01-AQ N261-S01-BK N261-S01-BL N261-S01-WH N261-S01-YW N261-S02-AQ N261-S02-BK N261-S02-BL N261-S02-WH N261-S02-YW N261-S03-AQ N261-S03-BK N261-S03-BL N261-S03-WH N261-S03-YW N261-S04-BK N261-S04-BL N261-S05-AQ N261-S05-BK N261-S05-BL N261-S05-WH N261-S05-YW N261-S06-AQ N261-S06-BK N261-S06-BL N261-S06-WH N261-S06-YW N261-S07-AQ N261-S07-BK N261-S07-BL N261-S07-WH N261-S07-YW N261-S10-AQ N261-S10-BK N261-S10-BL N261-S10-WH N261-S10-YW N261-S15-AQ N261-S15-BK N261-S15-BL N261-S15-WH N261-S15-YW N261-S20-AQ N261-S20-BK N261-S20-BL N261-S20-WH N261-S20-YW N261-S25-AQ N261-S25-BK N261-S25-BL N261-S25-WH N261-S25-YW N261-S6N-AQ N261-S6N-BK N261-S6N-BL N261-S6N-WH N261-S6N-YW N261-UR01-BL N261-UR03-BL N261-UR05-BL N261-UR07-BL N261-UR10-BL N261-UR6N-BL N261AB-003-WH N261AB-005-WH N261AB-007-WH N261AB-010-WH N261AB-014-WH N261AB-020-WH N261AB-S01-WH N261AB-S02-WH N261AB-S05-WH N261AB-S06-WH N261AB-S07-WH N261AB-S15-WH N261P-003-BL N261P-006-BL N261P-010-BL N261P-020-BL N261P-030-BL N261P-050-BL N262-001-AQ N262-001-BK N262-001-BL N262-001-GY N262-002-AQ N262-002-BK N262-002-GY N262-003-AQ N262-003-BK N262-003-BL N262-003-GY N262-004-BK N262-005-AQ N262-005-BK N262-005-BL N262-005-GY N262-006-AQ N262-006-BK N262-006-BL N262-006-GY N262-007-AQ N262-007-BK N262-007-BL N262-007-GY N262-008-AQ N262-008-BK N262-008-BL N262-008-GY N262-010-AQ N262-010-BK N262-010-BL N262-010-GY N262-012-AQ N262-012-BK N262-012-BL N262-012-GY N262-014-AQ N262-014-BK N262-014-BL N262-014-GY N262-015-AQ N262-015-BK N262-015-BL N262-015-GY N262-020-AQ N262-020-BK N262-020-BL N262-025-AQ N262-025-BK N262-025-BL N262-025-GY N262-030-AQ N262-030-BK N262-030-BL N262-035-AQ N262-035-BK N262-035-BL N262-06N-BK N262-S01-AQ N262-S01-BK N262-S01-BL N262-S01-WH N262-S01-YW N262-S03-AQ N262-S03-BK N262-S03-BL N262-S03-WH N262-S03-YW N262-S05-AQ N262-S05-BK N262-S05-BL N262-S05-WH N262-S05-YW N262-S06-AQ N262-S06-BK N262-S06-BL N262-S06-WH N262-S06-YW N262-S07-AQ N262-S07-BK N262-S07-BL N262-S07-WH N262-S07-YW N262-S10-AQ N262-S10-BK N262-S10-BL N262-S10-WH N262-S10-YW N262-S15-AQ N262-S15-BK N262-S15-BL N262-S15-WH N262-S15-YW N262-S25-AQ N262-S25-BK N262-S25-BL N262-S25-WH N262-S25-YW N262AB-003-WH N262AB-005-WH N262AB-007-WH N262AB-010-WH N262AB-014-WH N262AB-020-WH N262AB-025-WH N265-003 N265-005 N265-010 N266-003 N266-005 N266-007 N266-010 N272-003-WH N272-006-WH N272-010-WH N272-015-WH N272-020-WH N272-025-WH N272-030-WH N272-040-WH N272-050-WH N272-060-WH N272-F01-BK N272-F01-BL N272-F01-WH N272-F02-BK N272-F02-BL N272-F02-WH N272-F03-BK N272-F03-BL N272-F03-WH N272-F05-BK N272-F05-BL N272-F05-WH N272-F06-BK N272-F06-BL N272-F06-WH N272-F07-BK N272-F07-BL N272-F07-WH N272-F10-BK N272-F10-BL N272-F10-WH N272-F12-BK N272-F12-BL N272-F12-WH N272-F15-BK N272-F15-BL N272-F15-WH N272L-F01M-BL N272L-F02M-BL N272L-F03M-BL N272L-F04M-BL N272L-F05M-BL N272L-F07M-BL N272L-F0P5M-BL N272L-F10M-BL N272L-F15M-BL N272L-F1P5M-BL N272L-F2P5M-BL N272L-F3P5M-BL NM12-601-01M-BL NM12-601-02M-BL NM12-601-03M-BL NM12-601-05M-BL NM12-601-10M-BL NM12-602-01M-BL NM12-602-02M-BL NM12-602-03M-BL NM12-602-05M-BL NM12-602-10M-BL NM12-603-01M-BL NM12-603-02M-BL NM12-603-03M-BL NM12-603-05M-BL NM12-603-10M-BL NM12-604-01M-BL NM12-604-02M-BL NM12-604-03M-BL NM12-604-05M-BL NM12-604-10M-BL NM12-6A1-01M-BL NM12-6A1-02M-BL NM12-6A1-03M-BL NM12-6A1-05M-BL NM12-6A1-10M-BL NM12-6A2-01M-BL NM12-6A2-02M-BL NM12-6A2-03M-BL NM12-6A2-05M-BL NM12-6A2-10M-BL NM12-6A3-01M-BL NM12-6A3-02M-BL NM12-6A3-03M-BL NM12-6A3-05M-BL NM12-6A3-10M-BL NM12-6A4-01M-BL NM12-6A4-02M-BL NM12-6A4-03M-BL NM12-6A4-05M-BL NM12-6A4-10M-BL
N001-014-BK
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 14 ft. (4.27 m)
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded; Snagless
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PHYSICAL
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
26 AWG
Cable Length (ft.)
14
Cable Length (in.)
168
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
A300-01K-YW N001-001-BL N001-001-YW N001-002-BL N001-003-BK N001-003-BL N001-003-GN N001-003-GY N001-003-OR N001-003-PU N001-003-RD N001-003-WH N001-003-YW N001-004-BL N001-005-BK N001-005-BL N001-005-GN N001-005-OR N001-005-PU N001-005-RD N001-005-WH N001-005-YW N001-006-BK N001-006-BL N001-006-GN N001-006-GY N001-006-OR N001-006-RD N001-006-WH N001-006-YW N001-007-BK N001-007-BL N001-007-GN N001-007-GY N001-007-RD N001-007-WH N001-007-YW N001-008-BL N001-010-BK N001-010-BL N001-010-GN N001-010-GY N001-010-OR N001-010-PU N001-010-RD N001-010-WH N001-010-YW N001-012-GY N001-014-BL N001-014-GN N001-014-OR N001-014-RD N001-014-YW N001-015-BK N001-015-BL N001-015-GN N001-015-GY N001-015-RD N001-015-WH N001-015-YW N001-020-BL N001-020-GN N001-020-GY N001-025-BK N001-025-GN N001-025-GY N001-025-OR N001-025-PU N001-025-RD N001-025-WH N001-025-YW N001-030-BK N001-030-BL N001-030-GY N001-035-BL N001-040-BL N001-050-BK N001-050-BL N001-050-GN N001-050-GY N001-050-RD N001-050-WH N001-050-YW N001-075-BL N001-075-GY N001-100-BK N001-100-BL N001-100-GY N001-150-GY N001-200-GY N001-S01-BL N001-S03-BL N001-S05-BL N002-001-BK N002-001-BL N002-001-GN N002-001-GY N002-001-RD N002-001-WH N002-001-YW N002-002-BK N002-002-BL N002-002-GY N002-002-YW N002-003-BK N002-003-BL N002-003-GN N002-003-GY N002-003-RD N002-003-WH N002-003-YW N002-004-BK N002-004-BL N002-004-GY N002-005-BK N002-005-BL N002-005-GN N002-005-GY N002-005-RD N002-005-WH N002-005-YW N002-006-BK N002-006-BL N002-006-GY N002-006-PU N002-006-RD N002-006-WH N002-006-YW N002-007-BK N002-007-BL N002-007-GN N002-007-GY N002-007-RD N002-007-WH N002-007-YW N002-010-BK N002-010-BL N002-010-GN N002-010-GY N002-010-RD N002-010-WH N002-010-YW N002-012-BK N002-012-BL N002-012-GY N002-014-BK N002-014-BL N002-014-GN N002-014-GY N002-014-OR N002-014-YW N002-015-BK N002-015-BL N002-015-GN N002-015-GY N002-015-YW N002-020-BK N002-020-BL N002-020-GY N002-025-BK N002-025-BL N002-025-GN N002-025-GY N002-025-WH N002-025-YW N002-030-BL N002-050-BK N002-050-BL N002-050-GY N002-050-YW N002-075-BL N002-075-GY N002-100-BK N002-100-BL N002-100-GY N003-075-BL-P N007-025-GY N007-050-GY N007-100-GY N007-150-GY N007-200-GY N010-007-GY N010-010-GY N010-010-RD N010-010-YW N010-025-YW N020-01K-BL N020-01K-GY N022-01K-BK N022-01K-BL N022-01K-GY N022-01K-WH N022-01K-YW N024-01K-BK N024-01K-BL N024-01K-GY N024-01K-WH N028-01K-GY N105-003-BL N105-006-BL N105-007-GY N105-010-GY N105-015-BL N105-025-GY N105-050-GY N105-100-GY N125-007-GY N125-010-GY N125-025-GY N125-050-GY N152-025-C3 N200-001-BK N200-001-BL N200-001-GN N200-001-GY N200-001-RD N200-001-WH N200-001-YW N200-002-BK N200-002-BL N200-002-GN N200-002-GY N200-002-RD N200-002-WH N200-002-YW N200-003-BK N200-003-BL N200-003-GN N200-003-GY N200-003-RD N200-003-WH N200-003-YW N200-005-BK N200-005-BL N200-005-GN N200-005-GY N200-005-RD N200-005-WH N200-005-YW N200-006-BK N200-006-BL N200-006-GN N200-006-GY N200-006-OR N200-006-RD N200-006-WH N200-007-BK N200-007-BL N200-007-GN N200-007-RD N200-007-WH N200-007-YW N200-010-BK N200-010-BL N200-010-GN N200-010-GY N200-010-PU N200-010-RD N200-010-WH N200-010-YW N200-012-GN N200-014-BK N200-014-BL N200-015-BK N200-015-BL N200-015-GN N200-015-GY N200-015-OR N200-015-PU N200-015-RD N200-015-WH N200-015-YW N200-020-BK N200-020-BL N200-020-GN N200-020-GY N200-020-OR N200-020-PU N200-020-WH N200-020-YW N200-025-BK N200-025-BL N200-025-GN N200-025-PU N200-025-WH N200-025-YW N200-035-BK N200-035-BL N200-035-GN N200-035-GY N200-035-OR N200-035-YW N200-050-BK N200-050-BL N200-050-GY N200-050-OR N200-050-PU N200-050-RD N200-050-YW N200-075-BL N200-100-BK N200-100-BL N200-100-OR N200-100-RD N200-100-WH N200-UR01-BL N200-UR03-BL N200-UR05-BL N200-UR07-BL N200-UR10-BL N200-UR6N-BL N200P-003BL-IND N200P-010BL-IND N200P-016BL-IND N200P-023BL-IND N200P-033BL-IND N200P-050BL-IND N201-001-BK N201-001-BK50BP N201-001-BL N201-001-BL50BP N201-001-GN N201-001-GY N201-001-OR N201-001-PU N201-001-RD N201-001-WH N201-001-YW N201-002-BK N201-002-BK50BP N201-002-BL N201-002-BL50BP N201-002-GN N201-002-GY N201-002-OR N201-002-PU N201-002-RD N201-002-WH N201-002-YW N201-003-BK N201-003-BK50BP N201-003-BL N201-003-BL50BP N201-003-GN N201-003-GY N201-003-OR N201-003-PU N201-003-RD N201-003-WH N201-003-YW N201-004-BL N201-004-GN N201-004-RD N201-004-WH N201-004-YW N201-005-BK N201-005-BK50BP N201-005-BL N201-005-BL50BP N201-005-GN N201-005-GY N201-005-OR N201-005-PU N201-005-RD N201-005-WH N201-005-YW N201-006-BK N201-006-BL N201-006-GN N201-006-GY N201-006-OR N201-006-PU N201-006-RD N201-006-WH N201-006-YW N201-007-BK N201-007-BK50BP N201-007-BL N201-007-BL50BP N201-007-GN N201-007-GY N201-007-OR N201-007-PU N201-007-RD N201-007-WH N201-007-YW N201-008-BK N201-008-BL N201-008-WH N201-010-BK N201-010-BL N201-010-GN N201-010-GY N201-010-OR N201-010-PU N201-010-RD N201-010-WH N201-010-YW N201-012-BL N201-012-GN N201-014-BK N201-014-BL N201-014-GN N201-014-GY N201-014-OR N201-014-PU N201-014-RD N201-014-WH N201-014-YW N201-015-BK N201-015-BL N201-015-GN N201-015-GY N201-015-OR N201-015-PU N201-015-RD N201-015-WH N201-015-YW N201-020-BK N201-020-BL N201-020-GN N201-020-GY N201-020-OR N201-020-PU N201-020-RD N201-020-WH N201-020-YW N201-025-BK N201-025-BL N201-025-BL-FL N201-025-GN N201-025-GY N201-025-OR N201-025-PU N201-025-RD N201-025-WH N201-025-YW N201-030-BK N201-030-BL N201-030-GY N201-035-BK N201-035-BL N201-035-GN N201-035-GY N201-035-OR N201-035-YW N201-050-BK N201-050-BL N201-050-GN N201-050-GY N201-050-GY-P N201-050-OR N201-050-PU N201-050-RD N201-050-WH N201-050-YW N201-06N-BK N201-06N-BL N201-06N-GN N201-06N-GY N201-06N-RD N201-06N-WH N201-06N-YW N201-075-BK N201-075-GY N201-100-BK N201-100-BL N201-100-GY-P N201-150-PU N201-S01-BK N201-S01-BL N201-S01-GY N201-S02-BK N201-S02-BL N201-S02-GY N201-S03-BK N201-S03-BL N201-S03-GY N201-S04-BL N201-S05-BK N201-S05-BL N201-S05-GY N201-S06-BK N201-S06-BL N201-S06-GY N201-S07-BK N201-S07-BL N201-S07-GY N201-S10-BK N201-S10-BL N201-S10-GY N201-S15-BK N201-S15-BL N201-S15-GY N201-S6N-BK N201-S6N-BL N201-S6N-GY N201-S8N-BK N201-S8N-BL N201-S8N-GY N201-SR1-BK N201-SR1-BL N201-SR1-GY N201-SR2-BK N201-SR2-BL N201-SR2-GY N201L-01M-BL N201L-02M-BL N201L-03M-BL N201L-04M-BL N201L-05M-BL N201L-07M-BL N201L-0P5M-BL N201L-10M-BL N201L-15M-BL N201L-1P5M-BL N201L-2P5M-BL N201L-3P5M-BL N201P-003-BL N201P-006-BL N201P-010-BL N201P-020-BL N201P-030-BL N201P-050-BL N202-025-BL N202-050-BL N202-075-BL N202-100-BL N202-125-BL N202-150-BL N202-175-BL N202-200-BL N204-001-BL-DN N204-001-BL-LA N204-001-BL-RA N204-001-BL-UD N204-001-BL-UP N204-003-BL-DN N204-003-BL-LA N204-003-BL-RA N204-003-BL-UD N204-003-BL-UP N204-004-BL-UD N204-005-BL-DN N204-005-BL-LA N204-005-BL-RA N204-005-BL-UD N204-005-BL-UP N204-010-BL-DN N204-010-BL-LA N204-010-BL-RA N204-010-BL-UP N204-015-BL-DN N204-015-BL-LA N204-015-BL-RA N204-015-BL-UP N204-020-BL-DN N204-020-BL-LA N204-020-BL-RA N204-020-BL-UP N204-S01-BL-DN N204-S01-BL-LA N204-S01-BL-RA N204-S01-BL-UD N204-S01-BL-UP N204-S02-BL-DN N204-S02-BL-LA N204-S02-BL-RA N204-S02-BL-UD N204-S02-BL-UP N204-S03-BL-DN N204-S03-BL-LA N204-S03-BL-RA N204-S03-BL-UD N204-S03-BL-UP N204-S05-BL-DN N204-S05-BL-LA N204-S05-BL-RA N204-S05-BL-UD N204-S05-BL-UP N204-S07-BL-DN N204-S07-BL-LA N204-S07-BL-RA N204-S07-BL-UD N204-S07-BL-UP N204-S10-BL-DN N204-S10-BL-LA N204-S10-BL-RA N204-S10-BL-UD N204-S10-BL-UP N204-S15-BL-DN N204-S15-BL-LA N204-S15-BL-RA N204-S15-BL-UD N204-S15-BL-UP N204-S20-BL-DN N204-S20-BL-LA N204-S20-BL-RA N204-S20-BL-UD N204-S20-BL-UP N206-PC03-IND N206-PC10-IND N206-PC16-IND N206-PC23-IND N206-PC33-IND N206-PC50-IND N210-007-GY N210-010-GY N220-01K-BL N220-01K-GY N220-01K-WH N222-01K-BK N222-01K-BL N222-01K-BL-LS N222-01K-GY N222-01K-WH N222-01K-YW N223-01K-BK N223-01K-BL N223-01K-WH N224-01K-BK N224-01K-BL N224-01K-BL-LP5 N224-01K-GN N224-01K-GY N224-01K-GY-LP5 N224-01K-WH N224-01K-WH-LP5 N226-01K-BL N228-01K-BK N261-001-AQ N261-001-BK N261-001-BL N261-001-GY N261-001-WH N261-001-YW N261-002-AQ N261-002-BK N261-002-BL N261-002-GY N261-002-WH N261-002-YW N261-003-AQ N261-003-BK N261-003-BL N261-003-GY N261-003-WH N261-003-YW N261-005-AQ N261-005-BK N261-005-BL N261-005-WH N261-005-YW N261-006-6FF-BL N261-006-6MF-BL N261-006-6MM-BL N261-006-AQ N261-006-BK N261-006-BL N261-006-GY N261-006-WH N261-006-YW N261-007-AQ N261-007-BK N261-007-BL N261-007-GY N261-007-YW N261-010-6MM-BL N261-010-AQ N261-010-BK N261-010-BL N261-010-WH N261-010-YW N261-014-AQ N261-014-BK N261-015-AQ N261-015-BK N261-015-BL N261-015-GY N261-015-YW N261-020-AQ N261-020-BK N261-020-BL N261-020-GY N261-020-WH N261-020-YW N261-025-AQ N261-025-BK N261-025-BL N261-025-GY N261-025-WH N261-025-YW N261-050-AQ N261-050-BK N261-050-BL N261-050-GY N261-050-WH N261-050-YW N261-06N-AQ N261-06N-BK N261-06N-BL N261-06N-GY N261-06N-WH N261-06N-YW N261-100-AQ N261-100-BK N261-100-BL N261-100-GY N261-100-WH N261-100-YW N261-S01-AQ N261-S01-BK N261-S01-BL N261-S01-WH N261-S01-YW N261-S02-AQ N261-S02-BK N261-S02-BL N261-S02-WH N261-S02-YW N261-S03-AQ N261-S03-BK N261-S03-BL N261-S03-WH N261-S03-YW N261-S04-BK N261-S04-BL N261-S05-AQ N261-S05-BK N261-S05-BL N261-S05-WH N261-S05-YW N261-S06-AQ N261-S06-BK N261-S06-BL N261-S06-WH N261-S06-YW N261-S07-AQ N261-S07-BK N261-S07-BL N261-S07-WH N261-S07-YW N261-S10-AQ N261-S10-BK N261-S10-BL N261-S10-WH N261-S10-YW N261-S15-AQ N261-S15-BK N261-S15-BL N261-S15-WH N261-S15-YW N261-S20-AQ N261-S20-BK N261-S20-BL N261-S20-WH N261-S20-YW N261-S25-AQ N261-S25-BK N261-S25-BL N261-S25-WH N261-S25-YW N261-S6N-AQ N261-S6N-BK N261-S6N-BL N261-S6N-WH N261-S6N-YW N261-UR01-BL N261-UR03-BL N261-UR05-BL N261-UR07-BL N261-UR10-BL N261-UR6N-BL N261AB-003-WH N261AB-005-WH N261AB-007-WH N261AB-010-WH N261AB-014-WH N261AB-020-WH N261AB-S01-WH N261AB-S02-WH N261AB-S05-WH N261AB-S06-WH N261AB-S07-WH N261AB-S15-WH N261P-003-BL N261P-006-BL N261P-010-BL N261P-020-BL N261P-030-BL N261P-050-BL N262-001-AQ N262-001-BK N262-001-BL N262-001-GY N262-002-AQ N262-002-BK N262-002-GY N262-003-AQ N262-003-BK N262-003-BL N262-003-GY N262-004-BK N262-005-AQ N262-005-BK N262-005-BL N262-005-GY N262-006-AQ N262-006-BK N262-006-BL N262-006-GY N262-007-AQ N262-007-BK N262-007-BL N262-007-GY N262-008-AQ N262-008-BK N262-008-BL N262-008-GY N262-010-AQ N262-010-BK N262-010-BL N262-010-GY N262-012-AQ N262-012-BK N262-012-BL N262-012-GY N262-014-AQ N262-014-BK N262-014-BL N262-014-GY N262-015-AQ N262-015-BK N262-015-BL N262-015-GY N262-020-AQ N262-020-BK N262-020-BL N262-025-AQ N262-025-BK N262-025-BL N262-025-GY N262-030-AQ N262-030-BK N262-030-BL N262-035-AQ N262-035-BK N262-035-BL N262-06N-BK N262-S01-AQ N262-S01-BK N262-S01-BL N262-S01-WH N262-S01-YW N262-S03-AQ N262-S03-BK N262-S03-BL N262-S03-WH N262-S03-YW N262-S05-AQ N262-S05-BK N262-S05-BL N262-S05-WH N262-S05-YW N262-S06-AQ N262-S06-BK N262-S06-BL N262-S06-WH N262-S06-YW N262-S07-AQ N262-S07-BK N262-S07-BL N262-S07-WH N262-S07-YW N262-S10-AQ N262-S10-BK N262-S10-BL N262-S10-WH N262-S10-YW N262-S15-AQ N262-S15-BK N262-S15-BL N262-S15-WH N262-S15-YW N262-S25-AQ N262-S25-BK N262-S25-BL N262-S25-WH N262-S25-YW N262AB-003-WH N262AB-005-WH N262AB-007-WH N262AB-010-WH N262AB-014-WH N262AB-020-WH N262AB-025-WH N265-003 N265-005 N265-010 N266-003 N266-005 N266-007 N266-010 N272-003-WH N272-006-WH N272-010-WH N272-015-WH N272-020-WH N272-025-WH N272-030-WH N272-040-WH N272-050-WH N272-060-WH N272-F01-BK N272-F01-BL N272-F01-WH N272-F02-BK N272-F02-BL N272-F02-WH N272-F03-BK N272-F03-BL N272-F03-WH N272-F05-BK N272-F05-BL N272-F05-WH N272-F06-BK N272-F06-BL N272-F06-WH N272-F07-BK N272-F07-BL N272-F07-WH N272-F10-BK N272-F10-BL N272-F10-WH N272-F12-BK N272-F12-BL N272-F12-WH N272-F15-BK N272-F15-BL N272-F15-WH N272L-F01M-BL N272L-F02M-BL N272L-F03M-BL N272L-F04M-BL N272L-F05M-BL N272L-F07M-BL N272L-F0P5M-BL N272L-F10M-BL N272L-F15M-BL N272L-F1P5M-BL N272L-F2P5M-BL N272L-F3P5M-BL NM12-601-01M-BL NM12-601-02M-BL NM12-601-03M-BL NM12-601-05M-BL NM12-601-10M-BL NM12-602-01M-BL NM12-602-02M-BL NM12-602-03M-BL NM12-602-05M-BL NM12-602-10M-BL NM12-603-01M-BL NM12-603-02M-BL NM12-603-03M-BL NM12-603-05M-BL NM12-603-10M-BL NM12-604-01M-BL NM12-604-02M-BL NM12-604-03M-BL NM12-604-05M-BL NM12-604-10M-BL NM12-6A1-01M-BL NM12-6A1-02M-BL NM12-6A1-03M-BL NM12-6A1-05M-BL NM12-6A1-10M-BL NM12-6A2-01M-BL NM12-6A2-02M-BL NM12-6A2-03M-BL NM12-6A2-05M-BL NM12-6A2-10M-BL NM12-6A3-01M-BL NM12-6A3-02M-BL NM12-6A3-03M-BL NM12-6A3-05M-BL NM12-6A3-10M-BL NM12-6A4-01M-BL NM12-6A4-02M-BL NM12-6A4-03M-BL NM12-6A4-05M-BL NM12-6A4-10M-BL
N001-014-BL
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 14 ft. (4.27 m)
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded; Snagless
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
26 AWG
Cable Length (ft.)
14
Cable Length (in.)
168
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
A300-01K-YW N001-001-BL N001-001-YW N001-002-BL N001-003-BK N001-003-BL N001-003-GN N001-003-GY N001-003-OR N001-003-PU N001-003-RD N001-003-WH N001-003-YW N001-004-BL N001-005-BK N001-005-BL N001-005-GN N001-005-OR N001-005-PU N001-005-RD N001-005-WH N001-005-YW N001-006-BK N001-006-BL N001-006-GN N001-006-GY N001-006-OR N001-006-RD N001-006-WH N001-006-YW N001-007-BK N001-007-BL N001-007-GN N001-007-GY N001-007-RD N001-007-WH N001-007-YW N001-008-BL N001-010-BK N001-010-BL N001-010-GN N001-010-GY N001-010-OR N001-010-PU N001-010-RD N001-010-WH N001-010-YW N001-012-GY N001-014-GN N001-014-GY N001-014-OR N001-014-RD N001-014-YW N001-015-BK N001-015-BL N001-015-GN N001-015-GY N001-015-RD N001-015-WH N001-015-YW N001-020-BL N001-020-GN N001-020-GY N001-025-BK N001-025-GN N001-025-GY N001-025-OR N001-025-PU N001-025-RD N001-025-WH N001-025-YW N001-030-BK N001-030-BL N001-030-GY N001-035-BL N001-040-BL N001-050-BK N001-050-BL N001-050-GN N001-050-GY N001-050-RD N001-050-WH N001-050-YW N001-075-BL N001-075-GY N001-100-BK N001-100-BL N001-100-GY N001-150-GY N001-200-GY N001-S01-BL N001-S03-BL N001-S05-BL N002-001-BK N002-001-BL N002-001-GN N002-001-GY N002-001-RD N002-001-WH N002-001-YW N002-002-BK N002-002-BL N002-002-GY N002-002-YW N002-003-BK N002-003-BL N002-003-GN N002-003-GY N002-003-RD N002-003-WH N002-003-YW N002-004-BK N002-004-BL N002-004-GY N002-005-BK N002-005-BL N002-005-GN N002-005-GY N002-005-RD N002-005-WH N002-005-YW N002-006-BK N002-006-BL N002-006-GY N002-006-PU N002-006-RD N002-006-WH N002-006-YW N002-007-BK N002-007-BL N002-007-GN N002-007-GY N002-007-RD N002-007-WH N002-007-YW N002-010-BK N002-010-BL N002-010-GN N002-010-GY N002-010-RD N002-010-WH N002-010-YW N002-012-BK N002-012-BL N002-012-GY N002-014-BK N002-014-BL N002-014-GN N002-014-GY N002-014-OR N002-014-YW N002-015-BK N002-015-BL N002-015-GN N002-015-GY N002-015-YW N002-020-BK N002-020-BL N002-020-GY N002-025-BK N002-025-BL N002-025-GN N002-025-GY N002-025-WH N002-025-YW N002-030-BL N002-050-BK N002-050-BL N002-050-GY N002-050-YW N002-075-BL N002-075-GY N002-100-BK N002-100-BL N002-100-GY N003-075-BL-P N007-025-GY N007-050-GY N007-100-GY N007-150-GY N007-200-GY N010-007-GY N010-010-GY N010-010-RD N010-010-YW N010-025-YW N020-01K-BL N020-01K-GY N022-01K-BK N022-01K-BL N022-01K-GY N022-01K-WH N022-01K-YW N024-01K-BK N024-01K-BL N024-01K-GY N024-01K-WH N028-01K-GY N105-003-BL N105-006-BL N105-007-GY N105-010-GY N105-015-BL N105-025-GY N105-050-GY N105-100-GY N125-007-GY N125-010-GY N125-025-GY N125-050-GY N152-025-C3 N200-001-BK N200-001-BL N200-001-GN N200-001-GY N200-001-RD N200-001-WH N200-001-YW N200-002-BK N200-002-BL N200-002-GN N200-002-GY N200-002-RD N200-002-WH N200-002-YW N200-003-BK N200-003-BL N200-003-GN N200-003-GY N200-003-RD N200-003-WH N200-003-YW N200-005-BK N200-005-BL N200-005-GN N200-005-GY N200-005-RD N200-005-WH N200-005-YW N200-006-BK N200-006-BL N200-006-GN N200-006-GY N200-006-OR N200-006-RD N200-006-WH N200-007-BK N200-007-BL N200-007-GN N200-007-RD N200-007-WH N200-007-YW N200-010-BK N200-010-BL N200-010-GN N200-010-GY N200-010-PU N200-010-RD N200-010-WH N200-010-YW N200-012-GN N200-014-BK N200-014-BL N200-015-BK N200-015-BL N200-015-GN N200-015-GY N200-015-OR N200-015-PU N200-015-RD N200-015-WH N200-015-YW N200-020-BK N200-020-BL N200-020-GN N200-020-GY N200-020-OR N200-020-PU N200-020-WH N200-020-YW N200-025-BK N200-025-BL N200-025-GN N200-025-PU N200-025-WH N200-025-YW N200-035-BK N200-035-BL N200-035-GN N200-035-GY N200-035-OR N200-035-YW N200-050-BK N200-050-BL N200-050-GY N200-050-OR N200-050-PU N200-050-RD N200-050-YW N200-075-BL N200-100-BK N200-100-BL N200-100-OR N200-100-RD N200-100-WH N200-UR01-BL N200-UR03-BL N200-UR05-BL N200-UR07-BL N200-UR10-BL N200-UR6N-BL N200P-003BL-IND N200P-010BL-IND N200P-016BL-IND N200P-023BL-IND N200P-033BL-IND N200P-050BL-IND N201-001-BK N201-001-BK50BP N201-001-BL N201-001-BL50BP N201-001-GN N201-001-GY N201-001-OR N201-001-PU N201-001-RD N201-001-WH N201-001-YW N201-002-BK N201-002-BK50BP N201-002-BL N201-002-BL50BP N201-002-GN N201-002-GY N201-002-OR N201-002-PU N201-002-RD N201-002-WH N201-002-YW N201-003-BK N201-003-BK50BP N201-003-BL N201-003-BL50BP N201-003-GN N201-003-GY N201-003-OR N201-003-PU N201-003-RD N201-003-WH N201-003-YW N201-004-BL N201-004-GN N201-004-RD N201-004-WH N201-004-YW N201-005-BK N201-005-BK50BP N201-005-BL N201-005-BL50BP N201-005-GN N201-005-GY N201-005-OR N201-005-PU N201-005-RD N201-005-WH N201-005-YW N201-006-BK N201-006-BL N201-006-GN N201-006-GY N201-006-OR N201-006-PU N201-006-RD N201-006-WH N201-006-YW N201-007-BK N201-007-BK50BP N201-007-BL N201-007-BL50BP N201-007-GN N201-007-GY N201-007-OR N201-007-PU N201-007-RD N201-007-WH N201-007-YW N201-008-BK N201-008-BL N201-008-WH N201-010-BK N201-010-BL N201-010-GN N201-010-GY N201-010-OR N201-010-PU N201-010-RD N201-010-WH N201-010-YW N201-012-BL N201-012-GN N201-014-BK N201-014-BL N201-014-GN N201-014-GY N201-014-OR N201-014-PU N201-014-RD N201-014-WH N201-014-YW N201-015-BK N201-015-BL N201-015-GN N201-015-GY N201-015-OR N201-015-PU N201-015-RD N201-015-WH N201-015-YW N201-020-BK N201-020-BL N201-020-GN N201-020-GY N201-020-OR N201-020-PU N201-020-RD N201-020-WH N201-020-YW N201-025-BK N201-025-BL N201-025-BL-FL N201-025-GN N201-025-GY N201-025-OR N201-025-PU N201-025-RD N201-025-WH N201-025-YW N201-030-BK N201-030-BL N201-030-GY N201-035-BK N201-035-BL N201-035-GN N201-035-GY N201-035-OR N201-035-YW N201-050-BK N201-050-BL N201-050-GN N201-050-GY N201-050-GY-P N201-050-OR N201-050-PU N201-050-RD N201-050-WH N201-050-YW N201-06N-BK N201-06N-BL N201-06N-GN N201-06N-GY N201-06N-RD N201-06N-WH N201-06N-YW N201-075-BK N201-075-GY N201-100-BK N201-100-BL N201-100-GY-P N201-150-PU N201-S01-BK N201-S01-BL N201-S01-GY N201-S02-BK N201-S02-BL N201-S02-GY N201-S03-BK N201-S03-BL N201-S03-GY N201-S04-BL N201-S05-BK N201-S05-BL N201-S05-GY N201-S06-BK N201-S06-BL N201-S06-GY N201-S07-BK N201-S07-BL N201-S07-GY N201-S10-BK N201-S10-BL N201-S10-GY N201-S15-BK N201-S15-BL N201-S15-GY N201-S6N-BK N201-S6N-BL N201-S6N-GY N201-S8N-BK N201-S8N-BL N201-S8N-GY N201-SR1-BK N201-SR1-BL N201-SR1-GY N201-SR2-BK N201-SR2-BL N201-SR2-GY N201L-01M-BL N201L-02M-BL N201L-03M-BL N201L-04M-BL N201L-05M-BL N201L-07M-BL N201L-0P5M-BL N201L-10M-BL N201L-15M-BL N201L-1P5M-BL N201L-2P5M-BL N201L-3P5M-BL N201P-003-BL N201P-006-BL N201P-010-BL N201P-020-BL N201P-030-BL N201P-050-BL N202-025-BL N202-050-BL N202-075-BL N202-100-BL N202-125-BL N202-150-BL N202-175-BL N202-200-BL N204-001-BL-DN N204-001-BL-LA N204-001-BL-RA N204-001-BL-UD N204-001-BL-UP N204-003-BL-DN N204-003-BL-LA N204-003-BL-RA N204-003-BL-UD N204-003-BL-UP N204-004-BL-UD N204-005-BL-DN N204-005-BL-LA N204-005-BL-RA N204-005-BL-UD N204-005-BL-UP N204-010-BL-DN N204-010-BL-LA N204-010-BL-RA N204-010-BL-UP N204-015-BL-DN N204-015-BL-LA N204-015-BL-RA N204-015-BL-UP N204-020-BL-DN N204-020-BL-LA N204-020-BL-RA N204-020-BL-UP N204-S01-BL-DN N204-S01-BL-LA N204-S01-BL-RA N204-S01-BL-UD N204-S01-BL-UP N204-S02-BL-DN N204-S02-BL-LA N204-S02-BL-RA N204-S02-BL-UD N204-S02-BL-UP N204-S03-BL-DN N204-S03-BL-LA N204-S03-BL-RA N204-S03-BL-UD N204-S03-BL-UP N204-S05-BL-DN N204-S05-BL-LA N204-S05-BL-RA N204-S05-BL-UD N204-S05-BL-UP N204-S07-BL-DN N204-S07-BL-LA N204-S07-BL-RA N204-S07-BL-UD N204-S07-BL-UP N204-S10-BL-DN N204-S10-BL-LA N204-S10-BL-RA N204-S10-BL-UD N204-S10-BL-UP N204-S15-BL-DN N204-S15-BL-LA N204-S15-BL-RA N204-S15-BL-UD N204-S15-BL-UP N204-S20-BL-DN N204-S20-BL-LA N204-S20-BL-RA N204-S20-BL-UD N204-S20-BL-UP N206-PC03-IND N206-PC10-IND N206-PC16-IND N206-PC23-IND N206-PC33-IND N206-PC50-IND N210-007-GY N210-010-GY N220-01K-BL N220-01K-GY N220-01K-WH N222-01K-BK N222-01K-BL N222-01K-BL-LS N222-01K-GY N222-01K-WH N222-01K-YW N223-01K-BK N223-01K-BL N223-01K-WH N224-01K-BK N224-01K-BL N224-01K-BL-LP5 N224-01K-GN N224-01K-GY N224-01K-GY-LP5 N224-01K-WH N224-01K-WH-LP5 N226-01K-BL N228-01K-BK N261-001-AQ N261-001-BK N261-001-BL N261-001-GY N261-001-WH N261-001-YW N261-002-AQ N261-002-BK N261-002-BL N261-002-GY N261-002-WH N261-002-YW N261-003-AQ N261-003-BK N261-003-BL N261-003-GY N261-003-WH N261-003-YW N261-005-AQ N261-005-BK N261-005-BL N261-005-WH N261-005-YW N261-006-6FF-BL N261-006-6MF-BL N261-006-6MM-BL N261-006-AQ N261-006-BK N261-006-BL N261-006-GY N261-006-WH N261-006-YW N261-007-AQ N261-007-BK N261-007-BL N261-007-GY N261-007-YW N261-010-6MM-BL N261-010-AQ N261-010-BK N261-010-BL N261-010-WH N261-010-YW N261-014-AQ N261-014-BK N261-015-AQ N261-015-BK N261-015-BL N261-015-GY N261-015-YW N261-020-AQ N261-020-BK N261-020-BL N261-020-GY N261-020-WH N261-020-YW N261-025-AQ N261-025-BK N261-025-BL N261-025-GY N261-025-WH N261-025-YW N261-050-AQ N261-050-BK N261-050-BL N261-050-GY N261-050-WH N261-050-YW N261-06N-AQ N261-06N-BK N261-06N-BL N261-06N-GY N261-06N-WH N261-06N-YW N261-100-AQ N261-100-BK N261-100-BL N261-100-GY N261-100-WH N261-100-YW N261-S01-AQ N261-S01-BK N261-S01-BL N261-S01-WH N261-S01-YW N261-S02-AQ N261-S02-BK N261-S02-BL N261-S02-WH N261-S02-YW N261-S03-AQ N261-S03-BK N261-S03-BL N261-S03-WH N261-S03-YW N261-S04-BK N261-S04-BL N261-S05-AQ N261-S05-BK N261-S05-BL N261-S05-WH N261-S05-YW N261-S06-AQ N261-S06-BK N261-S06-BL N261-S06-WH N261-S06-YW N261-S07-AQ N261-S07-BK N261-S07-BL N261-S07-WH N261-S07-YW N261-S10-AQ N261-S10-BK N261-S10-BL N261-S10-WH N261-S10-YW N261-S15-AQ N261-S15-BK N261-S15-BL N261-S15-WH N261-S15-YW N261-S20-AQ N261-S20-BK N261-S20-BL N261-S20-WH N261-S20-YW N261-S25-AQ N261-S25-BK N261-S25-BL N261-S25-WH N261-S25-YW N261-S6N-AQ N261-S6N-BK N261-S6N-BL N261-S6N-WH N261-S6N-YW N261-UR01-BL N261-UR03-BL N261-UR05-BL N261-UR07-BL N261-UR10-BL N261-UR6N-BL N261AB-003-WH N261AB-005-WH N261AB-007-WH N261AB-010-WH N261AB-014-WH N261AB-020-WH N261AB-S01-WH N261AB-S02-WH N261AB-S05-WH N261AB-S06-WH N261AB-S07-WH N261AB-S15-WH N261P-003-BL N261P-006-BL N261P-010-BL N261P-020-BL N261P-030-BL N261P-050-BL N262-001-AQ N262-001-BK N262-001-BL N262-001-GY N262-002-AQ N262-002-BK N262-002-GY N262-003-AQ N262-003-BK N262-003-BL N262-003-GY N262-004-BK N262-005-AQ N262-005-BK N262-005-BL N262-005-GY N262-006-AQ N262-006-BK N262-006-BL N262-006-GY N262-007-AQ N262-007-BK N262-007-BL N262-007-GY N262-008-AQ N262-008-BK N262-008-BL N262-008-GY N262-010-AQ N262-010-BK N262-010-BL N262-010-GY N262-012-AQ N262-012-BK N262-012-BL N262-012-GY N262-014-AQ N262-014-BK N262-014-BL N262-014-GY N262-015-AQ N262-015-BK N262-015-BL N262-015-GY N262-020-AQ N262-020-BK N262-020-BL N262-025-AQ N262-025-BK N262-025-BL N262-025-GY N262-030-AQ N262-030-BK N262-030-BL N262-035-AQ N262-035-BK N262-035-BL N262-06N-BK N262-S01-AQ N262-S01-BK N262-S01-BL N262-S01-WH N262-S01-YW N262-S03-AQ N262-S03-BK N262-S03-BL N262-S03-WH N262-S03-YW N262-S05-AQ N262-S05-BK N262-S05-BL N262-S05-WH N262-S05-YW N262-S06-AQ N262-S06-BK N262-S06-BL N262-S06-WH N262-S06-YW N262-S07-AQ N262-S07-BK N262-S07-BL N262-S07-WH N262-S07-YW N262-S10-AQ N262-S10-BK N262-S10-BL N262-S10-WH N262-S10-YW N262-S15-AQ N262-S15-BK N262-S15-BL N262-S15-WH N262-S15-YW N262-S25-AQ N262-S25-BK N262-S25-BL N262-S25-WH N262-S25-YW N262AB-003-WH N262AB-005-WH N262AB-007-WH N262AB-010-WH N262AB-014-WH N262AB-020-WH N262AB-025-WH N265-003 N265-005 N265-010 N266-003 N266-005 N266-007 N266-010 N272-003-WH N272-006-WH N272-010-WH N272-015-WH N272-020-WH N272-025-WH N272-030-WH N272-040-WH N272-050-WH N272-060-WH N272-F01-BK N272-F01-BL N272-F01-WH N272-F02-BK N272-F02-BL N272-F02-WH N272-F03-BK N272-F03-BL N272-F03-WH N272-F05-BK N272-F05-BL N272-F05-WH N272-F06-BK N272-F06-BL N272-F06-WH N272-F07-BK N272-F07-BL N272-F07-WH N272-F10-BK N272-F10-BL N272-F10-WH N272-F12-BK N272-F12-BL N272-F12-WH N272-F15-BK N272-F15-BL N272-F15-WH N272L-F01M-BL N272L-F02M-BL N272L-F03M-BL N272L-F04M-BL N272L-F05M-BL N272L-F07M-BL N272L-F0P5M-BL N272L-F10M-BL N272L-F15M-BL N272L-F1P5M-BL N272L-F2P5M-BL N272L-F3P5M-BL NM12-601-01M-BL NM12-601-02M-BL NM12-601-03M-BL NM12-601-05M-BL NM12-601-10M-BL NM12-602-01M-BL NM12-602-02M-BL NM12-602-03M-BL NM12-602-05M-BL NM12-602-10M-BL NM12-603-01M-BL NM12-603-02M-BL NM12-603-03M-BL NM12-603-05M-BL NM12-603-10M-BL NM12-604-01M-BL NM12-604-02M-BL NM12-604-03M-BL NM12-604-05M-BL NM12-604-10M-BL NM12-6A1-01M-BL NM12-6A1-02M-BL NM12-6A1-03M-BL NM12-6A1-05M-BL NM12-6A1-10M-BL NM12-6A2-01M-BL NM12-6A2-02M-BL NM12-6A2-03M-BL NM12-6A2-05M-BL NM12-6A2-10M-BL NM12-6A3-01M-BL NM12-6A3-02M-BL NM12-6A3-03M-BL NM12-6A3-05M-BL NM12-6A3-10M-BL NM12-6A4-01M-BL NM12-6A4-02M-BL NM12-6A4-03M-BL NM12-6A4-05M-BL NM12-6A4-10M-BL
N001-014-GY
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m)
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded; Snagless
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PHYSICAL
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
26 AWG
Cable Length (ft.)
14
Cable Length (in.)
168
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
A300-01K-YW N001-001-BL N001-001-YW N001-002-BL N001-003-BK N001-003-BL N001-003-GN N001-003-GY N001-003-OR N001-003-PU N001-003-RD N001-003-WH N001-003-YW N001-004-BL N001-005-BK N001-005-BL N001-005-GN N001-005-OR N001-005-PU N001-005-RD N001-005-WH N001-005-YW N001-006-BK N001-006-BL N001-006-GN N001-006-GY N001-006-OR N001-006-RD N001-006-WH N001-006-YW N001-007-BK N001-007-BL N001-007-GN N001-007-GY N001-007-RD N001-007-WH N001-007-YW N001-008-BL N001-010-BK N001-010-BL N001-010-GN N001-010-GY N001-010-OR N001-010-PU N001-010-RD N001-010-WH N001-010-YW N001-012-GY N001-014-GN N001-014-OR N001-014-RD N001-014-YW N001-015-BK N001-015-BL N001-015-GN N001-015-GY N001-015-RD N001-015-WH N001-015-YW N001-020-BL N001-020-GN N001-020-GY N001-025-BK N001-025-BL N001-025-GN N001-025-GY N001-025-OR N001-025-PU N001-025-RD N001-025-WH N001-025-YW N001-030-BK N001-030-BL N001-030-GY N001-035-BL N001-040-BL N001-050-BK N001-050-BL N001-050-GN N001-050-GY N001-050-RD N001-050-WH N001-050-YW N001-075-BL N001-075-GY N001-100-BK N001-100-BL N001-100-GY N001-150-GY N001-200-GY N001-S01-BL N001-S03-BL N001-S05-BL N002-001-BK N002-001-BL N002-001-GN N002-001-GY N002-001-RD N002-001-WH N002-001-YW N002-002-BK N002-002-BL N002-002-GY N002-002-YW N002-003-BK N002-003-BL N002-003-GN N002-003-GY N002-003-RD N002-003-WH N002-003-YW N002-004-BK N002-004-BL N002-004-GY N002-005-BK N002-005-BL N002-005-GN N002-005-GY N002-005-RD N002-005-WH N002-005-YW N002-006-BK N002-006-BL N002-006-GY N002-006-PU N002-006-RD N002-006-WH N002-006-YW N002-007-BK N002-007-BL N002-007-GN N002-007-GY N002-007-RD N002-007-WH N002-007-YW N002-010-BK N002-010-BL N002-010-GN N002-010-GY N002-010-RD N002-010-WH N002-010-YW N002-012-BK N002-012-BL N002-012-GY N002-014-BK N002-014-BL N002-014-GN N002-014-GY N002-014-OR N002-014-YW N002-015-BK N002-015-BL N002-015-GN N002-015-GY N002-015-YW N002-020-BK N002-020-BL N002-020-GY N002-025-BK N002-025-BL N002-025-GN N002-025-GY N002-025-WH N002-025-YW N002-030-BL N002-050-BK N002-050-BL N002-050-GY N002-050-YW N002-075-BL N002-075-GY N002-100-BK N002-100-BL N002-100-GY N003-075-BL-P N007-025-GY N007-050-GY N007-100-GY N007-150-GY N007-200-GY N010-007-GY N010-010-GY N010-010-RD N010-010-YW N010-025-YW N020-01K-BL N020-01K-GY N022-01K-BK N022-01K-BL N022-01K-GY N022-01K-WH N022-01K-YW N024-01K-BK N024-01K-BL N024-01K-GY N024-01K-WH N028-01K-GY N105-003-BL N105-006-BL N105-007-GY N105-010-GY N105-015-BL N105-025-GY N105-050-GY N105-100-GY N125-007-GY N125-010-GY N125-025-GY N125-050-GY N152-025-C3 N200-001-BK N200-001-BL N200-001-GN N200-001-GY N200-001-RD N200-001-WH N200-001-YW N200-002-BK N200-002-BL N200-002-GN N200-002-GY N200-002-RD N200-002-WH N200-002-YW N200-003-BK N200-003-BL N200-003-GN N200-003-GY N200-003-RD N200-003-WH N200-003-YW N200-005-BK N200-005-BL N200-005-GN N200-005-GY N200-005-RD N200-005-WH N200-005-YW N200-006-BK N200-006-BL N200-006-GN N200-006-GY N200-006-OR N200-006-RD N200-006-WH N200-007-BK N200-007-BL N200-007-GN N200-007-RD N200-007-WH N200-007-YW N200-010-BK N200-010-BL N200-010-GN N200-010-GY N200-010-PU N200-010-RD N200-010-WH N200-010-YW N200-012-GN N200-014-BK N200-014-BL N200-015-BK N200-015-BL N200-015-GN N200-015-GY N200-015-OR N200-015-PU N200-015-RD N200-015-WH N200-015-YW N200-020-BK N200-020-BL N200-020-GN N200-020-GY N200-020-OR N200-020-PU N200-020-WH N200-020-YW N200-025-BK N200-025-BL N200-025-GN N200-025-PU N200-025-WH N200-025-YW N200-035-BK N200-035-BL N200-035-GN N200-035-GY N200-035-OR N200-035-YW N200-050-BK N200-050-BL N200-050-GY N200-050-OR N200-050-PU N200-050-RD N200-050-YW N200-075-BL N200-100-BK N200-100-BL N200-100-OR N200-100-RD N200-100-WH N200-UR01-BL N200-UR03-BL N200-UR05-BL N200-UR07-BL N200-UR10-BL N200-UR6N-BL N200P-003BL-IND N200P-010BL-IND N200P-016BL-IND N200P-023BL-IND N200P-033BL-IND N200P-050BL-IND N201-001-BK N201-001-BK50BP N201-001-BL N201-001-BL50BP N201-001-GN N201-001-GY N201-001-OR N201-001-PU N201-001-RD N201-001-WH N201-001-YW N201-002-BK N201-002-BK50BP N201-002-BL N201-002-BL50BP N201-002-GN N201-002-GY N201-002-OR N201-002-PU N201-002-RD N201-002-WH N201-002-YW N201-003-BK N201-003-BK50BP N201-003-BL N201-003-BL50BP N201-003-GN N201-003-GY N201-003-OR N201-003-PU N201-003-RD N201-003-WH N201-003-YW N201-004-BL N201-004-GN N201-004-RD N201-004-WH N201-004-YW N201-005-BK N201-005-BK50BP N201-005-BL N201-005-BL50BP N201-005-GN N201-005-GY N201-005-OR N201-005-PU N201-005-RD N201-005-WH N201-005-YW N201-006-BK N201-006-BL N201-006-GN N201-006-GY N201-006-OR N201-006-PU N201-006-RD N201-006-WH N201-006-YW N201-007-BK N201-007-BK50BP N201-007-BL N201-007-BL50BP N201-007-GN N201-007-GY N201-007-OR N201-007-PU N201-007-RD N201-007-WH N201-007-YW N201-008-BK N201-008-BL N201-008-WH N201-010-BK N201-010-BL N201-010-GN N201-010-GY N201-010-OR N201-010-PU N201-010-RD N201-010-WH N201-010-YW N201-012-BL N201-012-GN N201-014-BK N201-014-BL N201-014-GN N201-014-GY N201-014-OR N201-014-PU N201-014-RD N201-014-WH N201-014-YW N201-015-BK N201-015-BL N201-015-GN N201-015-GY N201-015-OR N201-015-PU N201-015-RD N201-015-WH N201-015-YW N201-020-BK N201-020-BL N201-020-GN N201-020-GY N201-020-OR N201-020-PU N201-020-RD N201-020-WH N201-020-YW N201-025-BK N201-025-BL N201-025-BL-FL N201-025-GN N201-025-GY N201-025-OR N201-025-PU N201-025-RD N201-025-WH N201-025-YW N201-030-BK N201-030-BL N201-030-GY N201-035-BK N201-035-BL N201-035-GN N201-035-GY N201-035-OR N201-035-YW N201-050-BK N201-050-BL N201-050-GN N201-050-GY N201-050-GY-P N201-050-OR N201-050-PU N201-050-RD N201-050-WH N201-050-YW N201-06N-BK N201-06N-BL N201-06N-GN N201-06N-GY N201-06N-RD N201-06N-WH N201-06N-YW N201-075-BK N201-075-GY N201-100-BK N201-100-BL N201-100-GY-P N201-150-PU N201-S01-BK N201-S01-BL N201-S01-GY N201-S02-BK N201-S02-BL N201-S02-GY N201-S03-BK N201-S03-BL N201-S03-GY N201-S04-BL N201-S05-BK N201-S05-BL N201-S05-GY N201-S06-BK N201-S06-BL N201-S06-GY N201-S07-BK N201-S07-BL N201-S07-GY N201-S10-BK N201-S10-BL N201-S10-GY N201-S15-BK N201-S15-BL N201-S15-GY N201-S6N-BK N201-S6N-BL N201-S6N-GY N201-S8N-BK N201-S8N-BL N201-S8N-GY N201-SR1-BK N201-SR1-BL N201-SR1-GY N201-SR2-BK N201-SR2-BL N201-SR2-GY N201L-01M-BL N201L-02M-BL N201L-03M-BL N201L-04M-BL N201L-05M-BL N201L-07M-BL N201L-0P5M-BL N201L-10M-BL N201L-15M-BL N201L-1P5M-BL N201L-2P5M-BL N201L-3P5M-BL N201P-003-BL N201P-006-BL N201P-010-BL N201P-020-BL N201P-030-BL N201P-050-BL N202-025-BL N202-050-BL N202-075-BL N202-100-BL N202-125-BL N202-150-BL N202-175-BL N202-200-BL N204-001-BL-DN N204-001-BL-LA N204-001-BL-RA N204-001-BL-UD N204-001-BL-UP N204-003-BL-DN N204-003-BL-LA N204-003-BL-RA N204-003-BL-UD N204-003-BL-UP N204-004-BL-UD N204-005-BL-DN N204-005-BL-LA N204-005-BL-RA N204-005-BL-UD N204-005-BL-UP N204-010-BL-DN N204-010-BL-LA N204-010-BL-RA N204-010-BL-UP N204-015-BL-DN N204-015-BL-LA N204-015-BL-RA N204-015-BL-UP N204-020-BL-DN N204-020-BL-LA N204-020-BL-RA N204-020-BL-UP N204-S01-BL-DN N204-S01-BL-LA N204-S01-BL-RA N204-S01-BL-UD N204-S01-BL-UP N204-S02-BL-DN N204-S02-BL-LA N204-S02-BL-RA N204-S02-BL-UD N204-S02-BL-UP N204-S03-BL-DN N204-S03-BL-LA N204-S03-BL-RA N204-S03-BL-UD N204-S03-BL-UP N204-S05-BL-DN N204-S05-BL-LA N204-S05-BL-RA N204-S05-BL-UD N204-S05-BL-UP N204-S07-BL-DN N204-S07-BL-LA N204-S07-BL-RA N204-S07-BL-UD N204-S07-BL-UP N204-S10-BL-DN N204-S10-BL-LA N204-S10-BL-RA N204-S10-BL-UD N204-S10-BL-UP N204-S15-BL-DN N204-S15-BL-LA N204-S15-BL-RA N204-S15-BL-UD N204-S15-BL-UP N204-S20-BL-DN N204-S20-BL-LA N204-S20-BL-RA N204-S20-BL-UD N204-S20-BL-UP N206-PC03-IND N206-PC10-IND N206-PC16-IND N206-PC23-IND N206-PC33-IND N206-PC50-IND N210-007-GY N210-010-GY N220-01K-BL N220-01K-GY N220-01K-WH N222-01K-BK N222-01K-BL N222-01K-BL-LS N222-01K-GY N222-01K-WH N222-01K-YW N223-01K-BK N223-01K-BL N223-01K-WH N224-01K-BK N224-01K-BL N224-01K-BL-LP5 N224-01K-GN N224-01K-GY N224-01K-GY-LP5 N224-01K-WH N224-01K-WH-LP5 N226-01K-BL N228-01K-BK N261-001-AQ N261-001-BK N261-001-BL N261-001-GY N261-001-WH N261-001-YW N261-002-AQ N261-002-BK N261-002-BL N261-002-GY N261-002-WH N261-002-YW N261-003-AQ N261-003-BK N261-003-BL N261-003-GY N261-003-WH N261-003-YW N261-005-AQ N261-005-BK N261-005-BL N261-005-WH N261-005-YW N261-006-6FF-BL N261-006-6MF-BL N261-006-6MM-BL N261-006-AQ N261-006-BK N261-006-BL N261-006-GY N261-006-WH N261-006-YW N261-007-AQ N261-007-BK N261-007-BL N261-007-GY N261-007-YW N261-010-6MM-BL N261-010-AQ N261-010-BK N261-010-BL N261-010-WH N261-010-YW N261-014-AQ N261-014-BK N261-015-AQ N261-015-BK N261-015-BL N261-015-GY N261-015-YW N261-020-AQ N261-020-BK N261-020-BL N261-020-GY N261-020-WH N261-020-YW N261-025-AQ N261-025-BK N261-025-BL N261-025-GY N261-025-WH N261-025-YW N261-050-AQ N261-050-BK N261-050-BL N261-050-GY N261-050-WH N261-050-YW N261-06N-AQ N261-06N-BK N261-06N-BL N261-06N-GY N261-06N-WH N261-06N-YW N261-100-AQ N261-100-BK N261-100-BL N261-100-GY N261-100-WH N261-100-YW N261-S01-AQ N261-S01-BK N261-S01-BL N261-S01-WH N261-S01-YW N261-S02-AQ N261-S02-BK N261-S02-BL N261-S02-WH N261-S02-YW N261-S03-AQ N261-S03-BK N261-S03-BL N261-S03-WH N261-S03-YW N261-S04-BK N261-S04-BL N261-S05-AQ N261-S05-BK N261-S05-BL N261-S05-WH N261-S05-YW N261-S06-AQ N261-S06-BK N261-S06-BL N261-S06-WH N261-S06-YW N261-S07-AQ N261-S07-BK N261-S07-BL N261-S07-WH N261-S07-YW N261-S10-AQ N261-S10-BK N261-S10-BL N261-S10-WH N261-S10-YW N261-S15-AQ N261-S15-BK N261-S15-BL N261-S15-WH N261-S15-YW N261-S20-AQ N261-S20-BK N261-S20-BL N261-S20-WH N261-S20-YW N261-S25-AQ N261-S25-BK N261-S25-BL N261-S25-WH N261-S25-YW N261-S6N-AQ N261-S6N-BK N261-S6N-BL N261-S6N-WH N261-S6N-YW N261-UR01-BL N261-UR03-BL N261-UR05-BL N261-UR07-BL N261-UR10-BL N261-UR6N-BL N261AB-003-WH N261AB-005-WH N261AB-007-WH N261AB-010-WH N261AB-014-WH N261AB-020-WH N261AB-S01-WH N261AB-S02-WH N261AB-S05-WH N261AB-S06-WH N261AB-S07-WH N261AB-S15-WH N261P-003-BL N261P-006-BL N261P-010-BL N261P-020-BL N261P-030-BL N261P-050-BL N262-001-AQ N262-001-BK N262-001-BL N262-001-GY N262-002-AQ N262-002-BK N262-002-GY N262-003-AQ N262-003-BK N262-003-BL N262-003-GY N262-004-BK N262-005-AQ N262-005-BK N262-005-BL N262-005-GY N262-006-AQ N262-006-BK N262-006-BL N262-006-GY N262-007-AQ N262-007-BK N262-007-BL N262-007-GY N262-008-AQ N262-008-BK N262-008-BL N262-008-GY N262-010-AQ N262-010-BK N262-010-BL N262-010-GY N262-012-AQ N262-012-BK N262-012-BL N262-012-GY N262-014-AQ N262-014-BK N262-014-BL N262-014-GY N262-015-AQ N262-015-BK N262-015-BL N262-015-GY N262-020-AQ N262-020-BK N262-020-BL N262-025-AQ N262-025-BK N262-025-BL N262-025-GY N262-030-AQ N262-030-BK N262-030-BL N262-035-AQ N262-035-BK N262-035-BL N262-06N-BK N262-S01-AQ N262-S01-BK N262-S01-BL N262-S01-WH N262-S01-YW N262-S03-AQ N262-S03-BK N262-S03-BL N262-S03-WH N262-S03-YW N262-S05-AQ N262-S05-BK N262-S05-BL N262-S05-WH N262-S05-YW N262-S06-AQ N262-S06-BK N262-S06-BL N262-S06-WH N262-S06-YW N262-S07-AQ N262-S07-BK N262-S07-BL N262-S07-WH N262-S07-YW N262-S10-AQ N262-S10-BK N262-S10-BL N262-S10-WH N262-S10-YW N262-S15-AQ N262-S15-BK N262-S15-BL N262-S15-WH N262-S15-YW N262-S25-AQ N262-S25-BK N262-S25-BL N262-S25-WH N262-S25-YW N262AB-003-WH N262AB-005-WH N262AB-007-WH N262AB-010-WH N262AB-014-WH N262AB-020-WH N262AB-025-WH N265-003 N265-005 N265-010 N266-003 N266-005 N266-007 N266-010 N272-003-WH N272-006-WH N272-010-WH N272-015-WH N272-020-WH N272-025-WH N272-030-WH N272-040-WH N272-050-WH N272-060-WH N272-F01-BK N272-F01-BL N272-F01-WH N272-F02-BK N272-F02-BL N272-F02-WH N272-F03-BK N272-F03-BL N272-F03-WH N272-F05-BK N272-F05-BL N272-F05-WH N272-F06-BK N272-F06-BL N272-F06-WH N272-F07-BK N272-F07-BL N272-F07-WH N272-F10-BK N272-F10-BL N272-F10-WH N272-F12-BK N272-F12-BL N272-F12-WH N272-F15-BK N272-F15-BL N272-F15-WH N272L-F01M-BL N272L-F02M-BL N272L-F03M-BL N272L-F04M-BL N272L-F05M-BL N272L-F07M-BL N272L-F0P5M-BL N272L-F10M-BL N272L-F15M-BL N272L-F1P5M-BL N272L-F2P5M-BL N272L-F3P5M-BL NM12-601-01M-BL NM12-601-02M-BL NM12-601-03M-BL NM12-601-05M-BL NM12-601-10M-BL NM12-602-01M-BL NM12-602-02M-BL NM12-602-03M-BL NM12-602-05M-BL NM12-602-10M-BL NM12-603-01M-BL NM12-603-02M-BL NM12-603-03M-BL NM12-603-05M-BL NM12-603-10M-BL NM12-604-01M-BL NM12-604-02M-BL NM12-604-03M-BL NM12-604-05M-BL NM12-604-10M-BL NM12-6A1-01M-BL NM12-6A1-02M-BL NM12-6A1-03M-BL NM12-6A1-05M-BL NM12-6A1-10M-BL NM12-6A2-01M-BL NM12-6A2-02M-BL NM12-6A2-03M-BL NM12-6A2-05M-BL NM12-6A2-10M-BL NM12-6A3-01M-BL NM12-6A3-02M-BL NM12-6A3-03M-BL NM12-6A3-05M-BL NM12-6A3-10M-BL NM12-6A4-01M-BL NM12-6A4-02M-BL NM12-6A4-03M-BL NM12-6A4-05M-BL NM12-6A4-10M-BL
N001-025-BL
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 25 ft. (7.62 m)
OVERVIEW
Technology
Cat5/5e
POWER
Power Over Cable (PoC) Support
No
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded; Snagless
Wiring Configuration
EIA/TIA 568B
Angled Connector
No
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.0 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
26 AWG
Cable Length (ft.)
25
Cable Length (in.)
300
ENVIRONMENTAL
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty