Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N062-012-KJ

12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
12
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
Black
Panel Style
Blank
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
N062-016-KJ

16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
16
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
Black
Panel Style
Blank
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED
N062-024-KJ

24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
24
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
Black
Panel Style
Blank
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED
N062-032-KJ

32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
32
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
Black
Panel Style
Blank
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.