Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N080-C25-IC-WH

Raceway Inside Corner Connector, 20 Pack, White, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed)
 
CONNECTIONS
Number of Ports
0
 
 
PHYSICAL
Color
White
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
TAA N080-C25-L-WH

Raceway L Connector, 20 Pack, White, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed)
 
CONNECTIONS
Number of Ports
0
 
 
PHYSICAL
Color
White
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
TAA N080-C25-ST-WH

Raceway Straight Connector, 20 Pack, White, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed)
 
CONNECTIONS
Number of Ports
0
 
 
PHYSICAL
Color
White
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
TAA N080-SMB1-WH

Single-Gang Surface-Mount Back Box, White, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Wall Plate
Technology
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort
Country/Region
Global
CONNECTIONS
 
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
PHYSICAL
Color
White
Total Number of Ports
0
Unit Dimensions (hwd / in.)
5.100 x 3.300 x 2.100
Unit Weight (lbs.)
0.27
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Operating Humidity Range
10 to 90% RH
FEATURES & SPECIFICATIONS
Antibacterial
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.