Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NETWORK-M2

Eaton Cybersecure Gigabit NETWORK-M2 Card for UPS and PDU, UL 2900-1 and IEC 62443-4-2 Certified

More Info
Check Prices
INPUT
Voltage Compatibility (VDC)
5V - 12V
CONNECTIONS
Slot Type
Mini-Slot
 
PHYSICAL
Unit Dimensions (hwd / in.)
1.650 x 5.190 x 2.590
ENVIRONMENTAL
Operating Temperature
32 to 104°F (0 to 40°C)
Operating Humidity Range
90% RH max. without condensation
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Protocol Support
HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS
STANDARDS & COMPLIANCE
Product Certifications
IEC 62443-4-2; UL 2900-1
Product Compliance
CE (Europe); RoHS3
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
RELAY-MS

DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

More Info
Check Prices
INPUT
 
CONNECTIONS
Slot Type
Mini-slot
Side A - Connector 1
DB9 (MALE)
PHYSICAL
Unit Dimensions (hwd / in.)
1.960 x 9.440 x 5.900
ENVIRONMENTAL
Operating Temperature
+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
 
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
90% RH max. without condensation
COMMUNICATIONS
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 60950-1; EN 61000; EN 62040-2; IEC/EN 62040
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS3
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.