Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA NFI-U05

5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN/Wall Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Ethernet Switch
INPUT
Maximum Input Amps Details
Maximum of 0.15A DC. The device power shall be supplied by SELV circuit
Voltage Compatibility (VDC)
12-48
Power Source
3-Pin Terminal Block
POWER
Power Consumption (Watts)
3.00
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

5x 10/100Base-T

SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(5) 10/100 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail; Wall-mount
Color
Black
Material of Construction
Aluminum casing
Unit Dimensions (hwd / in.)
4.300 x 0.920 x 2.910
Unit Weight (lbs.)
0.42
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature
-40 to 167 F (-40 to 75 C)
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
0
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NFI-U05A

5-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN/Wall Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Ethernet Switch with EIP QOS
INPUT
Maximum Input Amps Details
Maximum of 0.15A DC. The device power shall be supplied by SELV circuit
Voltage Compatibility (VDC)
From 12~48
Power Source
3-Pin Terminal Block
POWER
Power Consumption (Watts)
3.00
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

5x 10/100Base-T

 
PoE Supported Ports
0
Network Switch Ports
(5) 10/100 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail; Wall-mount
Color
Black
Material of Construction
Aluminum casing
Unit Dimensions (hwd / in.)
4.300 x 0.920 x 2.910
Unit Weight (lbs.)
0.42
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
 
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
0
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; RoHS; Trade Agreements Act (TAA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NFI-U08-2

8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Ethernet Switch
INPUT
Maximum Input Amps Details
Maximum of 0.2A DC. The device power shall be supplied by 61010-2-201 R/C power with LPS (Limited Power Source)
Voltage Compatibility (VDC)
12-48
Power Source
2-Pin Terminal Block
POWER
Power Consumption (Watts)
3.00
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100Base-T

SFP Uplink Ports
0
PoE Supported Ports
0
Network Switch Ports
(8) 10/100 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
3.920 x 1.970 x 4.560
Unit Weight (lbs.)
0.97
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Temperature
-40 to 167 F (-40 to 75 C)
 
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1.6Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
0
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NFI-U08-2A

8-Port Unmanaged Industrial Ethernet Switch - 10/100 Mbps, Ruggedized, -40° to 75°C, EIP QoS, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Ethernet Switch with EIP QOS
INPUT
Maximum Input Amps Details
Maximum of 0.5A DC. The device shall be supplied by SELV circuit.
Voltage Compatibility (VDC)
From 12~48
Power Source
6-Pin Terminal Block
POWER
Power Consumption (Watts)
3.00
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100Base-T

 
 
Network Switch Ports
(8) 10/100 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving; 4- RPS (Green): for Redundant Power ON; 5- ALM(Green): for Alarm triggered for abnormal power or power link down status.
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Unit Dimensions (hwd / in.)
3.920 x 1.970 x 4.560
Unit Weight (lbs.)
0.97
 
 
ENVIRONMENTAL
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
 
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
Network Compatibility Details

Auto-negotiable

Switching Capacity
1.6Gbps
Switching Capacity Details
200Mbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
 
Console Port
No
MAC Auto Learning
Yes
RMON
No
SNMP
No
Storm Control
Yes
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; RoHS; Trade Agreements Act (TAA); UKCA
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.