Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


OMNIVSINT1500XL

OmniVS 230V 1500VA 940W Line-Interactive UPS, Extended Run, Tower, USB port, C13 Outlets

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
5A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
UPS Input Connection Description
Attached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country-specific plug.
UPS Input Cord Length (ft.)
0.5
 
 
 
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
940
Output Capacity (kW)
0.94
Nominal Voltage Details
230V nominal output in battery mode
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Included Output Power Cables
Includes 2 C13 to C14 output power cables
Hot-Swap PDU options
PDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (940W)
Runtime Half Load (min.)
13 min. (470W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible)
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 RBC51  (quantity 2)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage Correction
Input voltages between 151 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
340
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
300
Primary UPS Width (mm)
183
UPS Housing Material
Polycarbonate
UPS Power Module Dimensions (hwd, in.)
11.8 x 7.2 x 7.5
UPS Power Module Weight (kg)
14.51
UPS Power Module Weight (lbs.)
32
Unit Weight (lbs.)
32.0000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
99
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
657
 
 
 
 
 
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB interface cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management not supported
Communications Interface
USB
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
 
APPLICATIONS
UPS Applications
Home/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product Certifications
GOST (Russia); IEC/EN 62040; IRAM (Argentina); UL 1778
Product Compliance
RoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SMX1200XLHG

SmartPro 230V 1kVA 750W Medical-Grade Line-Interactive Tower UPS with 6 Outlets, Full Isolation, Expandable Runtime

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
5A
Nominal Input Voltage(s) Supported
230V AC
UPS Input Connection Type
C14 inlet
 
UPS Input Cord Length (ft.)
0.50
Recommended Electrical Service
10A 230V
Voltage Compatibility (VAC)
230
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
750
Output Capacity (kW)
0.75
Nominal Voltage Details
230v nominal inverter output voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-18%, +8%
 
 
 
 
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13
Individually Controllable Load Banks
No
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
11 min. (750W)
Runtime Half Load (min.)
27.5 min. (375W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP36V15-2U  (limit 1);  BP36V42-3U  (multi-pack compatible);  BP36V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
36
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90%
Battery Access
Battery access door allows hot swap battery replacement without powering connected equipment off
Internal UPS Replacement Battery Cartridge
RBC36SLT
 
Expandable Runtime Description
Supports extended runtime with optional  BP36V15-2U  (limit 1) and  BP36V42-3U  external battery pack (multi-pack compatible)
Typical Battery Lifespan
3-6 years, depending on usage
VOLTAGE REGULATION
Voltage Regulation Description
Line interactive UPS offers 2 boost levels of brownout correction and a single level of overvoltage adjustment to maintain usable, computer grade output without consuming battery power over an input voltage range of 155 to 274V AC.
Overvoltage Correction
Input voltages between 245 and 274V AC are reduced by 9%
Undervoltage Correction
Input voltages between 183 and 199 are boosted by 10%
Severe Undervoltage Correction
Input voltages between 156 and 182 are boosted by 21%
USER INTERFACE, ALERTS & CONTROLS
Switches
Yes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions
 
Audible Alarm
Audible Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure, overload conditions and Low Battery events using our Free Power Alert UPS management software.
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
340
 
 
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Installation Form Factors Supported with Optional Accessories
Wallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)
231
Primary UPS Height (mm)
323
Primary UPS Width (mm)
191
UPS Housing Material
PVC
UPS Power Module Dimensions (hwd, in.)
12.7 x 7.5 x 9.1
UPS Power Module Weight (kg)
20.64
UPS Power Module Weight (lbs.)
45.5
Unit Weight (lbs.)
45.5000
Cooling Method
UPS cooling via rear-exit fan
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
252.2
 
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
252.2
 
 
 
 
 
COMMUNICATIONS
 
 
 
Network Management Card Description
Network management not supported
Communications Interface
USB; DB9 Serial
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
155
High Voltage Transfer to Battery Power (Setpoint)
274
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
 
Grounding Details
Ground Potential Equalization Connector: POAG-S6/20
APPLICATIONS
UPS Applications
Hospital/Medical
STANDARDS & COMPLIANCE
Product Certifications
UL 60601-1
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year limited warranty
Product Warranty Period (Puerto Rico)
2-year limited warranty
 
SUINT3000XLCD

SmartOnline 230V 3kVA 2700W On-Line Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
14.6A 220V; 14.0A 230V; 13.4A 240V
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
UPS Input Connection Type
C20 inlet
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
230V
 
Nominal Input Voltage Description
230V factory default
Input Circuit Breakers
20A
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Nominal Voltage Details
230V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal.
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Included Output Power Cables
Includes three C13 to C14 power cables
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(6) C13; (1) C19
Individually Controllable Load Banks
No
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
Power Factor
0.9
Crest Factor
3:1
Output Voltage Regulation (Economy Line Mode)
+/- 10%
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.4 min. (2700W)
Runtime Half Load (min.)
11.2 min. (1350W)
Expandable Runtime
Yes
External Battery Pack Compatibility
BP72V15-2U (limit 1);  BP72V18-2US  (multi-pack compatible); BP72V28RT-3U (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 90% (typical, full load discharge)
 
 
 
Expandable Runtime Description
External battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 280
Undervoltage Correction
2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
 
USER INTERFACE, ALERTS & CONTROLS
Switches
ON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
 
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
425
UPS AC Suppression Response Time
Instantaneous
 
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
 
Primary UPS Depth (mm)
361
Primary UPS Height (mm)
325
Primary UPS Width (mm)
191
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
12.8 x 7.5 x 14.2
UPS Power Module Weight (kg)
24.86
UPS Power Module Weight (lbs.)
54.8
Unit Weight (lbs.)
54.8000
Cooling Method
Fan
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
818
AC Mode Efficiency Rating (100% Load)
92%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1538
AC Economy Mode BTU / Hr. (Full Load)
188
AC Economy Mode Efficiency Rating (100% Load)
98%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
818
Operating Elevation
0-3280 ft. (0-1000 m)
Audible Noise
< 52 dB at front side 1m
COMMUNICATIONS
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
Network Management Cards
 TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ; RELAYIOCARD
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
LINE / BATTERY TRANSFER
Transfer Time
Zero transfer time (0 ms.)
Low Voltage Transfer to Battery Power (Setpoint)
80V (<50% load), 175V (100% load)
High Voltage Transfer to Battery Power (Setpoint)
280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation
 
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
 
 
 
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.