Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P130-000

HDMI to DVI-D Video Adapter (F/M)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI
 
CONNECTIONS
Side A - Connector 1
DVI-D SINGLE LINK (MALE)
Side B - Connector 1
HDMI (FEMALE)
 
 
 
 
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
0
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
IEC/EN 60068-2-64; IEC/EN 60068; IEC/EN 62040
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
AUDIO
 
INPUT
 
 
 
POWER
 
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
P130-000-AUDIO

4K HDMI Audio De-Embedder/Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; Toslink/SPDIF
 
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
TOSLINK (MALE)
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
RCA (FEMALE)
 
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
0
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
1.3
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
 
 
 
 
AUDIO
 
INPUT
 
 
 
POWER
 
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
P130-06N-AUDIO

4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
 
Technology
HDMI; Stereo Audio; Toslink/SPDIF
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
TOSLINK (MALE)
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
MICRO-USB B (FEMALE)
 
 
 
PHYSICAL
Color
Black
Cable Length (ft.)
0.5
Cable Length (in.)
6
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
VIDEO
 
 
 
 
 
AUDIO
 
INPUT
 
 
 
POWER
 
ENVIRONMENTAL
 
 
 
 
 
COMMUNICATIONS
 
 
P131-000-A-DISP

HDMI to VGA Active Adapter Video Converter with Audio (F/M)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; Stereo Audio; VGA/SVGA
Device Compatibility
Computer; Laptop; Monitor/HDTV
CONNECTIONS
Side A - Connector 1
HD15 (MALE)
Side B - Connector 1
3.5MM (FEMALE); HDMI (FEMALE); MICRO-USB B (FEMALE)
 
 
 
Number of Ports
3
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Length (ft.)
0
Cable Length (in.)
0
Material of Construction
ABS
Rackmountable
No
Unit Dimensions (hwd / in.)
1.330 x 2.460 x 0.370
Unit Weight (lbs.)
0.10
 
 
 
FEATURES & SPECIFICATIONS
 
 
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55032; EN 55035
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Supported Resolutions
1920x1200
Max Supported Video Resolution
1920 x 1200 (1080p)
Max Supported Color Depth
8-bit
3D Video Supported
No
 
AUDIO
Audio Specification
2 Channel Audio
INPUT
Bus Powered
Yes
Product Length (in.)
2.46
Product Length (ft.)
0.20
POWER
Power Consumption (Watts)
1.26
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
 
 
COMMUNICATIONS
EDID Compatible
Yes
Consumer Electronics Control (CEC) Supported
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.