Part Number: P131-000-A-DISP TAA
- Recommended for video presentations or streaming 1080p video for digital signage
- Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
- Included 3.5 mm audio cable carries stereo sound to monitor, receiver or speakers
- Molded one-piece converter fits easily in your backpack or laptop bag
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with HDMI output
- Display device with VGA input
Package Includes
- P131-000-A-DISP HDMI to VGA Adapter with Audio (F/M)
- USB Micro-B to USB-A cable, 1 ft.
- 3.5 mm stereo audio cable, 1 ft.
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332231208 |
| Product Type | Video Adapter |
| Device Compatibility | Computer; Laptop; Monitor/HDTV |
| Technology | HDMI; Stereo Audio; VGA/SVGA |
VIDEO
| Supported Resolutions | 1920x1200 |
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
| Max Supported Color Depth | 8-bit |
| 3D Video Supported | No |
AUDIO
| Audio Specification | 2 Channel Audio |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 2.46 |
| Product Length (ft.) | 0.20 |
POWER
| Power Consumption (Watts) | 1.26 |
CONNECTIONS
| Number of Ports | 3 |
| Side A - Connector 1 | HD15 (MALE) |
| Side B - Connector 1 | 3.5MM (FEMALE); HDMI (FEMALE); MICRO-USB B (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Cable Length (ft.) | 0 |
| Cable Length (in.) | 0 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Unit Dimensions (hwd / in.) | 1.330 x 2.460 x 0.370 |
| Unit Weight (lbs.) | 0.10 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-003-BK-GRP | High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-006-BK-GRP | High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-010-BK-GRP | High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images




















