Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P136-06N-HDV-4K

DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
 
PHYSICAL
Color
Black
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
P136-06N-HDV4K6

DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter - 4K 60 Hz HDMI, DP 1.2

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D SINGLE LINK (FEMALE)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
 
PHYSICAL
Color
Black
Cable Length (in.)
6
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
HDCP Specification
2.2
P137-06N-DVI-DL

Mini DisplayPort to DVI Dual-Link Active Adapter Video Converter (M/F), 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
 
 
Side A - Connector 2
USB A (MALE)
PHYSICAL
Color
Silver
Cable Length (in.)
6
Cable Length (ft.)
0.5
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 
P137-06N-HDV-4K

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, 4K 30Hz HDMI, DP1.2, Black, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI; HDMI; VGA/SVGA; DisplayPort
CONNECTIONS
Side A - Connector 1
MINI DISPLAYPORT (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 2
HD15 (FEMALE)
Side B - Connector 3
HDMI (FEMALE)
 
PHYSICAL
Color
Black
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
FEATURES & SPECIFICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.