Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P222-010

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
PS/2
CONNECTIONS
Side A - Connector 1
MINI DIN-6 (MALE)
Side B - Connector 1
MINI DIN-6 (FEMALE)
PHYSICAL
Color
Beige
Cable Jacket Color
Beige
Cable Length (ft.)
10
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P222-025

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 25 ft. (7.62 m)

More Info
Check Prices
OVERVIEW
Technology
PS/2
CONNECTIONS
Side A - Connector 1
MINI DIN-6 (MALE)
Side B - Connector 1
MINI DIN-6 (FEMALE)
PHYSICAL
Color
Beige
Cable Jacket Color
Beige
Cable Length (ft.)
25
Unit Dimensions (hwd / in.)
11.800 x 7.500 x 0.500
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P222-050

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 50 ft. (15.24 m)

More Info
Check Prices
OVERVIEW
Technology
PS/2
CONNECTIONS
Side A - Connector 1
MINI DIN-6 (MALE)
Side B - Connector 1
MINI DIN-6 (FEMALE)
PHYSICAL
Color
Beige
Cable Jacket Color
Beige
Cable Length (ft.)
50
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.