Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P782-006-DH

HDMI/DVI/USB KVM Cable Kit, 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DVI; HDMI
Accessory Class
KVM Switch Accessories
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE); HDMI (MALE); USB B (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB A (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
FEATURES & SPECIFICATIONS
 
 
P782-010-DH

HDMI/DVI/USB KVM Cable Kit, 10 ft. (3.05 m) - USB 2.0, 4K 60Hz

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DVI; HDMI
Accessory Class
KVM Switch Accessories
CONNECTIONS
Side A - Connector 1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB B (MALE)
Side B - Connector 1
HDMI (MALE); USB A (MALE)
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
10
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
Max Supported Video Resolution
HDMI: 3840 x 2160 @60Hz, DVI: 1920 x 1080 @60Hz
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
HDCP Specification
2.2

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.