Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
15
Input Connection Type
NEMA 5-15P
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
OUTPUT
Output Capacity (kW)
1.8
Output Capacity Details
1.8kW (120V) / 15A total capacity; 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(13) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
1U
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
7.5
Outlets Measurement (Center to Center)
30.2mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
2.000 x 20.000 x 4.500
Unit Weight (lbs.)
4.9
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PDU1220

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 20A 120V service
Maximum Input Amps
20
Input Connection Type
NEMA 5-20P
PDU Plug Type
NEMA 5-20P
Input Cord Length (ft.)
15
OUTPUT
 
Output Capacity Details
2.4kW (120V) / 20A total capacity; 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(13) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
1U
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
9.5
Outlets Measurement (Center to Center)
30.2mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
2.000 x 19.000 x 4.500
Unit Weight (lbs.)
5.2
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.