Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
15
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
 
 
OUTPUT
Output Capacity (kW)
1.8
Output Capacity Details
1.8kW (120V) / 15A total capacity; 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(13) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
1U
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
7.5
Outlets Measurement (Center to Center)
30.2mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
2.000 x 20.000 x 4.500
Unit Weight (lbs.)
4.9
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PDUB151U

100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

More Info
Check Prices
OVERVIEW
PDU Type
Hot-Swap
INPUT
Input Phase
Single-Phase
PDU Input Voltage
100; 120; 125
Recommended Electrical Service
Works with most 100-125V UPS systems up to 1500VA
Maximum Input Amps
12
PDU Plug Type
(2) NEMA 5-15P
Input Cord Length (ft.)
10
Maximum Input Amps Details
Agency de-rated to 12A continuous
Input Cord Details
Utility input cable (10 ft / 3m) / UPS input cable (4 ft / 1.2m)
OUTPUT
 
Output Capacity Details
1.52kW (125V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) 5-15R
Output Nominal Voltage
100-125V
 
Output Receptacle Details
Set of 6 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 5 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W)
USER INTERFACE, ALERTS & CONTROLS
Switches
2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature
Front Panel LEDs
Front panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green)
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
1U
Form Factors Supported
Includes installation accessories for wall mount and 1U horizontal rackmount installation in 2 or 4 post equipment racks
 
 
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.730 x 17.240 x 3.940
Unit Weight (lbs.)
5.2
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Manual Hot-Swap Bypass
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.