Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EVMA2120A

3-Phase Managed Rack PDU G4, 120/208V, 24 Outlets, 16A, 5.8kW, L21-20 Input, 10 ft. Cord, 0U Vertical

More Info
OVERVIEW
PDU Type
Managed
INPUT
Input Phase
3-Phase
PDU Input Voltage
120/208V
Recommended Electrical Service
Three-phase 120/208V service
Maximum Input Amps
20
Input Connection Type
NEMA L21-20P
PDU Plug Type
NEMA L21-20P
Voltage Compatibility (VAC)
208; 3-Phase
Input Cord Details
NEMA L21-20P
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (kVA)
5.8
Output Capacity (Watts)
5800
Output Capacity (kW)
5.8
Output Capacity Details
5.8kW (120-208V) total capacity; 20A max per output phase
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
(12) C13; (12) C39 combo outlets
Output Circuit Breakers
(3) 2-pole 20A circuit breakers
Nominal Output Voltage(s) Supported
200V; 208V
Output Receptacles
(12) C13; (12) C39
Overload Protection
(3) 2-pole 20A circuit breakers
 
CONNECTIONS
Ethernet Interface
Yes
Serial Interface
Yes
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Cascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
LED Indicators
Green = outlet is on Red = PDU has power but outlet is off
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Aluminum
Rack Height
0U
Form Factors Supported
Vertical
Housing Color
Black
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
68.100 x 2.000 x 2.080
Unit Weight (lbs.)
12.8
Rack Units
42
Mounting Details
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-13° to 149°F (-25° to 65°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation (ft.)
0-50000 ft. (0-15240 m)
COMMUNICATIONS
Network Monitoring Port
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
SNMP Compatibility
Yes
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Speed Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Management Card Description
Eaton Gigabit Network Module G4
 
 
FEATURES & SPECIFICATIONS
High Availability PDU Features
Advanced cybersecurity
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); UL 62368-1; cTUVus
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
Product Warranty Period (U.S. & Canada)
3-year limited warranty
TAA PDU3EVN6L2120

5.8kW 208/120V 3PH Monitored PDU - LX Interface, Gigabit, 45 Outlets, L21-20P Input, LCD, 1.8 m Cord, 0U 1.8 m Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 20A 208V service
Maximum Input Amps
16
 
PDU Plug Type
NEMA L21-20P
 
 
Input Cord Length (ft.)
6
Maximum Input Amps Details
Agency de-rated to 16A continuous
OUTPUT
 
 
 
Output Capacity Details
5.7kW (208/120V) total capacity; 9.2A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3)
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
 
 
Output Receptacles
(3) 5-15/20R; (36) C13; (6) C19
 
Output Nominal Voltage
208/120V
CONNECTIONS
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
 
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
Reported Load Segments
Supports monitoring of input current per phase (L1, L2, L3) and output current for each output load bank (B1-B6); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black C13/C19 outlets (B1); L2-L3 feeds dark-gray C13/C19 outlets (B2); L3-L1 feeds light-gray C13/C19 outlets (B3); L1-N feeds black 5-20R outlet (B4); L2-N feeds dark-gray 5-20R outlet (B5); L3-N feeds light-gray 5-20R outlet (B6)
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
 
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.520
Unit Weight (lbs.)
13.50
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
 
COMMUNICATIONS
Network Monitoring Port
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP Compatibility
Pre-installed LX platform network interface
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
 
 
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
USB B-to-USB A Configuration/Console Access cable
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
TAA PDU3EVN6L2130

8.6kW 208/120V 3PH Monitored PDU - LX Interface, Gigabit, 45 Outlets, L21-30P Input, LCD, 1.8 m Cord, 0U 1.8 m Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 30A 208V service
Maximum Input Amps
24
 
PDU Plug Type
NEMA L21-30P
 
 
Input Cord Length (ft.)
6
Maximum Input Amps Details
Agency de-rated to 24A continuous
OUTPUT
 
 
 
Output Capacity Details
8.6kW (208V) total capacity; 13.9A max per breakered outlet bank; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
 
 
Output Receptacles
(3) 5-15/20R; (36) C13; (6) C19
Overload Protection
Three 20A circuit breakers, one per output load bank
Output Nominal Voltage
208/120V
CONNECTIONS
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
 
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
Reported Load Segments
Supports monitoring of input current per phase (L1, L2, L3) and output current for each output load bank (B1-B6); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black C13/C19 outlets (B1); L2-L3 feeds dark-gray C13/C19 outlets (B2); L3-L1 feeds light-gray C13/C19 outlets (B3); L1-N feeds black 5-20R outlet (B4); L2-N feeds dark-gray 5-20R outlet (B5); L3-N feeds light-gray 5-20R outlet (B6)
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
 
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.520
Unit Weight (lbs.)
13.5
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
 
COMMUNICATIONS
Network Monitoring Port
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP Compatibility
Pre-installed LX platform network interface
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
 
 
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
USB B-to-USB A Configuration/Console Access cable
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
TAA PDU3XEVN6G20

11.5kW 208-240V 3PH Monitored PDU - LX Interface, Gigabit, 48 Outlets, IEC 309 16/20A Red 360-415V Input, LCD, 1.8 m Cord, 0U 1.8 m Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
3-Phase
PDU Input Voltage
360; 380; 400; 415
Recommended Electrical Service
Three-phase 16A 360-415V service
Maximum Input Amps
16
 
PDU Plug Type
IEC-60309 16/20A RED (3P+N+E)
 
Input Cord Details
11GA / 4mm2 (SOOW/ H07RN-F); IP44 Splashproof connector
Input Cord Length (ft.)
6
Maximum Input Amps Details
Agency de-rated to 16A continuous (North America)
OUTPUT
 
 
 
Output Capacity Details
11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V), 10kW (360/208V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A max (10A CE) per C13 outlet
Frequency Compatibility
50 / 60 Hz
 
 
 
Output Receptacles
(42) C13; (6) C19
 
Output Nominal Voltage
208-240V
CONNECTIONS
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
LED Indicators
One LED per output load bank (Bank 1, Bank 2, Bank 3); GREEN (Power On), YELLOW (Warning condition), Red (Critical warning condition)
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
Reported Load Segments
Supports monitoring of current per input phase (L1, L2, L3) and output current per load bank (Banks 1-3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 powers light gray outlets (Bank 1); L2-L3 powers black outlets (Bank 2); L3-L1 powers dark-gray outlets (Bank 3)
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
 
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.860
Unit Weight (lbs.)
13.49
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
 
COMMUNICATIONS
 
SNMP Compatibility
Pre-installed LX platform network interface
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
 
 
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
RJ45-to-DB9 configuration/console Access cable
FEATURES & SPECIFICATIONS
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
EN 60950-1; CAN/CSA-C22.2 No. 60950-1 (Canada); IEC 60950-1; NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.