Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA PDU3MV6L2120

5.7kW 3-Phase Local Metered PDU, 208/120V Outlets (36 C13, 6 C19, 6 5-15/20R), L21-20P, 6 ft. (1.83 m) Cord, 0U Vertical, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 20A 208V service
Maximum Input Amps
16
Maximum Input Amps Details
Agency de-rated to 16A continuous
PDU Plug Type
NEMA L21-20P
Input Cord Length (ft.)
6
 
 
OUTPUT
Output Capacity Details
5.7kW (208/120V) total capacity; 9.2A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3)
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
Output Receptacles
(6) 5-15/20R; (36) C13; (6) C19
Output Nominal Voltage
208/120V
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports monitoring of input current per phase (9.2A balanced max. per L1, L2 and L3); Outlets are color-coded and labeled for phase and load bank identification; L1-L2 feeds black C13/C19 outlets; L2-L3 feeds dark-gray C13/C19 outlets; L3-L1 feeds light-gray C13/C19 outlets; L1-N feeds black 5-20R outlets; L2-N feeds dark-gray 5-20R outlets; L3-N feeds light-gray 5-20R outlets
Front Panel LCD Display
Set of 3 digital current meters report input current per phase
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 1.930
Unit Weight (lbs.)
12.6
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
TAA PDU3MV6L2130A

3-Phase Local Metered PDU, 8.6 kW, 45 208V outlets (36 C13, 9 C19), 6 ft. (1.83 m) NEMA L21-30P Input connection, TAA Compliant

More Info
Check Prices
OVERVIEW
PDU Type
Local Metered
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 30A 208V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L21-30P
Input Cord Length (ft.)
6
 
 
OUTPUT
Output Capacity Details
8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(36) C13; (9) C19
Output Nominal Voltage
208V
Overload Protection
Three 20A double-pole circuit breakers (1 per output phase)
 
 
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports local monitoring of current for each output phase (13.8A balanced max per output load bank L1-L2, L2-L3 and L3-L1); Outlets are color coded and labeled for phase and load bank identification; L1-L2 feeds black outlets; L2-L3 feeds dark-gray outlets; L3-L1 feeds light-gray outlets
Front Panel LCD Display
Set of 3 digital current meters report output current per phase
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.650
Unit Weight (lbs.)
13.50
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
PDU3V6L2130

8.6kW 208/120V 3-Phase Basic PDU - 48 Outlets (36 C13, 6 C19, 6 5-15/20R), L21-30P Input, 6 ft. Cord, 70 in. 0U Rack

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
3-Phase
PDU Input Voltage
208
Recommended Electrical Service
Three-phase 30A 208V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L21-30P
Input Cord Length (ft.)
6
Input Connection Type
NEMA L21-30P
 
OUTPUT
Output Capacity Details
8.6kW (208V) total capacity; 13.9A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3); 12A max per C13 outlet; 16A max per 5-20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacle Details
5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output
Output Receptacles
(6) 5-15/20R; (36) C13; (6) C19
Output Nominal Voltage
208/120V
Overload Protection
Three 20A double-pole circuit breakers (1 per output phase)
Output Capacity (kW)
8.6
 
USER INTERFACE, ALERTS & CONTROLS
 
 
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.200 x 2.650
Unit Weight (lbs.)
13.90
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
TAA PDU3XEVSR6G30A

17.3kW 220-240V 3PH Switched PDU - LX Interface, Gigabit, 24 Outlets, IEC 309 30A Red 380-415V Input, Outlet Monitoring, LCD, 1.8 m Cord, 0U 1.8 m Height, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Switched
INPUT
Input Phase
3-Phase
PDU Input Voltage
380; 400; 415
Recommended Electrical Service
Three-phase 30A 380-415V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
Hardwire
Input Cord Length (ft.)
6
 
Input Cord Details
10GA (ST); IP44 Splashproof connector
OUTPUT
Output Capacity Details
17.3kW (415/240V), 16.6kW (400/230V), 15.8kW (380/220V) total capacity; 24A max per phase (L1-N, L2-N, L3-N); 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(12) C13; (12) C19
Output Nominal Voltage
220-240V
Overload Protection
Six 20A circuit breakers, 1 per outlet bank
 
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments
Supports monitoring of current per input phase (L1, L2, L3), output current per load bank (Banks 1-6) and per output receptacle (1-24); Outlets are color-coded and labeled for phase and load bank identification; L1-N powers black outlets (Banks 1&4); L2-N powers dark-gray outlets (Banks 2&5); L3-N powers light-gray outlets (Banks 3&6)
Front Panel LCD Display
Touchscreen LCD reports NETWORK DATA (IP address, Subnet Mask, Gateway, MAC Address, Device Name, Model, Serial Number), INPUT PHASE DATA (Amperage, Wattage, Voltage per phase, plus Unbalance percentage), LOAD BANK DATA (Amperage, Wattage, Voltage per load bank, plus total PDU output in watts), CONFIGURATION DATA (Listing of current configuration settings), ENVIRONMENTAL DATA (Reports data and status of E2 sensor modules; Sensor options are available for temperature and humidity, plus input and output dry contacts), MOBILE ACCESS (Generates a unique QR code to view reported PDU details on a mobile device)
Switches
LX Platform Interface: Recessed reset switch for interface reboot and factory reset
LED Indicators
One LED for each output receptacle offers power availability information: GREEN (Power ON), YELLOW (Warning condition), RED (Critical condition). Network Activity (Green): Flashes for network activity. Link/Network Speed (Yellow): On steady for any speed.
Current Measurement Accuracy (Amps)
+/-1%
Voltage Measurement Accuracy (Volts)
+/-1%
Power Measurement Accuracy (Watts)
+/-1%
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Rack Height
0U
Form Factors Supported
Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form Factor
Vertical (0U)
Unit Dimensions (hwd / in.)
70.000 x 2.170 x 2.520
Unit Weight (lbs.)
17.15
Unit Dimension Details
Chassis dimensions shown; See submittal drawing for additional detail
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-22° to 140°F (-30° to 60°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); IEC 60950-1; NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
USB B-to-USB A Configuration/Console Access cable
Network Monitoring Port
RJ45 Network port, RJ45 Config/Console Access port; 2x USB A ports supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. USB B port (Configuration & Console Access)
SNMP Compatibility
SNMP V1, V2c, V3
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Communications Interface
Pre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
High Availability PDU Features
Auto Probe Monitoring and Reboot (included); Auto Load Shedding

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.