Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PS-410-HGOEMCC

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Plug Features
Coiled Hospital Grade Plug
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1800
Output Receptacles
(4) 5-15R-HG
Circuit Breaker (amps)
15
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 4
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
PHYSICAL
Color
White
Material of Construction
Metal
Power Cord Color
White
Form Factors Supported
IV poles, mobile carts, crash carts and mobile medical workstations
Included Mounting Accessories
Mounting tabs and flanges
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Outlets Measurement (Center to Center)
3.05 in.
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.730 x 2.500 x 8.540
Unit Weight (lbs.)
2.20
Mounting Details
Includes flanges
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Certifications
UL 1363A
Product Compliance
NFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PS-415-HG-OEM

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 15 ft. Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Plug Features
Hospital Grade Plug
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1800
Output Receptacles
(4) 5-15R-HG
Circuit Breaker (amps)
15
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 4
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
PHYSICAL
Color
White
Material of Construction
Metal
Power Cord Color
White
Form Factors Supported
IV poles, mobile carts, crash carts and mobile medical workstations
Included Mounting Accessories
Mounting tabs and flanges
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Outlets Measurement (Center to Center)
Inner outlets = 1.27 in.
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.730 x 2.500 x 8.540
Unit Weight (lbs.)
2.25
Mounting Details
Includes flanges
Housing Color
White
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Certifications
UL 1363A
Product Compliance
NFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PS-615-HG-OEM

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Input Plug Features
Hospital Grade Plug
Input Cord Gauge Type
14 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P-HG
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
1800
Output Receptacles
(6) 5-15R-HG
Circuit Breaker (amps)
15
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 6
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
PHYSICAL
Color
White
Material of Construction
Metal
Power Cord Color
White
Form Factors Supported
IV poles, mobile carts, crash carts and mobile medical workstations
Included Mounting Accessories
Mounting tabs and flanges
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between end tabs = 330.20mm
Outlets Measurement (Center to Center)
1.52 in.
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.500 x 13.750 x 2.500
Unit Weight (lbs.)
2.25
Mounting Details
Includes flanges
Housing Color
White
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Certifications
UL 1363A
Product Compliance
NFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
PS615HG20AOEM

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
20A 120V
Input Plug Features
Hospital Grade Plug
Input Cord Gauge Type
12 gauge; SJT
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-20P-HG
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output (Watts)
2400
Output Receptacles
(6) 5-20R-HG
Circuit Breaker (amps)
20
Overload Protection
2 x 20amp breakers (1 line, 1 neutral)
Transformer Accommodation
(2) Yes
Outlet Orientation
Single row of 6
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
PHYSICAL
Color
White
Material of Construction
Metal
Power Cord Color
White
Form Factors Supported
IV poles, mobile carts, crash carts and mobile medical workstations
Included Mounting Accessories
Mounting tabs and flanges
Mounting Holes or Slots
Yes
Slot or Hole Mount Measurement (Center to Center)
Distance between end tabs = 330.20mm
Outlets Measurement (Center to Center)
1.52 in.
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.500 x 13.750 x 2.500
Unit Weight (lbs.)
2.25
Mounting Details
Includes flanges
Housing Color
White
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
Yes
Built-In Circuit Breaker
Yes
Antibacterial
No
Built-in Cable Management
No
STANDARDS & COMPLIANCE
Product Certifications
UL 1363A
Product Compliance
NFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.