Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PS4B18

4-Outlet Power Strip - British BS1363A Outlets, 220-250V AC, 13A, 1.8 m Cord, BS1363A Plug, White

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
British
Input Cord Length (ft.)
5.9
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) British BS 1363A
Circuit Breaker (amps)
13
Overload Protection
Combo power switch and circuit breaker
Outlet Orientation
Right-angled
Right-Angle Outlets
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
Protection Modes
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
White
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
11.600 x 2.900 x 2.600
Unit Weight (lbs.)
0.81
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 
PS4B18USBW

4-Outlet Power Strip with USB-A Charging - BS1363A Outlets, 220-250V, 13A, 1.8 m Cord, BS1363A Plug, White

More Info
OVERVIEW
Product Type
Power Strip
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
British
Input Cord Length (ft.)
5.9
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(4) British BS 1363A
Circuit Breaker (amps)
13
Overload Protection
Combo power switch and circuit breaker
Outlet Orientation
Right-angled
Right-Angle Outlets
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
Protection Modes
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
White
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
14.000 x 3.000 x 2.600
Unit Weight (lbs.)
0.81
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
Number of Charging Ports
2
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
PS6B35W

6-Outlet Power Strip - British BS1363A Outlets, Individually Switched, 220-250V, 13A, 3 m Cord, White

More Info
OVERVIEW
 
 
 
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
British
Input Cord Length (ft.)
9.8
Right-Angle Plug
Yes
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) British BS 1363A
Circuit Breaker (amps)
13
Overload Protection
Combo power switch and circuit breaker
Outlet Orientation
Right-angled
Right-Angle Outlets
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
Protection Modes
Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Color
White
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
18.300 x 3.400 x 3.000
Unit Weight (lbs.)
0.81
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
Built-In Circuit Breaker
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.