Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


PSCLAMP

Mounting Clamp for Medical-Grade Power Strips

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
PHYSICAL
Color
White
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
2.800 x 8.700 x 10.700
Unit Weight (lbs.)
2.0
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-in Cable Management
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
PSCLAMP2

Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
PHYSICAL
Color
White
Mounting Holes or Slots
No
 
Unit Weight (lbs.)
0.530
Material of Construction
Metal
Cable Management
Bar
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Built-in Cable Management
No
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PSHGCOVERKIT

Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

More Info
Check Prices
OVERVIEW
Accessory Type
Outlet Cover
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
Output Receptacles
Universal outlets
Right-Angle Outlets
No
PHYSICAL
Color
White
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
0.340 x 3.000 x 4.000
Unit Weight (lbs.)
0.19
Material of Construction
Plastic
 
FEATURES & SPECIFICATIONS
Antimicrobial
Yes
Built-in Cable Management
No
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
PSSS2C

Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2

More Info
OVERVIEW
Accessory Type
Mounting Accessories
Accessory Class
Power Strip Accessories
INPUT
Input Cord Length (ft.)
0
Integrated Cord Clip
No
OUTPUT
 
Right-Angle Outlets
No
PHYSICAL
Color
Black
Mounting Holes or Slots
No
Unit Dimensions (hwd / in.)
4.800 x 1.700 x 1.600
Unit Weight (lbs.)
0.56
Material of Construction
Steel
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.