Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SM2200RMXL2UP

SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
20A 120V
 
 
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
Output Capacity Details
Supports 1920 watts in standalone or extended runtime configurations
Power Factor
0.87
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switched single outlet load banks (1 5-15/20R & 1 5-15R)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1920W)
Runtime Half Load (min.)
12 min. (960W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains regulated line power output with an input voltage range of 83 and 145
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 145
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108
Severe Undervoltage Correction
Voltage boost of 24% applies when input voltage is between 83 and 95
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
62
Minimum Required Rack Depth without External Battery Pack (in.)
24.5
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.50 x 17.50 x 19.00
UPS Power Module Weight (kg)
29.03
UPS Power Module Weight (lbs.)
64
Unit Weight (lbs.)
64.000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
250
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
980
Audible Noise
45 dBA maximum, front side 1m
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in USB / Serial ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (line to battery mode); 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
 
 
 
SM2200RMXL2UPN

SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, WEBCARDLX, LCD, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
20A 120V
 
 
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1920
Output Capacity (kW)
1.92
Output Capacity Details
Supports 1920 watts output capacity when used with external battery packs
Power Factor
0.87
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-14%, +6%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switched single outlet load banks (1 5-15/20R & 1 5-15R)
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4.5 min. (1920W)
Runtime Half Load (min.)
12 min. (960W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4.5 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U 
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains regulated line power output with an input voltage range of 83 and 145
Overvoltage Correction
Voltage reduction of 12% applies when input is between 127 and 145
Undervoltage Correction
Voltage boost of 12% applies when input voltage is between 96 and 108
Severe Undervoltage Correction
Voltage boost of 24% applies when input voltage is between 83 and 95
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
Switches
3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)
22
Minimum Required Rack Depth with External Battery Pack (cm)
66
Minimum Required Rack Depth with External Battery Pack (in.)
26
Minimum Required Rack Depth without External Battery Pack (cm)
62
Minimum Required Rack Depth without External Battery Pack (in.)
24.5
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)
483
Primary UPS Height (mm)
89
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.50 x 17.50 x 19.00
UPS Power Module Weight (kg)
29.03
UPS Power Module Weight (lbs.)
64
Unit Weight (lbs.)
64.000
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
250
AC Mode Efficiency Rating (100% Load)
96%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
980
Audible Noise
45 dBA maximum, front side 1m
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Pre-installed WEBCARDLX Network Management Card interface
PowerAlert Software
For local monitoring via the UPS’s built-in USB / Serial ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card Description
Network management card included
Communications Interface
DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds (line to battery mode); 1 millisecond (battery to line mode)
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
Grounding Details
Back panel grounding lug
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
 
 
 
SMART2200NET

SmartPro 120V 2.2kVA 1.7kW Line-Interactive UPS, Tower, Extended run, 3 DB9 ports

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
15A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
20A 120V
Input Circuit Breakers
20A
Input Cord Length (ft.)
8
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1700
Output Capacity (kW)
1.7
Output Capacity Details
Output is reduced to 1200W maximum with 1-2 external battery packs and 800W maximum with 3 or more external battery packs
Power Factor
0.8
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-13% / +5%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Two switchable single outlet 5-15R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
PWM sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
11 min. (1700W)
Runtime Half Load (min.)
27 min. (850W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible)
DC System Voltage (VDC)
24
Battery Recharge Rate (Included Batteries)
Less than 9 hours from 10% to 90% (typical, full load discharge)
 
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 87 to 140
Overvoltage Correction
Input voltages between 127 and 140 are reduced by 12%
Undervoltage Correction
Input voltages between 95 and 105 are boosted by 10%
Severe Undervoltage Correction
Input voltages between 87 and 94 are boosted by 22%
USER INTERFACE, ALERTS & CONTROLS
 
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; set of 4 rear-panel switches control system enable and contact closure port inverter shutoff commands
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
720
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Tower
Rack Height
0U
 
 
 
 
 
 
 
 
 
 
Primary UPS Depth (mm)
318
Primary UPS Height (mm)
432
Primary UPS Width (mm)
229
UPS Housing Material
Polycarbonate
UPS Power Module Dimensions (hwd, in.)
17 x 9 x 12.5
UPS Power Module Weight (kg)
36.29
UPS Power Module Weight (lbs.)
80
Unit Weight (lbs.)
80.0000
Unit Dimensions (hwd / in.)
17.000 x 9.000 x 12.500
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
59
AC Mode Efficiency Rating (100% Load)
99%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
867
 
 
 
 
 
COMMUNICATIONS
 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; contact closure communications via two additional DB9 ports (3 total)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
3 DB9 cables included
 
 
Network Management Card Description
Network management not supported
Communications Interface
Contact closure; DB9 Serial
 
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
87
High Voltage Transfer to Battery Power (Setpoint)
140
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Surge/noise protection
 
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
 
 
 
 
SMART2200CRMXL

SmartPro 120V 2.2kVA 1.9kW Line-Interactive Sine Wave UPS, 4U Short Depth, Extended Run, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
16A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
20A 120V
Input Circuit Breakers
20A
 
 
OUTPUT
Output Capacity (VA)
2200
Output Capacity (kVA)
2.2
Output Capacity (Watts)
1900
Output Capacity (kW)
1.9
 
Power Factor
0.86
Nominal Voltage Details
120v nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Three switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
11 min. (1900W)
Runtime Half Load (min.)
28 min. (950W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1);  BP48V48RT4U  (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 3.6 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-2U  (quantity 2)
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
Overvoltage Correction
Input voltages between 127 and 145 are reduced by 12%
Undervoltage Correction
Input voltages between 96 and 108 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 83 and 95 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
 
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; rear panel protected switches support low/high charger settings
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
 
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
4U
Cooling Method
Fan
Included Mounting Accessory Description
Included 2POSTRMKITWM mounting accessory enables 2-post rackmount installation
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
4 post rackmount full-depth ( 4POSTRAILKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
21
Minimum Required Rack Depth with External Battery Pack (cm)
64
Minimum Required Rack Depth with External Battery Pack (in.)
25
Minimum Required Rack Depth without External Battery Pack (cm)
58
Minimum Required Rack Depth without External Battery Pack (in.)
22.8
Optional Mounting Accessory Notes
Optional  2-9USTAND  enables upright tower UPS placement;  4POSTRAILKIT  mounting bracket enables installation in 4 post racks from 20.5 to 36 inches;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
Primary UPS Depth (mm)
452
Primary UPS Height (mm)
175
Primary UPS Width (mm)
439
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
6.89 x 17.30 x 17.80
UPS Power Module Weight (kg)
45.50
UPS Power Module Weight (lbs.)
100.3
Unit Weight (lbs.)
100.300
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
242
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
885
Audible Noise
45 dBA maximum, front side 1m
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE ; RELAYIOCARD
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
 
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
 
 
LINE / BATTERY TRANSFER
Transfer Time
5 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
83
High Voltage Transfer to Battery Power (Setpoint)
145
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
 
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
 
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Product Warranty Period (U.S. & Canada)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Product Warranty Period (International)
2-year limited warranty
Product Warranty Period (Mexico)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Product Warranty Period (Puerto Rico)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.