Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


New SRP-2R-2C12-M

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 2x 44U Racks, 2x 12 kW AC Units, Service Enclosure

More Info
How to Order
INPUT
Input Connection Type
3-wire / 4-wire + Ground
Voltage Compatibility (VAC)
208
Input Frequency
60 Hz
COOLING
Airflow
2,950 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
87372
Cooling Capacity (kW)
25.6
Refrigerant
R410A
Full Cooling Specifications
Direct Expansion (DX)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
7-inch color touchscreen
PHYSICAL
Color
Black
Rack Height
44U
Maximum Device Depth (in.)
48.7
Unit Dimensions (hwd / in.)
95.070 x 112.750 x 64.880
Unit Weight (lbs.)
3550
Weight Capacity - Stationary (lbs.)
3000
Complete Configuration Dimensions (hwd / in.)
95.070 x 112.750 x 64.880
Complete Configuration Dimensions (hwd / cm)
241.48 x 286.38 x 164.80
ENVIRONMENTAL
Operating Temperature Range
64° to 104°F (18° to 40°C)
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
< 68 DBA
Operating Humidity Range
5 to 80% RH
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling units
Condensate Water Drains
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
< 68 DBA
Ingress Protection (IP) Rating
IP54
Built-in Cable Management
Yes
Fans (Type/Quantity)
EC 0-2000 RPM x 3
Locking
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details
1-year limited warranty for cooling units; 5-year limited warranty for Rack and Service Enclosure
COMPONENTS
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity
2
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Cooling Enclosure Quantity
2
Service Enclosure Description
Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application.
Service Enclosure Quantity
1
New SRP-2R-3C12-M

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 2x 44U Racks, 3x 12 kW AC Units, Service Enclosure

More Info
How to Order
INPUT
Input Connection Type
3-wire / 4-wire + Ground
Voltage Compatibility (VAC)
208
Input Frequency
60 Hz
COOLING
Airflow
4,425 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
131058
Cooling Capacity (kW)
38.4
Refrigerant
R410A
Full Cooling Specifications
Direct Expansion (DX)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
7-inch color touchscreen
PHYSICAL
Color
Black
Rack Height
44U
Maximum Device Depth (in.)
48.7
Unit Dimensions (hwd / in.)
95.070 x 129.520 x 64.880
Unit Weight (lbs.)
4387
Weight Capacity - Stationary (lbs.)
3000
Complete Configuration Dimensions (hwd / in.)
95.070 x 129.520 x 64.880
Complete Configuration Dimensions (hwd / cm)
241.48 x 328.98 x 164.80
ENVIRONMENTAL
Operating Temperature Range
64° to 104°F (18° to 40°C)
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
< 68 DBA
Operating Humidity Range
5 to 80% RH
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling units
Condensate Water Drains
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
< 68 DBA
Ingress Protection (IP) Rating
IP54
Built-in Cable Management
Yes
Fans (Type/Quantity)
EC 0-2000 RPM x 3
Locking
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details
1-year limited warranty for cooling units; 5-year limited warranty for Rack and Service Enclosure
COMPONENTS
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity
2
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Cooling Enclosure Quantity
3
Service Enclosure Description
Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application.
Service Enclosure Quantity
1
New SRP-2R-C25-M

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 2x 44U Racks, 25 kW AC Unit, Service Enclosure

More Info
How to Order
INPUT
Input Connection Type
3-wire / 4-wire + Ground
Voltage Compatibility (VAC)
208
Input Frequency
60 Hz
COOLING
Airflow
2,950 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
88000
Cooling Capacity (kW)
25.8
Refrigerant
R410A
Full Cooling Specifications
Direct Expansion (DX)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
7-inch color touchscreen
PHYSICAL
Color
Black
Rack Height
44U
Maximum Device Depth (in.)
48.7
Unit Dimensions (hwd / in.)
95.070 x 95.980 x 64.880
Unit Weight (lbs.)
2753
Weight Capacity - Stationary (lbs.)
3000
Complete Configuration Dimensions (hwd / in.)
95.070 x 95.980 x 64.880
Complete Configuration Dimensions (hwd / cm)
241.48 x 243.79 x 164.80
ENVIRONMENTAL
Operating Temperature Range
64° to 104°F (18° to 40°C)
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
< 68 DBA
Operating Humidity Range
5 to 80% RH
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling unit
Condensate Water Drains
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
< 68 DBA
Ingress Protection (IP) Rating
IP54
Built-in Cable Management
Yes
Fans (Type/Quantity)
EC 0-3000 RPM x 6
Locking
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details
1-year limited warranty for cooling unit; 5-year limited warranty for Rack and Service Enclosure
COMPONENTS
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity
2
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Cooling Enclosure Quantity
1
Service Enclosure Description
Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application.
Service Enclosure Quantity
1
New SRP-3R-2C12

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 3x 44U Racks, 2x 12 kW AC Units

More Info
How to Order
INPUT
Input Connection Type
3-wire / 4-wire + Ground
Voltage Compatibility (VAC)
208
Input Frequency
60 Hz
COOLING
Airflow
2,950 CFM
Cooling Type
Active
Cooling Capacity (BTUs)
87372
Cooling Capacity (kW)
25.6
Refrigerant
R410A
Full Cooling Specifications
Direct Expansion (DX)
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
7-inch color touchscreen
PHYSICAL
Color
Black
Rack Height
44U
Maximum Device Depth (in.)
48.7
Unit Dimensions (hwd / in.)
95.070 x 104.880 x 64.880
Unit Weight (lbs.)
3384
Weight Capacity - Stationary (lbs.)
3000
Complete Configuration Dimensions (hwd / in.)
95.070 x 104.880 x 64.880
Complete Configuration Dimensions (hwd / cm)
241.48 x 266.40 x 164.80
ENVIRONMENTAL
Operating Temperature Range
64° to 104°F (18° to 40°C)
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Operating Elevation
0-13123 ft. (0-4000 m)
Audible Noise
< 68 DBA
Operating Humidity Range
5 to 80% RH
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling units
Condensate Water Drains
Yes
FEATURES & SPECIFICATIONS
Grounding Details
Front and back door frames
Compressor Type
Rotary (Inverter Driven)
Sound Level (Noise)
< 68 DBA
Ingress Protection (IP) Rating
IP54
Built-in Cable Management
Yes
Fans (Type/Quantity)
EC 0-2000 RPM x 3
Locking
Yes
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
FCC Part 15 Class A (USA); RoHS
WARRANTY & SUPPORT
Warranty Details
1-year limited warranty for cooling units; 5-year limited warranty for Rack Enclosure
COMPONENTS
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
IT Rack Quantity
3
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Cooling Enclosure Quantity
2
 
Service Enclosure Quantity
0

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.