Part Number: SRP-2R-2C12-M New
Combines IT rack, cooling and service enclosures to form one compact, configurable performance optimized data center (POD).
- Reduces deployment time, lowers your costs and simplifies the launching process
- Houses up to 88U of rack-mount equipment on built-in mounting rails
- Slim 12 kW in-row cooling units help prevent equipment downtime due to overheating
- Service closet with vented doors is easily customizable to match your application needs
- Ideal for edge computing, AI and machine learning, and manufacturing applications
Features
Scalable Modular Data Center Promotes Quick Configuration and Lower Costs
The growth of edge computing and distributed AI has increased demand for small data centers with shorter deployment cycles, lower costs and optimized capacity. This SmartRack® Modular Data Center is composed of IT rack, cooling and service enclosures that form a performance optimized data center (POD). This solution reduces deployment time, lowers cost and simplifies the process of launching a new data center.
Easy Configuration and Scalability
The SRP-2R-2C12-M’s dual IT rack enclosures each house up to 44U of rack-mounted equipment on built-in rails. Dual cooling enclosures come with slim 12 kW in-row cooling units (SRCOOLDXRW12) to help prevent equipment malfunctions due to overheating or fluctuating temperatures. Together, the IT rack enclosures and the data center cooling enclosures form an efficient closed-loop cooling system.
Customize Your Service Closet to Match Your Needs
The service enclosure with vented doors is empty so you can customize it according to your application’s needs. For instance, it can house 3-phase UPS systems, power distribution panels, fire suppression systems or non-IT equipment that does not need to be in the environmental area of the rack and cooling unit. As your edge computing or other needs grow, you can add enclosures to the POD.
Equipment Protection
POD enclosures protect equipment from physical and environmental conditions found in factories, warehouses and other edge computing locations. Power and data cables are separated from cooling lines, protecting them from moisture. The IT rack enclosures have locking front and back doors with clear acrylic windows that allow convenient visual monitoring of equipment.
Efficient Cooling
The SRCOOLDXRW12 in-row precision cooling system includes an outdoor condenser. Removable side panels form a closed-loop cooling system with the rack enclosures to help prevent equipment malfunctions due to overheating or fluctuating temperatures. Precision cooling eliminates hot spots, prevents hot/cold mixing, reduces energy consumption, increases cooling capacity and decreases fan noise. A user-friendly color touchscreen allows local access to data and status information. The built-in WEBCARDLXMINI network interface allows remote monitoring and control.
Hassle-Free Transport and Positioning
The POD’s modular data center enclosures are durable enough to be transported on a standard flatbed truck. They arrive on-site ready to be populated, connected and powered. Included metal casters help you move the enclosures into their permanent position.
Simple Maintenance Access
Access to equipment is easy through the enclosures’ removable, locking side panels. The cooling units’ filters are user-replaceable with readily available standard-size filters.
Specifications
OVERVIEW
UPC Code | 037332287847 |
INPUT
Input Connection Type | 3-wire / 4-wire + Ground |
Voltage Compatibility (VAC) | 208 |
Input Frequency | 60 Hz |
COOLING
Airflow | 2,950 CFM |
Cooling Type | Active |
Cooling Capacity (BTUs) | 87372 |
Cooling Capacity (kW) | 25.6 |
Refrigerant | R410A |
Full Cooling Specifications | Direct Expansion (DX) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 7-inch color touchscreen |
PHYSICAL
Color | Black |
Rack Height | 44U |
Maximum Device Depth (in.) | 48.7 |
Unit Dimensions (hwd / in.) | 95.070 x 112.750 x 64.880 |
Unit Weight (lbs.) | 3550 |
Weight Capacity - Stationary (lbs.) | 3000 |
Complete Configuration Dimensions (hwd / in.) | 95.070 x 112.750 x 64.880 |
Complete Configuration Dimensions (hwd / cm) | 241.48 x 286.38 x 164.80 |
ENVIRONMENTAL
Operating Temperature Range | 64° to 104°F (18° to 40°C) |
Storage Temperature Range | -40° to 140°F (-40° to 60°C) |
Operating Elevation | 0-13123 ft. (0-4000 m) |
Audible Noise | < 68 DBA |
Operating Humidity Range | 5 to 80% RH |
Condensate Drain Pumps (L/HR) | 9 liters/hr per cooling units |
Condensate Water Drains | Yes |
FEATURES & SPECIFICATIONS
Grounding Details | Front and back door frames |
Compressor Type | Rotary (Inverter Driven) |
Sound Level (Noise) | < 68 DBA |
Ingress Protection (IP) Rating | IP54 |
Built-in Cable Management | Yes |
Fans (Type/Quantity) | EC 0-2000 RPM x 3 |
Locking | Yes |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Compliance | FCC Part 15 Class A (USA); RoHS |
WARRANTY & SUPPORT
Warranty Details | 1-year limited warranty for cooling units; 5-year limited warranty for Rack and Service Enclosure |
COMPONENTS
IT Rack Description | IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors. |
IT Rack Quantity | 2 |
Cooling Enclosure Description | Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure. |
Cooling Enclosure Quantity | 2 |
Service Enclosure Description | Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application. |
Service Enclosure Quantity | 1 |
Questions & Answers
SmartRack Modular Data Center components can be combined in a variety of ways to address the needs of diverse applications. As computing needs grow, more enclosures can be added. Contact an Eaton sales representative to discuss your needs.
A variety of door lock options are available, ranging from basic, localized security to remote opening, biometric scanners, and RFID. Read more about Modular Access Control System for Rack Enclosures.
Accessories
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting |
Accessories
Model Number | Description | |
---|---|---|
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces | |
SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
SRCOOLDXRWLTKIT | Low Ambient Temperature Kit for Select Server Rack Precision Air Conditioning Systems | |
SRCOOLLONGPKIT | Extension Pipe Kit for SRCOOLDXRW In-Row Cooling Units | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) |
Documents & Downloads
Documentation
Design Resources
- Eaton SmartRack Modular Data Center Visio Stencil
- Eaton SmartRack Modular Data Center Visio Stencil Preview
- Submittal Drawing for SRP-2R-2C12-M
- BIM Object for SRCOOLDXRW12 In-Row Precision Cooling System
- SRCOOLDXRW12 STEP File
- Submittal Drawing for SRCOOLDXRW12, SRCOOLDXRW25 (English)
- Technical Bid Specifications for SRCOOLDXRW12, SRCOOLDXRW25 (English)
Product Literature
Declarations of Conformity
Product Images