Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SU3000RTXL3UN

SmartOnline 120V 3kVA 2.4kW On-Line Double-Conversion UPS, 3U Rack/Tower, Extended Run, WEBCARDLX Network Interface

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
24A
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
L5-30P
Input Circuit Breakers
40A
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 120V
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2400
Output Capacity (kW)
2.4
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.8
Crest Factor
3:1
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable four-outlet load banks, (bank 1 - four 5-15/20R, bank 2 - four 5-15R outlets)
Output Circuit Breakers
15A branch rated (x2) - each breaker protects 4 outlets, L5-30R is unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
(4) 5-15R; (4) 5-15/20R; (1) L5-30R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (2400W)
Runtime Half Load (min.)
14 min. (1200W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP72V15-2U  (limit 1); BP72V28RT-3U (multi-pack compatible);  BP72V18-2US  (multi-pack compatible)
DC System Voltage (VDC)
72
Battery Recharge Rate (Included Batteries)
Less than 6 hours from 10% to 80% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC96-3U  (quantity 1)
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 65 (under 70% load only)
USER INTERFACE, ALERTS & CONTROLS
Switches
2 switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
510
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
29
Minimum Required Rack Depth with External Battery Pack (cm)
81
Minimum Required Rack Depth with External Battery Pack (in.)
32
Minimum Required Rack Depth without External Battery Pack (cm)
80
Minimum Required Rack Depth without External Battery Pack (in.)
31.5
Primary UPS Depth (mm)
660
Primary UPS Height (mm)
132
Primary UPS Width (mm)
452
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.8 x 26
UPS Power Module Weight (kg)
33.48
UPS Power Module Weight (lbs.)
73.8
Unit Weight (lbs.)
74.0000
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
1117
AC Economy Mode BTU / Hr. (Full Load)
523
AC Economy Mode Efficiency Rating (100% Load)
94%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1117
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1224
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Includes pre-installed Network Management Card; DB9 port supports RS232 and contact closure communications; Economy-mode setting option is available using PowerAlert software and DB9 Serial cable connection OR installed Network Management Card
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card included
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 65V ( <70% load)
High Voltage Transfer to Battery Power (Setpoint)
150
 
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (included); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SU5KRT3UG

200–240V 5000VA 5000W On-Line Double-Conversion UPS, Unity Power Factor, Hardwire In, HW/C19/C13 Out, 3U

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
Hardwire AC input: 27A (200V), 25.6A (208V), 24.2A (220V), 21.7A (230V), 22.2A (240V) maximum; Max inrush current: 100A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
 
 
 
Nominal Input Voltage Description
208V factory default
UPS Input Connection Description
Hardwire input supports 3 wire L1, L2/N, PE(GND) input configurations
Input Frequency
50 / 60 Hz
Power Factor (Input)
0.98 minimum (full load, nominal input voltage)
THDi
<8% full load; <10% half load
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
5000
Output Capacity (kW)
5
Output Capacity Details
Inverter supports up to 104% load continuously, Up to 125% / 150% for 1.0 / 0.5 min. before bypass transfer (when available) or shutdown; Loads greater than 150% trigger immediate shutdown; AC TRANSIENT RESPONSE: ±1.5% RMS of initial value (between 10% & 90% load step)
Power Factor
1.0
Crest Factor
3:1 maximum
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
MAX-QUALITY/MAX-EFFICIENCY/AUTO-ADAPTIVE MODES: Output frequency matches input nominal on startup and tracks input frequency up to ±3Hz of nominal; When input frequency is greater than ±3Hz of nominal, output frequency is inverter regulated to ±0.5Hz of nominal; BATTERY MODE: Output frequency is inverter regulated to ±0.5Hz of the configured nominal output frequency; FREQUENCY CONVERSION MODE: Output is inverter regulated to the selected 50/60Hz output setting with ±0.5Hz regulation (de-rates to 70% capacity, bypass not available); FREQUENCY REGULATION MODE: Enables frequency correction to ±0.5Hz of the frequency sensed by the UPS on startup (no de-rating, bypass is available when input frequency is within ±0.5Hz of output)
 
 
 
Load Management Receptacles
Two built-in switchable output load banks; BANK 1 (Set of 2 C19 outlets); BANK 2 (Set of 4 C13 outlets)
Output Circuit Breakers
Two 16A double-pole breakers protect 2 C19 outlets each; 10A double-pole breaker protects 4 C13 outlets
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(4) C13; (4) C19; Hardwire
Individually Controllable Load Banks
Yes
Nominal Voltage Details
Nominal output voltage selection is available via front panel LCD interface
Output Voltage Regulation
±1% Inverter output; ±10% Economy mode; ±15% Bypass mode (configurable from ±5% to ±20%); Output voltage THD <2% (full load) / <3% (half load)
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (5000W)
Runtime Half Load (min.)
14 min. (2500W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP192V12RT3US 
DC System Voltage (VDC)
192
Battery Recharge Rate (Included Batteries)
3 hours from 10% to 90% (typical, internal batteries with full load discharge); Charge settings: 1.5A (internal batteries) / 2A (with external battery packs) configures automatically; Supports temperature compensated battery charging
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC58-3US  (qty 1)
Battery Replacement Description
Hot-swappable, user replaceable internal batteries and external battery packs
Expandable Runtime Description
Up to 4 external battery packs with sensor cabling are automatically sensed and configured for advanced temperature controlled charging and accurate runtime reporting; Configurations using 5-10 external battery packs are supported, but may require the use of Tripp Lite's EXTERNAL BATTERY CONFIGURATION software for for full integration
VOLTAGE REGULATION
Voltage Regulation Description
±1% Inverter output regulation; ±10% in optional Eco mode
Overvoltage Correction
Corrects overvoltages as high as 275V
Undervoltage Correction
Corrects undervoltages as low as 156V (100% load) / 100V (50% load); derates linearly
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes main power off/on switch, plus Up, Down, Enter and Esc switches to set and execute LCD functions.
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
4 front-panel LEDs indicate AC input, AC output, Battery mode and Fault conditions
Front Panel LCD Display
Selectable LCD display with Escape, Page Up, Page Down, Enter and Power buttons enable UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1680
UPS AC Suppression Response Time
Instantaneous
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Load and thermal controlled cooling fans; Field-replaceable (92mm x 38mm, ball-bearing, 115 CFM)
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 520 to 914.4mm (20.5 to 36 in.); Enclosures require a minimum depth of 780 mm (30.7 in.) from the front rails to the closed rear door
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
37
 
 
 
 
Primary UPS Depth (mm)
762
Primary UPS Height (mm)
131
Primary UPS Width (mm)
445
UPS Housing Material
Sheet metal
UPS Power Module Dimensions (hwd, in.)
5.14 x 17.5 x 30
UPS Power Module Weight (kg)
53.57
UPS Power Module Weight (lbs.)
118.1
Unit Weight (lbs.)
117.590
Unit Dimension Details
Minimum required rack depth assumes 127mm / 5 in. additional depth for AC input/output cabling; See submittal drawing for additional dimension detail
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
1050
 
AC Economy Mode Efficiency Rating (100% Load)
>98%
 
 
AC Mode Efficiency Rating (100% Load)
>94%
Operating Elevation
Up to 6562 ft.
Audible Noise
67.1dB (full load) / 53dB (no load) front side 1m
COMMUNICATIONS
Network Management Cards
 WEBCARDLXMINI 
Network Monitoring Port Description
Includes Pre-installed WEBCARDLXMINI network management card; DB9 port supports RS-232 and Contact-closure signaling
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 serial and EPO cables included
WatchDog Compatibility
Yes
Network Management Card Description
Network management card included
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
Online to Battery mode: 0 ms. (Zero transfer time)
Low Voltage Transfer to Battery Power (Setpoint)
156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)
275V
Transfer Time (Economy Mode)
Online to Eco mode: 2 milliseconds / Eco to Battery mode: 8 milliseconds
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Hot swappable batteries; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Support for daily startup and shutoff
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SU5KRT3UHV

208/240V 5000VA 5000W On-Line Double-Conversion UPS, Unity Power Factor, Hardwire/L6-30P Input, 3U

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
Hardwire AC input: 27A (200V), 25.6A (208V), 22.2A (240V) maximum; With included NEMA L6-30P input: 24A (200/208/240V) maximum; Max inrush current: 100A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 240V AC
UPS Input Connection Type
Hardwire; L6-30P
 
 
 
Nominal Input Voltage Description
208V factory default
UPS Input Connection Description
Hardwire input supports 3 wire L1, L2/N, PE(GND) input configurations; Includes optional L6-30P input cable
Input Frequency
50 / 60 Hz
Power Factor (Input)
0.98 minimum (full load, nominal input voltage)
THDi
<8% full load; <10% half load
Input Cord Length (ft.)
10
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
5000
Output Capacity (kW)
5
Output Capacity Details
Supports 5000VA / 5000W with hardwire AC input; Maximum output capacity de-rates to 4800W (208V) / 4600W (200V) when used with included L6-30P AC input cord; Inverter supports up to 104% load continuously, Up to 125% / 150% for 1.0 / 0.5 min. before bypass transfer (when available) or shutdown; Loads greater than 150% trigger immediate shutdown; AC TRANSIENT RESPONSE: ±1.5% RMS of initial value (between 10% & 90% load step)
Power Factor
1.0
Crest Factor
3:1 maximum
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
MAX-QUALITY/MAX-EFFICIENCY/AUTO-ADAPTIVE MODES: Output frequency matches input nominal on startup and tracks input frequency up to ±3Hz of nominal; When input frequency is greater than ±3Hz of nominal, output frequency is inverter regulated to ±0.5Hz of nominal; BATTERY MODE: Output frequency is inverter regulated to ±0.5Hz of the configured nominal output frequency; FREQUENCY CONVERSION MODE: Output is inverter regulated to the selected 50/60Hz output setting with ±0.5Hz regulation (de-rates to 70% capacity, bypass not available); FREQUENCY REGULATION MODE: Enables frequency correction to ±0.5Hz of the frequency sensed by the UPS on startup (no de-rating, bypass is available when input frequency is within ±0.5Hz of output)
 
 
 
Load Management Receptacles
Two built-in switchable output load banks; BANK 1 (Set of 2 L6-30R outlets); BANK 2 (Set of 2 L6-20R outlets)
Output Circuit Breakers
Output Circuit Breakers 30A double-pole breaker protects 2 L6-30R outlets; 20A double-pole breaker protects 2 L6-20R outlets
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
Hardwire; (2) L6-20R; (2) L6-30R
Individually Controllable Load Banks
Yes
Nominal Voltage Details
Nominal output voltage selection is available via front panel LCD interface; 200/208/240V recommended
Output Voltage Regulation
±1% Inverter output; ±10% Economy mode; ±15% Bypass mode (configurable from ±5% to ±20%); Output voltage THD <2% (full load) / <3% (half load)
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (5000W)
Runtime Half Load (min.)
14 min. (2500W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP192V12RT3US 
DC System Voltage (VDC)
192
Battery Recharge Rate (Included Batteries)
3 hours from 10% to 90% (typical, internal batteries with full load discharge); Charge settings: 1.5A (internal batteries) / 2A (with external battery packs) configures automatically; Supports temperature compensated battery charging
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC58-3US  (qty 1)
Battery Replacement Description
Hot-swappable, user replaceable internal batteries and external battery packs
Expandable Runtime Description
Up to 4 external battery packs with sensor cabling are automatically sensed and configured for advanced temperature controlled charging and accurate runtime reporting; Configurations using 5-10 external battery packs are supported, but may require the use of Tripp Lite's EXTERNAL BATTERY CONFIGURATION software for for full integration
VOLTAGE REGULATION
Voltage Regulation Description
±1% Inverter output regulation; ±10% in optional Eco mode
Overvoltage Correction
Corrects overvoltages as high as 275V
Undervoltage Correction
Corrects undervoltages as low as 156V (100% load) / 100V (50% load); derates linearly
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes main power off/on switch, plus Up, Down, Enter and Esc switches to set and execute LCD functions.
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
4 front-panel LEDs indicate AC input, AC output, Battery mode and Fault conditions
Front Panel LCD Display
Selectable LCD display with Escape, Page Up, Page Down, Enter and Power buttons enable UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1680
UPS AC Suppression Response Time
Instantaneous
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Load and thermal controlled cooling fans; Field-replaceable (92mm x 38mm, ball-bearing, 115 CFM)
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 520 to 914.4mm (20.5 to 36 in.); Enclosures require a minimum depth of 818 mm (32.2 in.) from the front rails to the closed rear door
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
3
 
 
 
 
Primary UPS Depth (mm)
762
Primary UPS Height (mm)
131
Primary UPS Width (mm)
445
UPS Housing Material
Sheet metal
UPS Power Module Dimensions (hwd, in.)
5.14 x 17.5 x 30
UPS Power Module Weight (kg)
53.30
UPS Power Module Weight (lbs.)
117.5
Unit Weight (lbs.)
118.100
Unit Dimension Details
Minimum required rack depth assumes 127mm / 5 in. additional depth for AC input/output cabling; See submittal drawing for additional dimension detail
Unit Dimensions (hwd / in.)
5.140 x 17.500 x 34.000
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
1050
 
AC Economy Mode Efficiency Rating (100% Load)
>98%
 
 
AC Mode Efficiency Rating (100% Load)
>94%
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
67.1dB (full load) / 53dB (no load) front side 1m
COMMUNICATIONS
Network Management Cards
 WEBCARDLXMINI 
Network Monitoring Port Description
Includes Pre-installed WEBCARDLXMINI network management card; DB9 port supports RS-232 and Contact-closure signaling
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 serial and EPO cables included
WatchDog Compatibility
Yes
Network Management Card Description
Network management card included
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
Online to Battery mode: 0 ms. (Zero transfer time)
Low Voltage Transfer to Battery Power (Setpoint)
156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)
275V
Transfer Time (Economy Mode)
Online to Eco mode: 2 milliseconds / Eco to Battery mode: 8 milliseconds
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Hot swappable batteries; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Support for daily startup and shutoff
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
TAA SU5KRT3UHW

200–240V 5000VA 5000W On-Line Double-Conversion UPS, Unity Power Factor, Hardwire Input/Output, 3U

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
Hardwire AC input: 27A (200V), 25.6A (208V), 24.2A (220V), 21.7A (230V), 22.2A (240V) maximum; Max inrush current: 100A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
 
 
 
Nominal Input Voltage Description
208V factory default
UPS Input Connection Description
Hardwire input supports 3 wire L1, L2/N, PE(GND) input configurations
Input Frequency
50 / 60 Hz
Power Factor (Input)
0.98 minimum (full load, nominal input voltage)
THDi
<8% full load; <10% half load
 
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
5000
Output Capacity (kW)
5
Output Capacity Details
Inverter supports up to 104% load continuously, Up to 125% / 150% for 1.0 / 0.5 min. before bypass transfer (when available) or shutdown; Loads greater than 150% trigger immediate shutdown; AC TRANSIENT RESPONSE: ±1.5% RMS of initial value (between 10% & 90% load step)
Power Factor
1.0
Crest Factor
3:1 maximum
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
MAX-QUALITY/MAX-EFFICIENCY/AUTO-ADAPTIVE MODES: Output frequency matches input nominal on startup and tracks input frequency up to ±3Hz of nominal; When input frequency is greater than ±3Hz of nominal, output frequency is inverter regulated to ±0.5Hz of nominal; BATTERY MODE: Output frequency is inverter regulated to ±0.5Hz of the configured nominal output frequency; FREQUENCY CONVERSION MODE: Output is inverter regulated to the selected 50/60Hz output setting with ±0.5Hz regulation (de-rates to 70% capacity, bypass not available); FREQUENCY REGULATION MODE: Enables frequency correction to ±0.5Hz of the frequency sensed by the UPS on startup (no de-rating, bypass is available when input frequency is within ±0.5Hz of output)
 
 
 
 
 
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
Nominal Voltage Details
Nominal output voltage selection is available via front panel LCD interface
Output Voltage Regulation
±1% Inverter output; ±10% Economy mode; ±15% Bypass mode (configurable from ±5% to ±20%); Output voltage THD <2% (full load) / <3% (half load)
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (5000W)
Runtime Half Load (min.)
14 min. (2500W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP192V12RT3US 
DC System Voltage (VDC)
192
Battery Recharge Rate (Included Batteries)
3 hours from 10% to 90% (typical, internal batteries with full load discharge); Charge settings: 1.5A (internal batteries) / 2A (with external battery packs) configures automatically; Supports temperature compensated battery charging
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC58-3US  (qty 1)
Battery Replacement Description
Hot-swappable, user replaceable internal batteries and external battery packs
Expandable Runtime Description
Up to 4 external battery packs with sensor cabling are automatically sensed and configured for advanced temperature controlled charging and accurate runtime reporting; Configurations using 5-10 external battery packs are supported, but may require the use of Tripp Lite's EXTERNAL BATTERY CONFIGURATION software for for full integration
VOLTAGE REGULATION
Voltage Regulation Description
±1% Inverter output regulation; ±10% in optional Eco mode
Overvoltage Correction
Corrects overvoltages as high as 275V
Undervoltage Correction
Corrects undervoltages as low as 156V (100% load) / 100V (50% load); derates linearly
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Includes main power off/on switch, plus Up, Down, Enter and Esc switches to set and execute LCD functions.
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
4 front-panel LEDs indicate AC input, AC output, Battery mode and Fault conditions
Front Panel LCD Display
Selectable LCD display with Escape, Page Up, Page Down, Enter and Power buttons enable UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1680
UPS AC Suppression Response Time
Instantaneous
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Load and thermal controlled cooling fans; Field-replaceable (92mm x 38mm, ball-bearing, 115 CFM)
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories; Included mounting brackets support front-to-rear rail distances of 520 to 914.4mm (20.5 to 36 in.); Enclosures require a minimum depth of 754 mm (29.7 in.) from the front rails to the closed rear door
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
37
 
 
 
 
Primary UPS Depth (mm)
762
Primary UPS Height (mm)
131
Primary UPS Width (mm)
445
UPS Housing Material
Sheet metal
UPS Power Module Dimensions (hwd, in.)
5.14 x 17.5 x 30
UPS Power Module Weight (kg)
52.34
UPS Power Module Weight (lbs.)
115.39
Unit Weight (lbs.)
115.390
Unit Dimension Details
Minimum required rack depth assumes 127mm / 5 in. additional depth for AC input/output cabling; See submittal drawing for additional dimension detail
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
1050
 
AC Economy Mode Efficiency Rating (100% Load)
>98%
 
 
AC Mode Efficiency Rating (100% Load)
>94%
Operating Elevation
Up to 6562 ft.
Audible Noise
67.1dB (full load) / 53dB (no load) front side 1m
COMMUNICATIONS
Network Management Cards
 WEBCARDLXMINI 
Network Monitoring Port Description
Includes Pre-installed WEBCARDLXMINI network management card; DB9 port supports RS-232 and Contact-closure signaling
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 serial and EPO cables included
WatchDog Compatibility
Yes
Network Management Card Description
Network management card included
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
Online to Battery mode: 0 ms. (Zero transfer time)
Low Voltage Transfer to Battery Power (Setpoint)
156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)
275V
Transfer Time (Economy Mode)
Online to Eco mode: 2 milliseconds / Eco to Battery mode: 8 milliseconds
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLXMINI); Automatic inverter bypass; Hot swappable batteries; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Support for daily startup and shutoff
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.