Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


T014-001

Network Cable Continuity Tester for Cat 5/Cat6/Cat6a, Phone, USB and Coax Cable Assemblies

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Tester
Technology
Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); Coax
Accessory Class
USB Accessories
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
 
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
 
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
T050-001-USB-A

USB-A Voltage and Current Tester Kit - LCD Screen, USB 3.1 Gen 1, M/F

More Info
Check Prices
OVERVIEW
Accessory Type
Current Tester
 
Accessory Class
USB Accessories
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (FEMALE)
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Voltage Compatibility (VDC)
3.5V ~ 24V
Input Current
50mA - 6A
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Amperage) & Orange (Voltage)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
0.540 x 2.050 x 0.870
Unit Weight (lbs.)
0.03
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
T050-001-USB-C

USB-C Voltage and Current Tester Kit - LCD Screen, USB 3.1 Gen 1, M/F

More Info
OVERVIEW
Accessory Type
Current Tester
 
Accessory Class
USB Accessories
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB C (FEMALE)
 
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
Voltage Compatibility (VDC)
3.5V ~ 24V
Input Current
50mA - 6A
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Amperage) & Orange (Voltage)
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
0.540 x 2.050 x 0.870
Unit Weight (lbs.)
0.03
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
 
 
TAA U2BLOCK-A-KEY

USB-A Port Blockers with Reusable Key, 4 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Port Blocker
 
Accessory Class
USB Accessories
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB A (MALE)
Contact Plating
Nickel
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; Trade Agreements Act (TAA)
Product Certifications
IEC/EN 62040
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
Product Length (in.)
2.822
Product Length (cm.)
7.71
Product Length (ft.)
0.235
Product Length (m)
0.0717
USER INTERFACE, ALERTS & CONTROLS
 
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
-40° to 185°F (-40° to 85°C)
Storage Temperature Range
-58° to 221°F (-50° to 105°C)
 
Operating Humidity Range
0 - 95 % RH, Non-Condensing
Storage Humidity Range
0 - 95 % RH, Non-Condensing
FEATURES & SPECIFICATIONS
 
IP68 Rated
No
IP20 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.