--- Choose a new product to compare ---
B110-SP-10G B110-SP-HDMI B110-SP-HDMI-1 B110-SP-POE-1 DB9 DG206 DNET1 DRS-1215 DSUT1CSU DTEL2 EURO-4 HT10DBS IBAR8-15RM IBR12 IBAR12-20T ISOBAR12/20 UL IBAR4-6D IBAR4ULTRAUSBB IBAR6ULTRAUSBB ISOBAR12 ULTRA IBAR2-6D IB4-6/220 ISOBAR4 ULTRA IBAR6-6D ISOBAR6DBS ISOBAR6 ULTRA IBAR6 HG ISOBAR825ULTRA ISOBAR8 ULTRA IBLOK2-0 ISOTEL4 ULTRA ISOTEL6 ULTRA ISOTEL8 ULTRA PM6NS PM6SN1 SK3-0 SK30USB SK40RUSBB SK5BUCAM SK5TEL-0 SK6-0/SPIKEBLOK SK6-0B SK6-6/SPIKEBAR SK60C SK60CB SK62USBC SPIKECUBE STIK SPS-615-HG SPS406HGULTRA SPS415HGULTRA SPS606HGRA SPS610HGRA SS240806 SS3612 SS361220 SS7415-15 SS7619-15 STRIKER SUPER6OMNI B SUPER6OMNI D SUPER6TEL SUPER6TEL12 SUPER-7 SUPER725B SUPER7B SUPER7TEL SUPER7TEL15 SWIVEL6 SWIVEL6USB TLM210CAM TLM446USBB TLM506USBC TLM526USBB TLM606HJ TLM609SA TLM610CPAM TLM615SA TLM626 TLM626SA TLM626TEL15 TLM812SA TLM825SA TLM88USBC TLP1006B TLP1006USB TLP1008TEL TLP1008TELTV TLP1010USB TLP104USB TLP1208SAT TLP1208TEL TLP1208TELTV TLP128TTUSBB TLP12POAM TLP1F TLP206USB TLP26PD30WCAM TLP28PD57WCAM TLP310DMUSB TLP310USBC TLP310USBCW TLP310USBS TLP366CUBEUSBB TLP368CUBEUAM TLP36USB TLP38UAM TLP404 TLP406USBUFO TLP410UCUFOAM TLP48USBCUFO TLP4BK TLP602 TLP604 TLP604TEL TLP606 TLP606B TLP606DMUSB TLP606RNET TLP606SSTELB TLP606TAA TLP606UCTOWER TLP606USB TLP606USBB TLP606USBBTAA TLP608 TLP608DMUAM TLP608RUSBB TLP608TEL TLP610BUAM TLP610COILAM TLP615 TLP615B TLP616USB TLP648UCBAM TLP648USBC TLP64USBRA15 TLP664USBB TLP66USB TLP68UBAM TLP6B TLP6F18USB TLP706TELC TLP712 TLP712B TLP725 TLP74R TLP74RB TLP76MSG TLP76MSGB TLP76RBTEL TLP806TEL TLP806TELTAA TLP808 TLP808B TLP808TEL TLP808TELTAA TLP808TELTV TLP810NET TLP825 TLP864USBB TLP88TUSBB TLP88USBB TR-6 TRAVELCUBE TRAVELER100BT TRAVELER3USB TRAVELER3USBC ULTRABLOK
TLP1F
1-Outlet Surge Protector - French Type E Outlet, 220-250V AC, 16A, Direct Plug, Type E Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
French
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(1) French/Belgian
Circuit Breaker (amps)
16
Right-Angle Outlets
Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
Protection Modes
Includes full normal mode (H-N)
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
2.100 x 2.700 x 2.900
Unit Weight (lbs.)
0.1
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
--- Choose a new product to compare ---
B110-SP-10G B110-SP-HDMI B110-SP-HDMI-1 B110-SP-POE-1 DB9 DG206 DNET1 DRS-1215 DSUT1CSU DTEL2 EURO-4 HT10DBS IBAR8-15RM IBR12 IBAR12-20T ISOBAR12/20 UL IBAR4-6D IBAR4ULTRAUSBB IBAR6ULTRAUSBB ISOBAR12 ULTRA IBAR2-6D IB4-6/220 ISOBAR4 ULTRA IBAR6-6D ISOBAR6DBS ISOBAR6 ULTRA IBAR6 HG ISOBAR825ULTRA ISOBAR8 ULTRA IBLOK2-0 ISOTEL4 ULTRA ISOTEL6 ULTRA ISOTEL8 ULTRA PM6NS PM6SN1 SK3-0 SK30USB SK40RUSBB SK5BUCAM SK5TEL-0 SK6-0/SPIKEBLOK SK6-0B SK6-6/SPIKEBAR SK60C SK60CB SK62USBC SPIKECUBE STIK SPS-615-HG SPS406HGULTRA SPS415HGULTRA SPS606HGRA SPS610HGRA SS240806 SS3612 SS361220 SS7415-15 SS7619-15 STRIKER SUPER6OMNI B SUPER6OMNI D SUPER6TEL SUPER6TEL12 SUPER-7 SUPER725B SUPER7B SUPER7TEL SUPER7TEL15 SWIVEL6 SWIVEL6USB TLM210CAM TLM446USBB TLM506USBC TLM526USBB TLM606HJ TLM609SA TLM610CPAM TLM615SA TLM626 TLM626SA TLM626TEL15 TLM812SA TLM825SA TLM88USBC TLP1006B TLP1006USB TLP1008TEL TLP1008TELTV TLP1010USB TLP104USB TLP1208SAT TLP1208TEL TLP1208TELTV TLP128TTUSBB TLP12POAM TLP206USB TLP26PD30WCAM TLP28PD57WCAM TLP310DMUSB TLP310USBC TLP310USBCW TLP310USBS TLP366CUBEUSBB TLP368CUBEUAM TLP36USB TLP38UAM TLP404 TLP406USBUFO TLP410UCUFOAM TLP48USBCUFO TLP4BK TLP602 TLP604 TLP604TEL TLP606 TLP606B TLP606DMUSB TLP606RNET TLP606SSTELB TLP606TAA TLP606UCTOWER TLP606USB TLP606USBB TLP606USBBTAA TLP608 TLP608DMUAM TLP608RUSBB TLP608TEL TLP610BUAM TLP610COILAM TLP615 TLP615B TLP616USB TLP648UCBAM TLP648USBC TLP64USBRA15 TLP664USBB TLP66USB TLP68UBAM TLP6B TLP6B18 TLP6F18USB TLP706TELC TLP712 TLP712B TLP725 TLP74R TLP74RB TLP76MSG TLP76MSGB TLP76RBTEL TLP806TEL TLP806TELTAA TLP808 TLP808B TLP808TEL TLP808TELTAA TLP808TELTV TLP810NET TLP825 TLP864USBB TLP88TUSBB TLP88USBB TR-6 TRAVELCUBE TRAVELER100BT TRAVELER3USB TRAVELER3USBC ULTRABLOK
TLP6B18
6-Outlet Surge Protector - British BS1363A Outlets, 220-250V AC, 13A, 1.8 m Cord, BS1363A Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
British
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Cord Length (ft.)
6
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) British BS 1363A
Circuit Breaker (amps)
13
Right-Angle Outlets
Yes
Overload Protection
combo switch/circuit breaker
Outlet Orientation
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
17.700 x 3.100 x 2.600
Unit Weight (lbs.)
1.1
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
--- Choose a new product to compare ---
B110-SP-10G B110-SP-HDMI B110-SP-HDMI-1 B110-SP-POE-1 DB9 DG206 DNET1 DRS-1215 DSUT1CSU DTEL2 EURO-4 HT10DBS IBAR8-15RM IBR12 IBAR12-20T ISOBAR12/20 UL IBAR4-6D IBAR4ULTRAUSBB IBAR6ULTRAUSBB ISOBAR12 ULTRA IBAR2-6D IB4-6/220 ISOBAR4 ULTRA IBAR6-6D ISOBAR6DBS ISOBAR6 ULTRA IBAR6 HG ISOBAR825ULTRA ISOBAR8 ULTRA IBLOK2-0 ISOTEL4 ULTRA ISOTEL6 ULTRA ISOTEL8 ULTRA PM6NS PM6SN1 SK3-0 SK30USB SK40RUSBB SK5BUCAM SK5TEL-0 SK6-0/SPIKEBLOK SK6-0B SK6-6/SPIKEBAR SK60C SK60CB SK62USBC SPIKECUBE STIK SPS-615-HG SPS406HGULTRA SPS415HGULTRA SPS606HGRA SPS610HGRA SS240806 SS3612 SS361220 SS7415-15 SS7619-15 STRIKER SUPER6OMNI B SUPER6OMNI D SUPER6TEL SUPER6TEL12 SUPER-7 SUPER725B SUPER7B SUPER7TEL SUPER7TEL15 SWIVEL6 SWIVEL6USB TLM210CAM TLM446USBB TLM506USBC TLM526USBB TLM606HJ TLM609SA TLM610CPAM TLM615SA TLM626 TLM626SA TLM626TEL15 TLM812SA TLM825SA TLM88USBC TLP1006B TLP1006USB TLP1008TEL TLP1008TELTV TLP1010USB TLP104USB TLP1208SAT TLP1208TEL TLP1208TELTV TLP128TTUSBB TLP12POAM TLP206USB TLP26PD30WCAM TLP28PD57WCAM TLP310DMUSB TLP310USBC TLP310USBCW TLP310USBS TLP366CUBEUSBB TLP368CUBEUAM TLP36USB TLP38UAM TLP404 TLP406USBUFO TLP410UCUFOAM TLP48USBCUFO TLP4BK TLP602 TLP604 TLP604TEL TLP606 TLP606B TLP606DMUSB TLP606RNET TLP606SSTELB TLP606TAA TLP606UCTOWER TLP606USB TLP606USBB TLP606USBBTAA TLP608 TLP608DMUAM TLP608RUSBB TLP608TEL TLP610BUAM TLP610COILAM TLP615 TLP615B TLP616USB TLP648UCBAM TLP648USBC TLP64USBRA15 TLP664USBB TLP66USB TLP68UBAM TLP6B TLP6F18 TLP6F18USB TLP706TELC TLP712 TLP712B TLP725 TLP74R TLP74RB TLP76MSG TLP76MSGB TLP76RBTEL TLP806TEL TLP806TELTAA TLP808 TLP808B TLP808TEL TLP808TELTAA TLP808TELTV TLP810NET TLP825 TLP864USBB TLP88TUSBB TLP88USBB TR-6 TRAVELCUBE TRAVELER100BT TRAVELER3USB TRAVELER3USBC ULTRABLOK
TLP6F18
6-Outlet Surge Protector - French Type E Outlets, 220-250V AC, 16A, 1.8 m Cord, Type E Plug, White
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
French
Right-Angle Plug
Yes
Integrated Cord Clip
No
Maximum Surge Amps
250
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) French/Belgian
Circuit Breaker (amps)
16
Right-Angle Outlets
Yes
Overload Protection
combo switch/circuit breaker
Outlet Orientation
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
Protection Modes
Includes full normal mode (H-N)
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
17.500 x 2.900 x 2.000
Unit Weight (lbs.)
1
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
--- Choose a new product to compare ---
B110-SP-10G B110-SP-HDMI B110-SP-HDMI-1 B110-SP-POE-1 DB9 DG206 DNET1 DRS-1215 DSUT1CSU DTEL2 EURO-4 HT10DBS IBAR8-15RM IBR12 IBAR12-20T ISOBAR12/20 UL IBAR4-6D IBAR4ULTRAUSBB IBAR6ULTRAUSBB ISOBAR12 ULTRA IBAR2-6D IB4-6/220 ISOBAR4 ULTRA IBAR6-6D ISOBAR6DBS ISOBAR6 ULTRA IBAR6 HG ISOBAR825ULTRA ISOBAR8 ULTRA IBLOK2-0 ISOTEL4 ULTRA ISOTEL6 ULTRA ISOTEL8 ULTRA PM6NS PM6SN1 SK3-0 SK30USB SK40RUSBB SK5BUCAM SK5TEL-0 SK6-0/SPIKEBLOK SK6-0B SK6-6/SPIKEBAR SK60C SK60CB SK62USBC SPIKECUBE STIK SPS-615-HG SPS406HGULTRA SPS415HGULTRA SPS606HGRA SPS610HGRA SS240806 SS3612 SS361220 SS7415-15 SS7619-15 STRIKER SUPER6OMNI B SUPER6OMNI D SUPER6TEL SUPER6TEL12 SUPER-7 SUPER725B SUPER7B SUPER7TEL SUPER7TEL15 SWIVEL6 SWIVEL6USB TLM210CAM TLM446USBB TLM506USBC TLM526USBB TLM606HJ TLM609SA TLM610CPAM TLM615SA TLM626 TLM626SA TLM626TEL15 TLM812SA TLM825SA TLM88USBC TLP1006B TLP1006USB TLP1008TEL TLP1008TELTV TLP1010USB TLP104USB TLP1208SAT TLP1208TEL TLP1208TELTV TLP128TTUSBB TLP12POAM TLP206USB TLP26PD30WCAM TLP28PD57WCAM TLP310DMUSB TLP310USBC TLP310USBCW TLP310USBS TLP366CUBEUSBB TLP368CUBEUAM TLP36USB TLP38UAM TLP404 TLP406USBUFO TLP410UCUFOAM TLP48USBCUFO TLP4BK TLP602 TLP604 TLP604TEL TLP606 TLP606B TLP606DMUSB TLP606RNET TLP606SSTELB TLP606TAA TLP606UCTOWER TLP606USB TLP606USBB TLP606USBBTAA TLP608 TLP608DMUAM TLP608RUSBB TLP608TEL TLP610BUAM TLP610COILAM TLP615 TLP615B TLP616USB TLP648UCBAM TLP648USBC TLP64USBRA15 TLP664USBB TLP66USB TLP68UBAM TLP6B TLP6F18USB TLP6G18USB TLP706TELC TLP712 TLP712B TLP725 TLP74R TLP74RB TLP76MSG TLP76MSGB TLP76RBTEL TLP806TEL TLP806TELTAA TLP808 TLP808B TLP808TEL TLP808TELTAA TLP808TELTV TLP810NET TLP825 TLP864USBB TLP88TUSBB TLP88USBB TR-6 TRAVELCUBE TRAVELER100BT TRAVELER3USB TRAVELER3USBC ULTRABLOK
TLP6G18USB
6-Outlet Surge Protector with USB Charging - German Type F Schuko Outlets, 220-250V, 16A, Schuko Plug, White
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
230V AC
Recommended Electrical Service
230V (220-250V)
Voltage Compatibility (VAC)
220-250
Input Plug Type
German
Right-Angle Plug
Yes
Integrated Cord Clip
No
Input Cord Length (ft.)
6
Maximum Surge Amps
250
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(6) Schuko Type F
Circuit Breaker (amps)
16
Right-Angle Outlets
Yes
Overload Protection
combo switch/circuit breaker
Outlet Orientation
right-angled
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
No
Switches
Two position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
250
Protection Modes
Includes full normal mode (H-N)
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
White
Housing Color
White
Mounting Holes or Slots
Yes
Receptacle Color
White
Unit Dimensions (hwd / in.)
18.900 x 3.300 x 1.700
Unit Weight (lbs.)
1.3
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
CHARGING
Number of Charging Ports
2
Total Charging Amps
2.1A
Total Charging Watts
10.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.1A
Overcharge Protection
No