Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TLP310DMUSB

Protect It! 3-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 900 Joules, 2 USB Charging Ports, RJ45, Black Housing

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Length Details
Strip
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Output (Watts)
1800
Output Receptacles
(3) 5-15R
Circuit Breaker (amps)
15
Right-Angle Outlets
No
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
 
CHARGING
Number of Charging Ports
2
Total Charging Watts
12
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 2.4A
Overcharge Protection
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
900
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
500,500,500
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
Yes
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
Yes
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
11.020 x 2.860 x 2.470
Unit Weight (lbs.)
2.21
 
 
COMMUNICATIONS
Network Compatibility
100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
 
STANDARDS & COMPLIANCE
Product Certifications
UL 1449; UL 962A
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$20,000 Ultimate Lifetime Insurance 
TLP310USBC

Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Length Details
Strip
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Output (Watts)
1800
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
Right-Angle Outlets
No
Frequency Compatibility
60 Hz
Transformer Accommodation
(2) Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
X1 GREEN LED - PROTECTED
 
CHARGING
Number of Charging Ports
2
Total Charging Watts
15.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 3.1A
Overcharge Protection
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
510
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
1000
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.940 x 1.760 x 5.510
Unit Weight (lbs.)
2.34
Included Mounting Accessories
Mounting hardware
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
Mounting Accessory Included
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 1449; UL 962A
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$20,000 Ultimate Lifetime Insurance 
TLP310USBCW

3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Length Details
Strip
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Output (Watts)
1800
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
Right-Angle Outlets
No
Frequency Compatibility
60 Hz
Transformer Accommodation
(3) Yes
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
Diagnostic LED Details
X1 Green LED - Protected
 
CHARGING
Number of Charging Ports
2
Total Charging Watts
15.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 3.1A
Overcharge Protection
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
510
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
1000
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Gray
Mounting Holes or Slots
No
Receptacle Color
White
Unit Dimensions (hwd / in.)
1.940 x 1.760 x 5.510
Unit Weight (lbs.)
2.34
Included Mounting Accessories
Mounting hardware
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
Mounting Accessory Included
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 1449; UL 962A
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$20,000 Ultimate Lifetime Insurance 
TLP310USBS

Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing

More Info
Check Prices
OVERVIEW
Product Type
Surge Protector
Charging Form Factor
Strip
Device Compatibility
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
120V
Input Cord Length Details
Strip
Input Cord Gauge (AWG)
14
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Details
SJT
Input Cord Length (ft.)
10
Right-Angle Plug
No
Integrated Cord Clip
No
 
 
OUTPUT
Output (Watts)
1800
Output Receptacles
(4) 5-15R
Circuit Breaker (amps)
15
Right-Angle Outlets
No
Frequency Compatibility
60 Hz
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)
Yes
 
 
CHARGING
Number of Charging Ports
2
Total Charging Watts
15.5
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(2) 3.1A
Overcharge Protection
No
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
510
AC Suppression Response Time
< 1 ns
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating
1000
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Automatic Shut-Off
No
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection
No
Network (Ethernet) Protection
No
Telephone/DSL Protection
No
PHYSICAL
Material of Construction
Plastic
Power Cord Color
Black
Mounting Holes or Slots
No
Receptacle Color
Black
Unit Dimensions (hwd / in.)
2.200 x 7.240 x 1.540
Unit Weight (lbs.)
1.65
Included Mounting Accessories
Mounting brackets
 
COMMUNICATIONS
 
FEATURES & SPECIFICATIONS
Rotatable Outlets
No
Antimicrobial
No
GaN Technology
No
Mounting Accessory Included
Yes
STANDARDS & COMPLIANCE
Product Certifications
UL 1449; UL 962A
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$20,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.