Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-001-C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
Automatic Vehicle Cigarette Lighter
Input Plug Type
Car Auxiliary Power Outlet
 
OUTPUT
Output Capacity (Watts)
12
Overload Protection
Yes
CONNECTIONS
Number of Ports
1
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
USB A (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
1.4A
Total Charging Watts
12
Charging Method
USB
Charging Port Type
USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(1) 2.4A
Compatible Devices
Laptop; Smartphone; Tablet
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-002-C12

Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

More Info
Check Prices
OVERVIEW
Product Type
Car Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
 
Input Plug Type
Car Auxiliary Power Outlet
 
OUTPUT
 
Overload Protection
Yes
CONNECTIONS
Number of Ports
2
Side A - Connector 1
Car Cigarette Lighter
Side B - Connector 1
(2) USB A (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.1A
Total Charging Watts
15.5
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 2.1A (10.5W)
USB-A: 5V 1A (5W)
Charging Ports / Amps
(1) 1A; (1) 2.1A
 
PHYSICAL
Color
White
 
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-002-W12

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
 
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
 
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
OUTPUT
 
Overload Protection
Yes
CONNECTIONS
Number of Ports
2
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
(2) USB A (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
3.4A
Total Charging Watts
17
Charging Method
USB
Charging Port Type
(2) USB A (FEMALE)
Charging Ports Details
USB-A: 5V 1A (5W)
USB-A: 5V 2.4A (12W)
Charging Ports / Amps
(1) 1A; (1) 2.4A
 
PHYSICAL
Color
White
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
ENVIRONMENTAL
 
 
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH; FCC (USA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.