Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U280-CQ01

Wireless Car Charger - 15W Fast Charging, USB-C, Apple and Samsung Compatible, Windshield/Dash/Vent Phone Holder

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone
Technology
Wireless
 
 
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
Input Connection Type
USB Type-C
Voltage Compatibility (VDC)
5-12V
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
Input Current
1.5-2A
Product Length (in.)
4.764
Product Length (cm.)
12.1
Product Length (ft.)
0.397
Product Length (m)
0.121
 
 
 
 
OUTPUT
Overload Protection
Yes
 
 
POWER
Power Consumption (Watts)
15
Power Consumption Detail
15W, 10W, 7.5W, 5W
 
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power Connection (Blue)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2A
Total Charging Watts
15
Charging Method
Wireless
Charging Method Detail
Qi Compatible
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details
5W/7.5W/10W/15W
Charging Ports / Amps
2A
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
ABS, PVC
Unit Dimensions (hwd / in.)
2.894 x 4.764 x 2.047
Unit Packaging Type
Box
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
10% - 80%, NON-CONDENSING
 
 
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
No
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-Q01FL-BK-2

15W Smartphone Wireless Fast Charging Pad, Black

More Info
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Headphones; Phone; Tablet; Watch
Technology
Wireless
 
 
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
 
 
Input Plug Type
USB-C (FEMALE)
 
 
 
 
 
 
 
 
 
 
OUTPUT
 
 
 
POWER
 
 
 
 
CONNECTIONS
 
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Power, Flashing Blue - Error
CHARGING
Number of Charging Ports
0
Total Charging Amps
1.25A
Total Charging Watts
15
Charging Method
Wireless
Charging Method Detail

Qi Compatible; Quick Charge 3.0; Quick Charge 2.0

Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details

5W (5V/1A), 10W (9V/1.1A); 15W

 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
0.380 x 4.020 x 4.020
Unit Packaging Type
Box
Unit Weight (lbs.)
0.172
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
 
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
U280-Q01ST-P-BK

10W Wireless Fast-Charging Stand with International AC Adapter, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charger
Charging Form Factor
Pad/Stand
Device Compatibility
Phone
Technology
USB; Wireless
 
 
 
INPUT
Nominal Input Voltage(s) Supported
12V DC
 
 
Input Plug Type
DC Plug (Barrel type)
 
 
 
 
 
 
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Output Specs (V / A)
12V / 2A
 
 
OUTPUT
Overload Protection
Yes
Output Capacity (Watts)
10
Output (Watts)
5W, 10W
POWER
Power Consumption (Watts)
10
 
Power Source Type
AC Adapter
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
 
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Connection
CHARGING
Number of Charging Ports
0
Total Charging Amps
0.7A
Total Charging Watts
10
Charging Method
Wireless
 
Charging Port Type
WIRELESS CHARGING COIL
Charging Ports Details

5V/1A (5W); 9V/1.1A (10W)

 
 
 
 
 
PHYSICAL
Color
Black
Material of Construction
PC (Plastic)
Unit Dimensions (hwd / in.)
0.380 x 4.120 x 4.120
Unit Packaging Type
Box
Unit Weight (lbs.)
0.172
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
 
Operating Humidity Range
10% to 80% RH
Storage Humidity Range
5% to 95% RH
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
Quick Charge Compliant
No
Driver Required
No
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
New U280-Q01TST-BK

Wireless Charging Travel Stand - 15W Fast Charging, Qi Compatible, Apple and Samsung Compatible, Black

More Info
Check Prices
OVERVIEW
Product Type
Wireless Charging Stand
Charging Form Factor
Pad/Stand
Device Compatibility
Phone
Technology
USB; Wireless
Charger Functions
Charge
 
 
INPUT
Nominal Input Voltage(s) Supported
12V DC; 5V DC; 9V DC
 
 
Input Plug Type
USB-C (FEMALE)
 
 
 
 
 
 
 
 
 
 
OUTPUT
Overload Protection
Yes
Output Capacity (Watts)
15
Output (Watts)
15
POWER
 
 
 
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (FEMALE)
Side B - Connector 1
WIRELESS CHARGING COIL
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power/Charging LED (1x): Power On = Red (Solid); Charging = Green (Flashing); Foreign Object/Debris = Red (Flashing); Over-Temperature Trigger = Red/Green (Flashing); Under/Over Voltage = Green (Flashing) + Red (Solid)
CHARGING
Number of Charging Ports
1
Total Charging Amps
2.22
Total Charging Watts
15
Charging Method
Wireless
Charging Method Detail

Capable of wirelessly charging a compatible smartphone at charging outputs including 15W/10W/7.5W/5W (15W Max)

Charging Port Type
WIRELESS CHARGING COIL
 
 
Magnetic Charging
No
Wireless Charging
Yes
 
 
PHYSICAL
Color
Black
Material of Construction
ABS
Unit Dimensions (hwd / in.)
5.540 x 2.830 x 0.520
Unit Packaging Type
Box
Unit Weight (lbs.)
0.273
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.2mm
Cable Length (ft.)
3.28
Cable Length (in.)
39.37
Total Number of Ports
1
Unit Dimensions (in.)
5.54 x 2.83 x 0.52
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Operating Humidity Range
5% to 95%
Storage Humidity Range
0% to 95%
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
No
Driver Required
No
LED Lights
Yes
Qi Compliant
Yes
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.