Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U280-W01-40C1

40W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle; Laptop; Chromebook
Technology
USB
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 110; 110-240; 120; 125; 127; 200; 200-240; 208; 208/240; 220; 220-240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
1.5A (MAX)
OUTPUT
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
40
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB C (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
40
Charging Method
USB
Charging Method Detail
Power Delivery 3.0
Charging Port Type
USB C (FEMALE)
Charging Ports Details
5V 3A (15W), 9V 3A (27W), 15V 2.6A (39W) and 20V 2A (40W)
Charging Ports / Amps
(1) 3A
Compatible Devices
Smartphone; Tablet
 
PHYSICAL
Color
White
Material of Construction
Polycarbonate
Unit Dimensions (hwd / in.)
1.476 x 1.437 x 1.583
Unit Packaging Type
Box
Unit Weight (lbs.)
0.146
 
ENVIRONMENTAL
Operating Temperature Range
32° to 77°F (0° to 25°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90 % RH, Non-Condensing
Storage Humidity Range
5 to 95 % RH, Non-Condensing
Power Provided to Connected Device(s)
USB-C: 20V 2A (40W)
 
 
FEATURES & SPECIFICATIONS
GaN Technology
Yes
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
No
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
INPUT TRANSFORMER
 
U280-W01-QC3-1

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

More Info
Check Prices
OVERVIEW
Product Type
Wall Charger
Charging Form Factor
Direct Plug-In
Device Compatibility
Phone; Tablet; Amazon Kindle
Technology
USB 2.0 (High Speed)
INPUT
Nominal Input Voltage(s) Supported
120V AC; 230V AC
Input Connection Type
NEMA 1-15P
Voltage Compatibility (VAC)
100; 100-127; 100-140; 110; 110-240; 120; 125; 127; 200; 200-240
Input Frequency
50 / 60 Hz
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Input Current
0.45A Max
OUTPUT
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
18
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1
USB A (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
18
Charging Method
USB
Charging Method Detail
Quick Charge 3.0
Charging Port Type
USB A (FEMALE)
Charging Ports Details
3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Charging Ports / Amps
3A / 2A / 1.5A
Compatible Devices
Portable Speaker; Smartphone; Tablet
Charging Ports
2.4A Quick Charge; USB-A: 2A
PHYSICAL
Color
White
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
2.200 x 1.700 x 1.100
 
Unit Weight (lbs.)
0.15
Total Number of Ports
1
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
 
 
Power Provided to Connected Device(s)
18W
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
0.229
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Over Current Protection
Y
Quick Charge Compliant
3.0
Driver Required
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed
Product Compliance
RoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue (6V-6.5V/3A), Green (5V-9V/2A), Red (9V-12V/1.5A)
INPUT TRANSFORMER
Input Voltage

Supports an input voltage range of 100-240V

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.