--- Choose a new product to compare ---
B003-HC2-DOCK1 MTB3-002-HD MTB3-DOCK-03 MTB3-DOCK-03INT MTB3-DOCK-04 MTB4-HUB3-01 U215-002 U215-004-R U222-004 U222-004-R U223-004-IND U223-004-IND-1 U223-007 U223-007-IND U223-007-IND-1 U223-010 U223-010-INT U225-004-R U315-2X4 U336-U03-GB U342-DHG-402 U342-GU3 U342-SHG-001 U359-002 U359-004 U360-004-2F U360-004-4A-AL U360-004-AL U360-004-IND U360-004-MINI U360-004-R U360-004-R-INT U360-004-SLIM U360-007 U360-007-AL U360-007-AL-INT U360-007-IND U360-007-INT U360-007C-2X3 U360-010C-2X3 U360-412 U415-002-BDS U436-06N-G-C U436-06N-GB-C U442-DOCK1 U442-DOCK1-B U442-DOCK10-S U442-DOCK11-S U442-DOCK12-S U442-DOCK14-MS U442-DOCK15-S U442-DOCK16-B U442-DOCK17-GY U442-DOCK2-S U442-DOCK20-B U442-DOCK20BINT U442-DOCK21-B U442-DOCK21BINT U442-DOCK22-B U442-DOCK3-B U442-DOCK30 U442-DOCK4-INT U442-DOCK4-S U442-DOCK40-5 U442-DOCK40-6 U442-DOCK5-GY U442-DOCK5D-GY U442-DOCK6-GY U442-DOCK7D-B U442-DOCK8-B U442-DOCK8-BINT U442-DOCK8-GG U442-DOCK8G-GG U442AB-DOCK9 U444-06N-D-C U444-06N-DGU-C U444-06N-DGUB-C U444-06N-DP-C U444-06N-DP8WC U444-06N-DU-C U444-06N-DUB-C U444-06N-H3U-C U444-06N-H3UC2 U444-06N-H4-C U444-06N-H4GU-C U444-06N-H4GUBC U444-06N-H4GUC2 U444-06N-H4GUC3 U444-06N-H4GUSC U444-06N-H4K6WC U444-06N-H4MUC3 U444-06N-H4U-C U444-06N-H4U-C3 U444-06N-H4U3CS U444-06N-H4UB-C U444-06N-H4UBC2 U444-06N-HDV4K U444-06N-HGU-C U444-06N-HGUB-C U444-06N-HU-C U444-06N-HV4GU U444-06N-HV4GUB U444-06N-HV4K U444-06N-V-C U444-06N-VB-C U444-06N-VGU-C U444-06N-VGUB-C U444-06N-VU-C U444-06N-VUB-C U444-2H-DL U444-T6N-H4GUBC U444-T6N-H4UBC U460-002-2AM-C U460-002-2AM-C1 U460-003-3A1G U460-003-3A1GB U460-003-3AG U460-003-3AG-C U460-003-3AGALC U460-003-3AGB-C U460-003-3AM U460-003-3AMB U460-004-2A2C U460-004-2A2C-2 U460-004-2A2C-3 U460-004-2A2CB U460-004-4A U460-004-4A-AL U460-004-4A-C U460-004-4A-G2 U460-004-4AB U460-004-4AB-C U460-004-4C-G2C U460-006-5A1C U460-2A2C-IND U460-4A3C-IND U460-ST4-4A-C
U360-007-IND
7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
VIDEO
Extended Mode
No
Mirror Mode
No
DisplayPort Alt Mode
No
DATA
Data Ports
(7) USB A (FEMALE)
Data Ports Details
(7) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
9V - 40V / 3A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
Product Length (in.)
6.22
Product Length (cm.)
15.8
Product Length (ft.)
0.518
Product Length (m)
0.158
POWER
Power Source Type
USB
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 9-40V, 3A
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
32.4
CONNECTIONS
Number of Ports
7
Side A - Connector 1
USB 3.0 A (MALE)
Side B - Connector 1
(7) USB 3.0 A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power, 1, 2, 3, 4, 5, 6, 7)
PHYSICAL
Color
Black
Material of Construction
Steel (Galvanized Cold Rolled)
Unit Dimensions (hwd / in.)
1.000 x 5.500 x 2.500
Unit Packaging Type
Box
Unit Weight (lbs.)
0.75
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
110.6 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0)
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
7
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
--- Choose a new product to compare ---
B003-HC2-DOCK1 MTB3-002-HD MTB3-DOCK-03 MTB3-DOCK-03INT MTB3-DOCK-04 MTB4-HUB3-01 U215-002 U215-004-R U222-004 U222-004-R U223-004-IND U223-004-IND-1 U223-007 U223-007-IND U223-007-IND-1 U223-010 U223-010-INT U225-004-R U315-2X4 U336-U03-GB U342-DHG-402 U342-GU3 U342-SHG-001 U359-002 U359-004 U360-004-2F U360-004-4A-AL U360-004-AL U360-004-IND U360-004-MINI U360-004-R U360-004-R-INT U360-004-SLIM U360-007 U360-007-AL U360-007-AL-INT U360-007-INT U360-007C-2X3 U360-010-IND U360-010C-2X3 U360-412 U415-002-BDS U436-06N-G-C U436-06N-GB-C U442-DOCK1 U442-DOCK1-B U442-DOCK10-S U442-DOCK11-S U442-DOCK12-S U442-DOCK14-MS U442-DOCK15-S U442-DOCK16-B U442-DOCK17-GY U442-DOCK2-S U442-DOCK20-B U442-DOCK20BINT U442-DOCK21-B U442-DOCK21BINT U442-DOCK22-B U442-DOCK3-B U442-DOCK30 U442-DOCK4-INT U442-DOCK4-S U442-DOCK40-5 U442-DOCK40-6 U442-DOCK5-GY U442-DOCK5D-GY U442-DOCK6-GY U442-DOCK7D-B U442-DOCK8-B U442-DOCK8-BINT U442-DOCK8-GG U442-DOCK8G-GG U442AB-DOCK9 U444-06N-D-C U444-06N-DGU-C U444-06N-DGUB-C U444-06N-DP-C U444-06N-DP8WC U444-06N-DU-C U444-06N-DUB-C U444-06N-H3U-C U444-06N-H3UC2 U444-06N-H4-C U444-06N-H4GU-C U444-06N-H4GUBC U444-06N-H4GUC2 U444-06N-H4GUC3 U444-06N-H4GUSC U444-06N-H4K6WC U444-06N-H4MUC3 U444-06N-H4U-C U444-06N-H4U-C3 U444-06N-H4U3CS U444-06N-H4UB-C U444-06N-H4UBC2 U444-06N-HDV4K U444-06N-HGU-C U444-06N-HGUB-C U444-06N-HU-C U444-06N-HV4GU U444-06N-HV4GUB U444-06N-HV4K U444-06N-V-C U444-06N-VB-C U444-06N-VGU-C U444-06N-VGUB-C U444-06N-VU-C U444-06N-VUB-C U444-2H-DL U444-T6N-H4GUBC U444-T6N-H4UBC U460-002-2AM-C U460-002-2AM-C1 U460-003-3A1G U460-003-3A1GB U460-003-3AG U460-003-3AG-C U460-003-3AGALC U460-003-3AGB-C U460-003-3AM U460-003-3AMB U460-004-2A2C U460-004-2A2C-2 U460-004-2A2C-3 U460-004-2A2CB U460-004-4A U460-004-4A-AL U460-004-4A-C U460-004-4A-G2 U460-004-4AB U460-004-4AB-C U460-004-4C-G2C U460-006-5A1C U460-2A2C-IND U460-4A3C-IND U460-ST4-4A-C
U360-010-IND
10-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB A (MALE)
VIDEO
Extended Mode
No
Mirror Mode
No
DisplayPort Alt Mode
No
DATA
Data Ports
(10) USB A (FEMALE)
Data Ports Details
(10) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
9V - 40V / 3A
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Bus Powered
Yes
Product Length (in.)
7.913
Product Length (cm.)
20.1
Product Length (ft.)
0.659
Product Length (m)
0.201
POWER
Power Source Type
USB
AC Adapter
Input: 100-240V, 50/60Hz, 1.5A; Output: 9-40V, 3A
DC Barrel Plug
OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)
51.3
USB Power Delivery (PD) Charging Support
No
Power Consumption Detail
1.33-51.3 W
CONNECTIONS
Number of Ports
10
Side A - Connector 1
USB 3.0 B (MALE)
Side B - Connector 1
(10) USB 3.0 A (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10)
PHYSICAL
Color
Black
Material of Construction
Metal
Unit Dimensions (hwd / in.)
1.300 x 7.900 x 3.200
Unit Packaging Type
Box
Unit Weight (lbs.)
0.95
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
4.55-175.2 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output (USB-A 3.0)
FEATURES & SPECIFICATIONS
Over Current Protection
Yes
USB Hub Ports
Yes
Number of USB Hub Ports
10
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
--- Select ---
B003-HC2-DOCK1 MTB3-002-HD MTB3-DOCK-03 MTB3-DOCK-03INT MTB3-DOCK-04 MTB4-HUB3-01 U215-002 U215-004-R U222-004 U222-004-R U223-004-IND U223-004-IND-1 U223-007 U223-007-IND U223-007-IND-1 U223-010 U223-010-INT U225-004-R U315-2X4 U336-U03-GB U342-DHG-402 U342-GU3 U342-SHG-001 U359-002 U359-004 U360-004-2F U360-004-4A-AL U360-004-AL U360-004-IND U360-004-MINI U360-004-R U360-004-R-INT U360-004-SLIM U360-007 U360-007-AL U360-007-AL-INT U360-007-INT U360-007C-2X3 U360-010C-2X3 U360-412 U415-002-BDS U436-06N-G-C U436-06N-GB-C U442-DOCK1 U442-DOCK1-B U442-DOCK10-S U442-DOCK11-S U442-DOCK12-S U442-DOCK14-MS U442-DOCK15-S U442-DOCK16-B U442-DOCK17-GY U442-DOCK2-S U442-DOCK20-B U442-DOCK20BINT U442-DOCK21-B U442-DOCK21BINT U442-DOCK22-B U442-DOCK3-B U442-DOCK30 U442-DOCK4-INT U442-DOCK4-S U442-DOCK40-5 U442-DOCK40-6 U442-DOCK5-GY U442-DOCK5D-GY U442-DOCK6-GY U442-DOCK7D-B U442-DOCK8-B U442-DOCK8-BINT U442-DOCK8-GG U442-DOCK8G-GG U442AB-DOCK9 U444-06N-D-C U444-06N-DGU-C U444-06N-DGUB-C U444-06N-DP-C U444-06N-DP8WC U444-06N-DU-C U444-06N-DUB-C U444-06N-H3U-C U444-06N-H3UC2 U444-06N-H4-C U444-06N-H4GU-C U444-06N-H4GUBC U444-06N-H4GUC2 U444-06N-H4GUC3 U444-06N-H4GUSC U444-06N-H4K6WC U444-06N-H4MUC3 U444-06N-H4U-C U444-06N-H4U-C3 U444-06N-H4U3CS U444-06N-H4UB-C U444-06N-H4UBC2 U444-06N-HDV4K U444-06N-HGU-C U444-06N-HGUB-C U444-06N-HU-C U444-06N-HV4GU U444-06N-HV4GUB U444-06N-HV4K U444-06N-V-C U444-06N-VB-C U444-06N-VGU-C U444-06N-VGUB-C U444-06N-VU-C U444-06N-VUB-C U444-2H-DL U444-T6N-H4GUBC U444-T6N-H4UBC U460-002-2AM-C U460-002-2AM-C1 U460-003-3A1G U460-003-3A1GB U460-003-3AG U460-003-3AG-C U460-003-3AGALC U460-003-3AGB-C U460-003-3AM U460-003-3AMB U460-004-2A2C U460-004-2A2C-2 U460-004-2A2C-3 U460-004-2A2CB U460-004-4A U460-004-4A-AL U460-004-4A-C U460-004-4A-G2 U460-004-4AB U460-004-4AB-C U460-004-4C-G2C U460-006-5A1C U460-2A2C-IND U460-4A3C-IND U460-ST4-4A-C
--- Select ---
B003-HC2-DOCK1 MTB3-002-HD MTB3-DOCK-03 MTB3-DOCK-03INT MTB3-DOCK-04 MTB4-HUB3-01 U215-002 U215-004-R U222-004 U222-004-R U223-004-IND U223-004-IND-1 U223-007 U223-007-IND U223-007-IND-1 U223-010 U223-010-INT U225-004-R U315-2X4 U336-U03-GB U342-DHG-402 U342-GU3 U342-SHG-001 U359-002 U359-004 U360-004-2F U360-004-4A-AL U360-004-AL U360-004-IND U360-004-MINI U360-004-R U360-004-R-INT U360-004-SLIM U360-007 U360-007-AL U360-007-AL-INT U360-007-INT U360-007C-2X3 U360-010C-2X3 U360-412 U415-002-BDS U436-06N-G-C U436-06N-GB-C U442-DOCK1 U442-DOCK1-B U442-DOCK10-S U442-DOCK11-S U442-DOCK12-S U442-DOCK14-MS U442-DOCK15-S U442-DOCK16-B U442-DOCK17-GY U442-DOCK2-S U442-DOCK20-B U442-DOCK20BINT U442-DOCK21-B U442-DOCK21BINT U442-DOCK22-B U442-DOCK3-B U442-DOCK30 U442-DOCK4-INT U442-DOCK4-S U442-DOCK40-5 U442-DOCK40-6 U442-DOCK5-GY U442-DOCK5D-GY U442-DOCK6-GY U442-DOCK7D-B U442-DOCK8-B U442-DOCK8-BINT U442-DOCK8-GG U442-DOCK8G-GG U442AB-DOCK9 U444-06N-D-C U444-06N-DGU-C U444-06N-DGUB-C U444-06N-DP-C U444-06N-DP8WC U444-06N-DU-C U444-06N-DUB-C U444-06N-H3U-C U444-06N-H3UC2 U444-06N-H4-C U444-06N-H4GU-C U444-06N-H4GUBC U444-06N-H4GUC2 U444-06N-H4GUC3 U444-06N-H4GUSC U444-06N-H4K6WC U444-06N-H4MUC3 U444-06N-H4U-C U444-06N-H4U-C3 U444-06N-H4U3CS U444-06N-H4UB-C U444-06N-H4UBC2 U444-06N-HDV4K U444-06N-HGU-C U444-06N-HGUB-C U444-06N-HU-C U444-06N-HV4GU U444-06N-HV4GUB U444-06N-HV4K U444-06N-V-C U444-06N-VB-C U444-06N-VGU-C U444-06N-VGUB-C U444-06N-VU-C U444-06N-VUB-C U444-2H-DL U444-T6N-H4GUBC U444-T6N-H4UBC U460-002-2AM-C U460-002-2AM-C1 U460-003-3A1G U460-003-3A1GB U460-003-3AG U460-003-3AG-C U460-003-3AGALC U460-003-3AGB-C U460-003-3AM U460-003-3AMB U460-004-2A2C U460-004-2A2C-2 U460-004-2A2C-3 U460-004-2A2CB U460-004-4A U460-004-4A-AL U460-004-4A-C U460-004-4A-G2 U460-004-4AB U460-004-4AB-C U460-004-4C-G2C U460-006-5A1C U460-2A2C-IND U460-4A3C-IND U460-ST4-4A-C