Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P576-001

DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI
Host Connector
DMS59 (MALE)
Cable Type
Passive
 
CONNECTIONS
Side A - Connector 1
DMS59 (MALE)
Side B - Connector 1
(2) DVI-I DUAL LINK (FEMALE)
Latching or Gripping Connector
No
Input x Output
1 x 2
Daisy-chainable / Cascadable
No
 
 
 
 
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
1
Cable Length (in.)
12
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
IP68 Rated
No
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
DATA
 
 
NETWORK
 
INPUT
 
 
 
 
 
 
 
BATTERY
 
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
P138-000-DVI

Mini DVI to DVI Cable Adapter, Video Converter for Macbooks and iMacs, 1920x1200 (Mini DVI to DVI-D M/F)

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
DVI
 
 
Device Compatibility
Computer; Laptop; Tablet
CONNECTIONS
Side A - Connector 1
MINI-DVI (MALE)
Side B - Connector 1
DVI-D DUAL LINK (FEMALE)
 
 
 
 
 
 
 
 
PHYSICAL
Color
White
Cable Jacket Color
White
Cable Length (ft.)
0.7
Cable Length (in.)
8
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.14
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
VIDEO
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
 
DATA
 
 
NETWORK
 
INPUT
 
 
 
 
 
 
 
BATTERY
 
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
ENVIRONMENTAL
 
 
 
 
 
 
U444-06N-DGU-C

USB-C Multiport Adapter, DVI, USB 3.x (5Gbps) Hub Port, Gbe and PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DVI Adapter
Technology
Cat5/5e; Cat6; DVI; USB 3.x
Host Connector
USB C (MALE)
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-I DUAL LINK (FEMALE)
 
 
 
Number of Ports
4
Side B - Connector 2
USB 3.0 A (FEMALE)
Side B - Connector 3
RJ45 (FEMALE)
Side B - Connector 4
USB C (FEMALE)
Connector Plating
Nickel
PHYSICAL
Color
White
 
 
 
Unit Dimensions (hwd / in.)
0.650 x 3.800 x 1.600
Unit Weight (lbs.)
0.09
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
Unit Packaging Type
Box
 
 
 
FEATURES & SPECIFICATIONS
 
 
USB Hub Ports
Yes
Number of USB Hub Ports
1
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.3
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
TAA Compliant Option
N
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Number of Monitors Supported
1
Video Ports
DVI-I DUAL LINK (FEMALE)
Video Ports Details
HDCP 1.3
Resolutions Supported

1920 x 1200 (1080p) @ 60Hz

Supported Resolutions
1920x1080 (1080p)
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Extended Mode
Yes
Mirror Mode
Yes
3D Video Supported
No
DisplayPort Alt Mode
Yes
 
AUDIO
Audio Specification
Pass-through audio
DATA
Data Ports
USB A (FEMALE)
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.40
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green = Connected, Orange = Activity
CHARGING
Total Charging Watts
60
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details

Charge the host PC with up to 20V/3A (60W) of power

Charging Ports / Amps
1.5A; 3A
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.3 BTU/Hr
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
5V 1.5A (7.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
U444-06N-DVI-AM

USB-C to DVI Adapter with Alternate Mode - DP 1.2, White

More Info
Check Prices
OVERVIEW
Product Type
USB-C to DVI Adapter
Technology
DVI
Host Connector
USB C (MALE)
 
 
CONNECTIONS
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
 
 
Number of Ports
1
 
 
 
Connector Plating
Nickel
PHYSICAL
Color
White
Cable Jacket Color
White
 
 
Unit Dimensions (hwd / in.)
0.570 x 1.800 x 1.700
Unit Weight (lbs.)
0.06
Material of Construction
PVC, ABS
Cable Jacket Rating
VW-1
Unit Packaging Type
Box
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.9mm
Number of Displays
1
FEATURES & SPECIFICATIONS
 
 
 
 
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
1.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
VIDEO
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Number of Monitors Supported
1
Video Ports
DVI-I DUAL LINK (FEMALE)
Video Ports Details
HDCP 1.3
Resolutions Supported

1920 x 1080 (1080p) @ 60 Hz

Supported Resolutions
1280x720 (720p); 1920x1080 (1080p)
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
 
Mirror Mode
Yes
3D Video Supported
No
 
HDR Support
No
AUDIO
 
DATA
 
 
NETWORK
 
INPUT
Built-In Cable Length (ft.)
0.33
Built-In Cable Length (in.)
3.94
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
 
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.