Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U444-06N-HD4K6W

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, White

More Info
Check Prices
OVERVIEW
Product Type
Video Adapter
Technology
HDMI; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.2
Supported Resolutions
1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Extended Mode
No
Mirror Mode
Yes
Mirror Mode Details

Mirrors video from source device at resolutions up to 4K/60 Hz (3840 x 2160) @ 60 Hz as specified in HDMI 2.0

3D Video Supported
Yes
DisplayPort Alt Mode
No
 
 
 
 
AUDIO
Audio Specification
7.1 Channel Surround Sound
INPUT
Built-In Cable Length (ft.)
0.328
Built-In Cable Length (in.)
3.94
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
USB Power Delivery (PD) Charging Support
No
 
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
White
Material of Construction
PVC
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
34 / 28
Unit Dimensions (hwd / in.)
0.570 x 1.460 x 1.650
Unit Packaging Type
Box
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Operating Humidity Range
10%-85% RH
Storage Humidity Range
5%-90% RH
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
Multi-Resolution Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U444-06N-HD4K6B

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, Black

More Info
Check Prices
OVERVIEW
 
Technology
HDMI
Host Connector
USB C (MALE)
VIDEO
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 1.4; HDCP 2.2
Supported Resolutions
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution
4096 x 2160 (4K x 2K) @ 60Hz
Extended Mode
No
Mirror Mode
Yes
Mirror Mode Details

Mirrors video from source device at resolutions up to 4K/60 Hz (3840 x 2160) @ 60 Hz as specified in HDMI 2.0

3D Video Supported
Yes
 
Number of Monitors Supported
1
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
EDID Support
No
AUDIO
Audio Specification
7.1 Channel Surround Sound
INPUT
Built-In Cable Length (ft.)
0.492
Built-In Cable Length (in.)
5.91
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
USB Power Delivery (PD) Charging Support
No
Power Consumption (Watts)
0.68
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
HDMI (FEMALE)
Connector Plating
Nickel
Contact Plating
Gold
PHYSICAL
Color
Black
Material of Construction
ABS
Cable Jacket Color
Black
Cable Jacket Material
PVC
 
Cable Outer Diameter (OD)
4.0mm
Wire Gauge (AWG)
34 / 26
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.04
ENVIRONMENTAL
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
 
 
Relative Humidity
20% to 80% RH, Non-Condensing
BTUs
2.3 BTU/Hr
FEATURES & SPECIFICATIONS
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
 
Multi-Resolution Support
Yes
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
HDCP Specification
2.2
Driver Required
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.