Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U460-003-3AMB

3-Port USB-C Hub with Card Reader, USB 3.x (5Gbps) Hub Ports and Card Reader Ports, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
2.4
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE)
Side B - Connector 3
SD (FEMALE)
Connector Plating
Nickel
 
CHARGING
Charging Ports / Amps
(3) 0.9A
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.430 x 3.700 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.11
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
8.2
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
Yes
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
SD Card Specification
SD; Micro SD
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
 
U460-004-2A2C-2

4-Port USB-C Hub - USB 3.x Gen 2 (10Gbps), 2x USB-A & 2x USB-C Ports, Thunderbolt 3, Aluminum Housing

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - USB 3.2 Gen 2 (10 Gbps)
STORAGE
 
 
INPUT
 
Product Length (in.)
8.523
Product Length (cm.)
21.66
Product Length (ft.)
0.711
Product Length (m)
0.216
Built-In Cable Length (ft.)
0.492
Built-In Cable Length (in.)
5.905
BATTERY
 
POWER
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
USB A (FEMALE)
Side B - Connector 2
USB A (FEMALE)
Side B - Connector 3
USB C (FEMALE)
Connector Plating
Nickel
Side B - Connector 4
USB C (FEMALE)
CHARGING
 
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
2.366 x 0.374 x 1.563
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0926
Cable Length (ft.)
0.492
Cable Length (in.)
5.905
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 ~ 90 % NON-CONDENSING
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitting Data (Blue)
U460-004-4A-G2

4-Port USB-C Hub, USB 3.x Gen 2 (10Gbps), 4x USB-A Ports, Thunderbolt 3 Compatible, Aluminum Housing, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-A - USB 3.2 Gen 2 (10 Gbps)
STORAGE
 
 
INPUT
Bus Powered
Yes
 
 
 
 
Built-In Cable Length (ft.)
0.492
Built-In Cable Length (in.)
5.91
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB A (FEMALE)
 
 
Connector Plating
Nickel
 
CHARGING
 
PHYSICAL
Color
Black
Material of Construction
Aluminum, PVC
 
Unit Dimensions (hwd / in.)
0.370 x 2.360 x 1.570
Unit Packaging Type
Box
Unit Weight (lbs.)
0.0926
 
 
Cable Outer Diameter (OD)
4.0 +/- 0.15 mm
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 ~ 90% RH (Non Condensing)
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
 
 
 
 
 
 
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Blue - Transmission

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.