Technology
- A/V over IP
- Cat3
- Cat5/5e
- Cat6
- Cat6a
- Cat8
- Coax
- Component
- Composite
- DisplayPort
- DVI
- Fiber
- FireWire
- HDBaseT
- HDMI
- IR
- Lightning
- Multimode
- Parallel
- PCIe
- POC
- PoE
- PowerLine
- PS/2
- RG59/RG6
- Ribbon/Internal
- SAS
- SATA/eSATA
- SCSI
- Serial
- Singlemode
- Stereo Audio
- S-Video
- T1
- Thunderbolt
- Toslink/SPDIF
- USB
- USB 2.0 (High Speed)
- USB 3.x
- USB4
- VGA/SVGA
- Wireless
Type
- Power Plug Adapter
- Passive Cable
- RJ45 Plug
- Wall Mount
- Rackmount
- Splitter
- Video Adapter
- Hub
- Stand
- RJ45 Coupler
- Signal Booster
- Fiber to Ethernet
- Feed-Through
- KVM
- Pass-Through
- RJ45 Keystone Jack
- Extender Kit
- Surge Protector
- Receiver
- PDU Power Cord
- Cat5/Cat6 Extender Kit
- Repeater
- Transceiver
- Audio Keystone
- Active Cable
- Docking Station
- 3.5mm Stereo Audio Cable
- Car Charger
- Charging Station
- Multi-Device Charger
- Wall Charger
- USB-C to DVI Adapter
- USB-C to HDMI Video Adapter
- Power Strip
- Portable Charger
- USB-C to DisplayPort Adapter
- Keystone
- Plug in Charger
- Switch/PDU Combination
- USB Keystone
- Unmanaged Switch
- Audio Coupler
- USB-C Multiport Adapter
- Multiport Adapter
- Transmitter
- Breakout
- Managed Switch
- Adapter
- USB-C Adapter
- USB to DVI Adapter
- Injector
- Fiber Coupler
- Mounting Bracket
- Accessory
- USB Multiport Adapter
- Active Optical Cable (AOC)
- USB-C Multiport Hub
- Fiber to PoE
- Extender
- USB-C to VGA Adapter
- In-Line Surge Protector
- USB-C to HDMI Adapter
- Wireless Charger
- Endcap
- Coupler
- Dropout
- Elbow
- Junction
- Ramp
- Channel
- Waterfall
- Passive
- Interactive Touchscreen
- KVM Switch
- Storage Cart
- Webcam
- Mobile TV cart with battery system
- Multiport Hub
- USB 2.0 Dual Band 2.4Ghz / 5Ghz Wi-Fi Adapter
- Rechargeable lithium-ion battery system
- Cable Tray
- Unmanaged Industrial Ethernet Switch
- Unmanaged Industrial Fast Ethernet Switch
- Unmanaged Industrial Gigabit Ethernet Switch
- Unmanaged Plus Industrial Gigabit Ethernet Switch
- Industrial-Grade Switch
- Passive Fiber TAP
- Preloaded
- Ethernet PoE Injector
- Industrial Gigabit SFP Transceiver
- USB-C to DisplayPort Multi-Port Adapter
- USB-C to HDMI Multi-Port Adapter
- Thunderbolt 4 Multiport Hub
- Managed Industrial Gigabit Ethernet Switch
- Managed Industrial Gigabit Layer 2 Ethernet Switch
- Managed Industrial Gigabit PoE Ethernet Switch
- Managed Industrial Gigabit PoE Layer 2 Ethernet Switch
- Smart Hardened Gigabit Ethernet Switch
- Smart Hardened Gigabit PoE Ethernet Switch
- Spine-Leaf
- PoE Extender
- Matrix Switch
- Accessories / Shelf
- 2-Post Shelf, Rackmount Shelf
- Sliding Shelf
- Multimode Media Converter
- LC Gigabit Multimode Media Converter
- Server Interface Unit
- Wallplate Insert
- USB-C Hard Drive Enclosure
- Cooling Accessories
- Unmanaged Industrial Ethernet Switch with EIP QOS
- USB VGA/AUDIO CABLE KVM SWITCH
- Portable Power Station
- Active
- USB Multiport Dock
- Surface Mount Box
- DIN Rail
- DisplayPort over Cat6 Splitter/Extender Kit
- DisplayPort to HDMI over Cat6 Splitter/Extender Kit
- HDMI Over Cat6 Splitter/Extender Kit
- DisplayPort over Cat6 Receiver with Repeater
- HDMI Over Cat6 Pigtail Receiver with Repeater
- Pigtail Video Extender Kit
- USB-C Charging Cable
- Laptop Power Cord
- Power Extension Cord
- Computer Power Cord
- Power Cord
- Video Extender
- Console KVM Switch
- Punchdown
- Magnetic Charger
- Wireless Charging Pad
- Charging Pad
- Wireless Charging Stand
- Dome Closure
- Horizontal Closure
- Fiber Patch Panel
- Portable Battery Bank with Wireless Magnetic Charging
- Cat5/Cat6 Receiver
- Cat5/Cat6 Transmitter
- Single-Phase Whip Cable
- Power Module
- Cat5/Cat6 Transceiver
- Parallel Tie Cabinet
- CATx Network Tester
- Temperature Sensor
- Cooling Pad
- USB-C to Right Angle DisplayPort Adapter
- Mobile Interactive Touchscreen
- Wireless Extender Kit
Connector 1
- 110 IDC
- 1-15P
- 13W3 (FEMALE)
- 16-STRAND MTP (MALE)
- 3.5mm
- 30-Pin
- 332P6W
- 360P6W
- 40-Pin
- 460P9W
- 4-Pin
- 5-15/20R
- 5-15P
- 5-15R
- 516P6W
- 5-20P
- 5-20R
- 532P6W
- 5521 DC POWER PLUG (MALE)
- 560P6W
- 560P9W
- 5-Pin IDC
- 6 PIN (FEMALE)
- 6-15P
- 6-Pin
- 7-PIN ESATA (FEMALE)
- 8-Pin Souriau UTG
- 9-Pin
- BARE FIBER
- Bare Wire
- BNC
- BNC (MALE)
- Bulk Fiber
- C13
- C14
- C15
- C19
- C20
- C21
- C5
- C7
- C8
- Car Lighter
- CAT5E BULK
- CAT6 BULK
- Centronics
- CF
- CF (Male)
- China Plug
- COMPONENT (3xRCA) (RGB)
- COMPOSITE (RCA) (Y)
- CS
- CS8365
- CUSTOM HD15 (MALE)
- DATA CONNECTOR
- DB15
- DB25
- DB9
- DFP
- Din
- DIN5 (MALE)
- DisplayPort
- DMS-59
- D-Sub
- DVI
- DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-I SINGLE-LINK)
- EASY PULL A (FEMALE)
- EASY PULL B (FEMALE)
- ESATA
- FC
- F-TYPE (FEMALE) THREADED COAX
- HD15 (MALE) (LOW PROFILE)
- HD17 (FEMALE)
- HD18
- HD18 (FEMALE)
- HD50
- HD68
- HDMI
- HDMI (MALE) - RIGHT ANGLE
- HSSDC
- IEC309
- Keystone
- L5-15P
- L5-15R
- L5-20P
- L5-20R
- L5-30P
- L5-30R
- L6-20P
- L6-30P
- L6-30R
- LC
- LC (FEMALE)
- LC (MALE)
- LC DUPLEX (MALE) WITH PULL/PUSH TAB
- LC WITH PULL/PUSH TAB
- Lightning
- LP4
- M.2 NGFF SATA (B+M-Key)
- M.2 NGFF SATA (M-Key)
- M12
- M12 X CODE (MALE) - RIGHT ANGLE
- Magnetic
- Micro SD
- Micro USB-B
- Mini DIN
- Mini DisplayPort
- MINI HDMI (FEMALE)
- MINI LC
- Mini USB-B
- MPC
- MS (FEMALE)
- MTP
- MTP PASS THROUGH
- MTRJ
- MTRJ DUPLEX (FEMALE)
- NEMA 6-15P
- NEMA L14-30P
- NEMA L15-30P
- NEMA L20-30P
- NEMA L21-30P
- NEMA L6-20R
- PCIE 1-LANE (X1)
- QSFP+
- QSFP28
- QSFP-DD
- RCA
- REVERSIBLE MICRO-USB B (MALE)
- RG6 COAX BULK
- RIBBON FIBER
- RJ11
- RJ45
- SAS
- SATA
- SC
- Schuko
- Screw Terminal
- SCSI
- SD
- SFF-8436
- SFF-8482
- SFF-8639 (FEMALE)
- SFP
- SFP+
- SFP28
- SN
- ST
- S-VIDEO
- Thunderbolt
- TOSLINK
- Type F Coax
- Type M
- Type N
- UK Plug
- USB-A
- USB-B
- USB-C
- VGA
- Wireless
Connector 2
- 110 IDC
- 1-15P
- 13W3 (FEMALE)
- 16-STRAND MTP (MALE)
- 3.5mm
- 30-Pin
- 332P6W
- 360P6W
- 40-Pin
- 460P9W
- 4-Pin
- 5-15/20R
- 5-15P
- 5-15R
- 516P6W
- 5-20P
- 5-20R
- 532P6W
- 5521 DC POWER PLUG (MALE)
- 560P6W
- 560P9W
- 5-Pin IDC
- 6 PIN (FEMALE)
- 6-15P
- 6-Pin
- 7-PIN ESATA (FEMALE)
- 8-Pin Souriau UTG
- 9-Pin
- BARE FIBER
- Bare Wire
- BNC
- BNC (MALE)
- Bulk Fiber
- C13
- C14
- C15
- C19
- C20
- C21
- C5
- C7
- C8
- Car Lighter
- CAT5E BULK
- CAT6 BULK
- Centronics
- CF
- CF (Male)
- China Plug
- COMPONENT (3xRCA) (RGB)
- COMPOSITE (RCA) (Y)
- CS
- CS8365
- CUSTOM HD15 (MALE)
- DATA CONNECTOR
- DB15
- DB25
- DB9
- DFP
- Din
- DIN5 (MALE)
- DisplayPort
- DMS-59
- D-Sub
- DVI
- DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-I SINGLE-LINK)
- EASY PULL A (FEMALE)
- EASY PULL B (FEMALE)
- ESATA
- FC
- F-TYPE (FEMALE) THREADED COAX
- HD15 (MALE) (LOW PROFILE)
- HD17 (FEMALE)
- HD18
- HD18 (FEMALE)
- HD50
- HD68
- HDMI
- HDMI (MALE) - RIGHT ANGLE
- HSSDC
- IEC309
- Keystone
- L5-15P
- L5-15R
- L5-20P
- L5-20R
- L5-30P
- L5-30R
- L6-20P
- L6-30P
- L6-30R
- LC
- LC (FEMALE)
- LC (MALE)
- LC DUPLEX (MALE) WITH PULL/PUSH TAB
- LC WITH PULL/PUSH TAB
- Lightning
- LP4
- M.2 NGFF SATA (B+M-Key)
- M.2 NGFF SATA (M-Key)
- M12
- M12 X CODE (MALE) - RIGHT ANGLE
- Magnetic
- Micro SD
- Micro USB-B
- Mini DIN
- Mini DisplayPort
- MINI HDMI (FEMALE)
- MINI LC
- Mini USB-B
- MPC
- MS (FEMALE)
- MTP
- MTP PASS THROUGH
- MTRJ
- MTRJ DUPLEX (FEMALE)
- NEMA 6-15P
- NEMA L14-30P
- NEMA L15-30P
- NEMA L20-30P
- NEMA L21-30P
- NEMA L6-20R
- PCIE 1-LANE (X1)
- QSFP+
- QSFP28
- QSFP-DD
- RCA
- REVERSIBLE MICRO-USB B (MALE)
- RG6 COAX BULK
- RIBBON FIBER
- RJ11
- RJ45
- SAS
- SATA
- SC
- Schuko
- Screw Terminal
- SCSI
- SD
- SFF-8436
- SFF-8482
- SFF-8639 (FEMALE)
- SFP
- SFP+
- SFP28
- SN
- ST
- S-VIDEO
- Thunderbolt
- TOSLINK
- Type F Coax
- Type M
- Type N
- UK Plug
- USB-A
- USB-B
- USB-C
- VGA
- Wireless
MST Support
- No
- Yes
Input x Output
- 2 x 1
- 2 x 2
- 2 x 4
- 3 x 1
- 4 x 1
- 4 x 2
- 4 x 4
- 5 x 1
- 7 x 1
- 8 x 8
- 9 x 2
- 10 x 1
- 1 x 2
- 1 x 4
- 1 x 8
- 1 x 1
- 1 x 3
Max Resolution
- 900p
- 1080i
- 1080p
- 1440p
- 1600p
- 4K/30
- 4K/60
- 8K/30
- 8K/60
- 1536p
Tools