Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 4/5/2016

Overview

Moving your network into the next phase of SCSI solutions? Look no further than Tripp Lite's brand of SCSI U320/U160 cables. Supports all legacy transfer rates including Ultra 320 . Multi-platform SCSI III external peripheral cable, VHDCI68M/M. This 10ft cable is designed to connect two SCSI III (fast and wide) devices together. Manufactured using double shielded 34 twisted pair high impedance cable. Constructed with low-capacitance, impedance matched, 28 AWG, stranded, tinned copper cable with insulated in polypropylene.

Features

  • Backwards compatibility with previous SCSI generations
  • Supports all SCSI transfer rates through 320Mbps
  • LVD/SE compliant
  • Double shielded (foil and braid)
  • 34 twisted pair conductors
  • All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
  • Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest Ultra 320 to legacy SCSI-1 and every combination in between

System Requirements

  • Any external SCSI device or host controller card requiring VHDCI68M/M interface

Package Includes

  • 10-ft. SCSI U320/U160 LVD/SE cable, VHDCI68M/M w/thumbscrews
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121370
CONNECTIONS
Side A - Connector 1VHDCI68 (MALE)
Side B - Connector 1VHDCI68 (MALE)
PHYSICAL
ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)1.10
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.