OmniSmart 120V 1000VA 700W Line-Interactive UPS, Tower, Built-In Isolation Transformer, USB port
Part Number: OMNI1000ISO
- 1000VA / 1kVA tower 120V line interactive UPS with isolation transformer
- Corrects brownouts and overvoltages from 81V to 143V
- USB port, Normal & common mode EMI/RFI line noise immunity
- NEMA 5-15P input plug and 6 5-15R outlets
- 2-year limited warranty
- $200,000 Ultimate Lifetime Insurance
Overview
Tripp Lite's OMNI1000ISO offers complete UPS protection with built-in line-interactive voltage regulation, intelligent monitoring and unattended shutdown capability. Built-in isolation transformer with Faraday shield offers full isolation and complete common mode noise rejection. 1000VA power-handling capacity supports point-of-sale applications, computers, internetworking equipment and home theater systems during commercial power failures. Line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V back to normal 120V levels, reserving battery power for use during complete power failures. USB communications port works with PowerAlert Software and cabling to provide automatic unattended shutdown of connected network and PC applications.
Features
- 1000VA line-interactive UPS with Faraday-shielded, low-impedance isolation transformer delivers full isolation from potential damage and performance problems
- Provides immunity from EMI/RFI line noise in both normal and common modes. Delivers clean signal-reference ground, reducing data errors and audio/video distortion
- Automatic voltage regulation (AVR) automatically corrects incoming voltage to keep equipment working through low voltage (brownouts) as low as 81V and overvoltages as high as 143V without consuming battery power
- Supports loads up to 1000VA/700W
- Half-load runtime of 24 min. (500VA/350W); full load runtime of 8 min. (1000VA/700W)
- 5 diagnostic LEDs indicate AC present, on battery, voltage correction status, overload and battery low/replace
- Electrostatic discharge (ESD) resistance reduces potential static damage to connected electronics
- USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- Built-in surge suppression (backed by $200,000 Ultimate Lifetime Insurance U.S., Canada, and Puerto Rico only) safeguards connected equipment against damage
- SURGE VOLTAGE WITHSTAND CAPABILITY: ANSI/IEEE C62.41 Catagories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
- SURGE VOLTAGE ATTENUATION: N-G 2000:1, L-G 240:1, L-N 100:1
- INSERTION LOSS: 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
- 6 UPS-supported AC outlets; 6-ft. cord
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
Specifications
OVERVIEW
UPC Code | 037332126931 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 7.6A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
Input Phase | Single-Phase |
OUTPUT
Output Capacity (VA) | 1000 |
Output Capacity (kVA) | 1 |
Output Capacity (Watts) | 700 |
Output Capacity (kW) | 0.7 |
Output Capacity Details | 5.8A @ 120V. 125% @ 10 minutes 110% +/- 10% @ 5 seconds |
Power Factor | 0.7 |
Nominal Voltage Details | 120V in line mode and 115V battery |
Frequency Compatibility | 60 Hz |
Frequency Compatibility Details | Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. |
Output Voltage Regulation (Line Mode) | -18%, +8% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (6) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 8 min. (700W) |
Runtime Half Load (min.) | 24 min. (350W) |
DC System Voltage (VDC) | 36 |
Battery Recharge Rate (Included Batteries) | Less than 4.5 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC53 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 85 to 143 |
Overvoltage Correction | Input voltages between 128 and 143V are reduced by 9% |
Undervoltage Correction | Input voltages between 96 and 107V are boosted by 10% |
Severe Undervoltage Correction | Input voltages between 85 and 95V are boosted by 20% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
ISOLATION
Output Isolation Transformer | Professional grade load isolation transformer |
Surge Voltage Withstand Capability | ANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave |
Surge Voltage Attenuation | N-G 2000:1, L-G 240:1, L-N 100:1 |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 510 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 234 |
Primary UPS Height (mm) | 325 |
Primary UPS Width (mm) | 191 |
Shipping Dimensions (hwd / in.) | 16.90 x 13.50 x 11.30 |
Shipping Weight (lbs.) | 46.10 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 12.8 x 7.5 x 9.2 |
UPS Power Module Weight (kg) | 16.51 |
UPS Power Module Weight (lbs.) | 36.4 |
Unit Weight (lbs.) | 36.4000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode Efficiency Rating (100% Load) | 91% |
AC Economy Mode Efficiency Rating (100% Load) | 0.91 |
Operating Elevation (ft.) | 6561 ft. (2000 m) above sea level |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Insertion Loss | 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz |
Network Management Card Description | Network management not supported |
Communications Interface | USB |
LINE / BATTERY TRANSFER
Transfer Time | 6 milliseconds typical (10 milliseconds max) |
Low Voltage Transfer to Battery Power (Setpoint) | 81 |
High Voltage Transfer to Battery Power (Setpoint) | 143 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries; Surge/noise protection |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC53 | 3x 12V 9AH UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSWM | Wall-Mount Bracket and Installation Accessories for select UPS Systems |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM, PDU, Inverters, UPS Systems |
WEXT2E | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3E | Extended Warranty & Technical Support Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images