Product Status Current Model Number: 744-A4803
Eaton Internal Replacement Battery Cartridge (RBC) for 3000VA 5PX G2 UPS Systems
Warranty
No warranty is available for this model
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty
No warranty is available for this model
Questions & Answers
Parts & Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
5PX3000HRTG2 | Eaton 5PX G2 3000VA 3000W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
5PX3000HRTNG2 | Eaton 5PX G2 3000VA 3000W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower | |
5PX3000RT3UNG2 | Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Included, Extended Run, 3U Rack/Tower | |
5PX3000RTG2 | Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
5PX3000RTNG2 | Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower |